Technical Data
|
Nominal voltage |
AC 100–240 V, 50/60 Hz |
|
|
Power supply |
12 VDC, 1A |
|
|
Power consumption |
max. 6 W |
|
|
Operating temperature |
-20 °C to 60 °C |
|
|
Operating humidity |
< 95% RH |
|
|
Protection class |
IP Camera : IP56 Power supply : IP20 Connector : IP20 |
|
|
Cable length |
IP Camera to connector : 0.6 m Power supply to connector : 1.5 m |
|
|
Operating frequency |
2405 – 2480 MHz |
|
|
Max. radio-frequency power transmitted |
< 100 mW |
|
|
Wi-Fi® standard |
IEEE 802.11 b/g/n 2.4 GHz |
|
|
Wi-Fi® security |
WPA-PSK/WPA2–PSK |
|
|
Channel bandwidth |
Support 20/40 MHz |
|
|
Data security |
AES128 |
|
|
Resolution |
1080p |
|
|
Wide angle lens |
103° horizontally 54° vertically |
|
|
Night vision IR range |
10 m |
|
|
Local storage support |
Micro SD card, max. 128 GB SDHC and SDXC type micro-SD cards with FAT32 format are supported |
|