8910CT9301R03/21

Contactors, Class 8910 Types DP and DPA

Definite purpose contactors are ideal for heating, air conditioning, refrigeration, data processing, and food service equipment. Compact 1- and 2-pole contactors are available, as well as full-size devices with 2, 3, or 4 poles.

Features

  • Quick connect terminals and binder head screws allow for easy wiring.

  • Box lugs are standard on contactors 40 A and larger.

  • An exclusive DIN track mounting option may reduce installation costs.

  • Coils can be changed quickly, without a tool, on the Type DPA, 50–90 A contactors.

  • Auxiliary contact modules snap on either side of the Type DPA contactors.

To order, specify the Class, Type, and Voltage Code (where indicated).

Compact 1-Pole Contactors—600 Vac Maximum

Full Load
Amperes

Locked Rotor Amperes

Resistive Load
Amperes

N.O. Poles

Class 8910
Type*

277 V

460 V

575 V

30

150

125

100

40

1

DP31

40

240

200

160

40 (50 for 277 V)

1

DP41

Compact 2-Pole Contactors—600 Vac Maximum (above 240 V, all lines must be switched)

Full Load Amperes

Locked Rotor Amperes

Resistive Load Amperes

N.O. Poles

Class 8910
Type*

277 V

460 V

575 V

30

150

125

100

40

2

DP32

40

240

200

160

50

2

DP42

Type DP32V09 2 pole

Type DP42V14 2 pole

Type DPA33V04 3 pole

2, 3, and 4-Pole Contactors—600 Vac Maximum (above 240 V, all lines must be switched)

Full Load
Amperes

Locked Rotor Amperes

Resistance
Load
Amperes

Horsepower Ratings

N.O.
Poles

Class 8910
Type *

230 V

460 V

575 V

115 V, 1Ø

230 V, 1Ø

230 V, 3Ø

460/575 V, 3Ø

30

180

150

120

40

2

5

10

15/20

2
3
4

DPA32
DPA33
DPA34

40

240

 200

160

50

3

7.5

10

20/25

2
3
4

DPA42
DPA43
DPA44

50

300

250

200

65

3

10

15

30

2
3

DPA52
DPA53

60

360

300

240

75

5

10

25

30

2
3

DPA62
DPA63

75

450

375

300

94

5

15

25

40

2
3

DPA72R
DPA73R

90

540

450

360

120

7.5

20

30

50

2
3

DPA92
DPA93

2 N.O. and 2 N.C. 4-Pole Contactors 600 Vac Maximum
(above 240 V, all lines must be switched)

Full Load Amperes

Resistive Load Amperes

Poles

Contactors, Class 8910

N.O.

N.C. *

Type *

Form *

30

40

2

2

DPA34

Y392

Auxiliary Contact Installation, 50–90 A (no tools required)

Auxiliary Contacts

For Use with,
Class 8910 Type

Contact Arrangement

Auxiliary Contacts
Class 9999 Type
20–90 A *

DPA

1 N.O.

D10

1 N.C.

D01

1 N.O. / 1 N.C.

D11

2 N.O.

D20

NEMA Type 1 General Purpose Enclosures for Type DP and DPA Contactors

For Contactors,
Class 8910 Type

Full Load Amperes

Poles

Enclosures,
Class 9991 Type

DP

30–40

1 and 2

DPG1

DPA

30–40

2 and 3

DPG1

4

DPG2

50

2 and 3

DPG2

60–75

2 and 3

DPG3

90

2 and 3

DPG4

Coil Voltage Codes

Voltage

Voltage Code
Type DP, DPA

60 Hz

50 Hz

 

24

24

V14

120

110

V02

208

208–240

220

V09

230–240

220

277

V04

480

440

V06

600

550

V07 (not available for Type DP, 1-pole and 2-pole devices)

Types DP and DPA Specifications

Mechanical Life

500,000 operations (actual product life will vary based on electrical load, duty cycle, application, and environmental conditions)

Electrical Life

Type DP

100,000 operations

Type DPA

200,000 operations

Duty Cycle

Continuous

Operating Temperature

0–65 °C (32–149 °F)

Slip-on Connector Rating

30 A, 75 °C wire

Approvals

UL Recognized
File E3190
CCN NLDX2

CSA Certified
File LR25490
Class 3211 04

Replacement Coils for Class 8910 Type DPA

For Types

Full Load Amperes

Poles

Class 9998
Type*

Volt-Amperes 

Inrush

Sealed

DP

50–60

2, 3

DA2

109

10

75–90

2, 3

DA3

214

19

DP32

Coils are not replaceable.

33

8

DPA32–DPA44

Coils are not replaceable.

60

6

Coil Replacement, 50–60 A (no tools required)

Type DPA Coil Voltage Codes

Voltage, 60 Hz

Voltage, 50 Hz

Voltage Code

24

24

V14

120

110

V02

208–240

220

V09

277

V04

480

440

V06

600

550

V07 (Type DPA contactors only)

Power Terminals

Full Load Amperes

Power Terminals

Type of Lug

Wire Range
mm² (AWG)

solid or stranded copper wire only

30

binder head

1.5–10

(16–8)

40

box lug

2.5–25

(14–4)

50–60

box lug

2.5–35

(14–2)

75–90

box lug

2.5–55

(14–1/0)

Mounting Attachment

Description

Class 9999 Type

DIN mounting bracket attachment

DMB1

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.