8910CT9301R03/21

Starters, Class 8911 Types DPS and H–M

Class 8911 definite purpose starters are economical starters for applications with relatively low duty cycles. Typical applications include air compressors, agricultural equipment, pumps, and HVAC equipment. Definite purpose starters offer the following:

Features

  • Low cost

  • Small size

  • Melting-alloy overload block

  • Trip-free reset mechanism

  • Open style or enclosed option

  • 500,000 mechanical operations (typical)

To order, specify the Class, Type, and Voltage Code (where indicated).

8911DPSO33V02

8911DPSG12V02

2, 3, and 4-Pole Starters–—600 Vac Maximum

No. of Poles

Full Load Amperes

Horsepower Ratings

Class 8911 Type* *

No. of Thermal Units*

115V, 1Ø

230V, 1Ø

230V, 3Ø

460/575V, 3Ø

Open Style

NEMA Type 1
Enclosed

2-pole single phase

30

2

5

DPSO32

DPSG32

3

40

3

7.5

DPSO42

DPSG42

50

3

10

DPSO52

DPSG52

3-pole poly-phase

20

1.5

3

7.5

7.5

DPSO13

DPSG13

3

25

2

5

10

15/20

DPSO23

DPSG23

30

2

5

10

15/20

DPSO33

DPSG33

40

3

7.5

10

20/25

DPSO43

DPSG43

50

3

10

15

30

DPSO53

DPSG53

Approvals

UL Recognized
File E3190
CCN NLDX2


Approximate Dimensions

Type DPSO, 3 Pole
20–50 Full Load Amperes

Type DPSG, 3 Pole
20–40 Full Load Amperes

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.