8910CT9301R03/21

External Auxiliary Contacts, Class 9999

Class 8910 and 8911 Definite Purpose Contactors and Starters—Auxiliary Contacts

Device to be Serviced

Class 8910 or 8911 Type

Auxiliary Contact Kit

Contact Arrangement

30–90A

DPA
DPS

1 N.O.

D10

1 N.C.

D01

1 N.O. / 1 N.C.

D11

2 N.O.

D20

Class 8965 Reversing/Hoist Contactors—Auxiliary Contacts

Device to be Serviced

Class 8965 Type

Auxiliary Contact Kit

Contact Arrangement

Type of Connector

Class 9999 Type

DPR

1 N.O.

screw/quick
connect

D10

1 N.C.

D01

1 N.O. / 1 N.C.

D11

2 N.O.

D20

RO2 and RG2

1 N.O. each side

slip-on

R10

RO10 Form X1

RO11 Form X1

RO3 and RG3

1 N.C. each side

slip-on

R11

RO10 Form X2

RO11 Form X2

RO5 and RG5

1 N.O. each side

screw

R12

RO12 Form X1

RO13 Form X1

RO6 and RG6

1 N.C. each side

screw

R13

RO12 Form X2

RO13 Form X2

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.