8910CT9301R03/21

Reversing/Hoist Contactors, Class 8965 Type DPR

Class 8965 Type DPR reversing/hoist contactors are designed for the control of motors in hoists, overhead doors, small elevators, commercial laundry equipment, and other related products that use reversing motors. They are rated to perform in the short periods of jogging experienced in hoist service.

The coils are designed to operate on line voltages of 85–110% of rated voltage, at 50 or 60 Hz only. Coils are easily replaced by removing the external base. Auxiliary contacts can be field-installed on any Class 8965 reversing contactor.

Type DPR contactors accept one auxiliary contact module with up to two isolated circuits per side (two modules per device). Typically, when separate auxiliary contacts are ordered, two modules are used for each device—one for forward and one for reverse.

To order, specify the Class, Type, and Voltage Code (where indicated).

Type DPR33V02

Approvals

UL Recognized
File E3190
CCN NLDX2

CSA Certified
File LR25490
Class 3211 04

Reversing/Hoist Contactors—600 Vac Maximum

No. of Poles

Horsepower Ratings*

Open Style

115V,1Ø

230V,1Ø

230V,3Ø

460/575V,3Ø

Class 8965 Type*

3-pole polyphase

2

5

15

15/20

DPR33

3

7.5

15

20/25

DPR43

4-pole polyphase

2

5

15

15/20

DPR34

3

 7.5

15

20/25

DPR44

Coil Voltage Codes

Volts, 60 Hz

Volts, 50 Hz

Voltage Code

24

24

V14

120

110

V02

208–240

220

V09

277

V04

480

440

V06

600

550

V07

Auxiliary Contacts, Separate Module

Description

Class 9999 Type*

1 N.O.

D10

1 N.C.

D01

1 N.O. / 1 N.C.

D11

2 N.O.

D20

Auxiliary Contacts, Factory Installed

Description

Form *

1 N.O. each side

X1010

1 N.C. each side

X0101

1 N.O. / 1 N.C. each side

X1111

2 N.O. each side

X2020

Type DPR 3-Pole Reversing/Hoist Contactors, Approximate Dimensions

Type DPR 4-Pole Reversing/Hoist Contactors, Approximate Dimensions

Cross-Reference of Existing to Replacement Devices, Class 8911

Class 8911 Type

Class 8911 Type

Existing Device

Replacement Device

Existing Device

Replacement Device

HO33

DPSO13

LO33

DPSO43

HG33

DPSG13

JO33

DPSO23

LG33

DPSG43

JG33

DPSG23

KO33

DPSO33

MO33

DPSO53

KG33

DPSG33

MG33

DPSG53

KO43

*

MO43

*

KG43

MG43

Parts and Accessories

Description

Class and Type

Start-Stop push button kit*

8911DPB1

Hand-Off-Auto selector switch kit*

8911DSS1

Standard N.C. overload relay contact

9998SO1

N.C. and N.O. isolated overload relay alarm contacts

9999SO4

Overload relay jumper strap

9998SO31

Class 8911 Replacement Coils

Full Load Amperes

Poles

Class 9998
Type*

Volt-Amperes

Inrush

Sealed

50

2 and 3

DA2

109

10

Coil Voltage Codes

Voltage, 60 Hz

Voltage, 50 Hz

Voltage Code

24

24

V14

120

110

V02

208–240

220

V09

277

V04

480

440

V06

600

550

V07

Auxiliary Contacts for Type DPS Starters

Description*

Class 9999
30 – 50A

1 N.O.

D10

1 N.C.

D01

1 N.O. / 1 N.C.

D11

2 N.O.

D20

Ratings—Overload Contacts and Auxiliary Contacts

Device

Vac

Pilot Duty—ACOnly (35%PowerFactor)

Continuous
Current Rating

Make

Carry and Break

9998SO1

120 or less

30 A

3 A

5 A

9999SO4
9999 R10,R13
9999 D10, D01, D11, D20

120–600

3600 VA

360 VA

5 A

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.