8910CT9301R03/21

Reversing/Hoist Contactors, Class 8965 Type R

Class 8965 reversing/hoist contactors meet the small space requirements found in electrical hoists, light duty cranes, door operators, and related products. They are designed to perform in the short periods of jogging experienced in hoist service. Note that these contactors must be mounted upright on the vertical plane; the contactors will not operate properly when mounted in any other position.

To order, specify the Class, Type, and Voltage Code (where indicated).

Application Data

Coils

Duty: Hoist Duty, H4 Intermittent
Voltage Range: AC coils only +10%, –15% of nominal

Burden

Inrush 76 VA, Sealed 27 VA

Approvals

UL Recognized
File E3190
CCN NLDX2

CSA Certified
File LR60905
Class 3211 04

AC Reversing/Hoist Contactors—600 Vac Maximum

No. of
Poles

Horsepower Ratings

Power
Terminals

Open Style, Class 8965 Type

115V,1Ø

230V,1Ø

230V,3Ø

460/575V,3Ø

With
Jumper Straps
*

Without
Jumper Straps
*

3-pole
polyphase

1

1.5

3

3

Quick connect

RO10 

Pressure wire*

RO12

RO13

Approximate Dimensions (3 Poles per Contactor)

Type

A

B

C

D

E

F

G

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

RO10,11

3.31

84

3.31

84

3.03

77

2.69

68

1.34

34

1.56

40

2.66

68

RO12,13

3.31

84

3.69

94

2.69

68

2.69

68

1.34

34

1.56

40

2.66

68

Approximate Dimensions

Cross Reference—Obsolete Devices

Obsolete Device

Replacement Device

Auxiliary Contact Required

Class

Type

Class

Type

Class

Type

8702
or
8965

HO3

8965

RO12

HO4

RO12

9999

R12

HO5

RO12

9999

R13

HO6

RO12

HO7

RO12

9999

R12

HO8

RO12

9999

R13

8965

RG2S1

8965

RO10

9999

R10

RG5S1

RO12

9999

R12

RG5S2

RO12

9999

R12

RO1

RO10

RO1S1

RO11

RO1S2

RO10

RO1S3

RO11

RO1S4

RO10

RO1S5

RO10

RO1S6

RO10

8965

RO2

8965

RO10

9999

R10

RO2S1

RO11

9999

R10

RO2S2

RO10

9999

R10

RO3

RO10

9999

R11

RO3S1

RO11

9999

R11

RO3S2

RO10

9999

R11

RO3S3

RO10

9999

R11

RO4

RO12

RO4S1

RO13

RO5

RO12

9999

R12

RO5S1

RO13

9999

R12

RO5S2

RO12

9999

R12

RO6

RO12

9999

R13

RO6S1

RO13

9999

R13

RO6S2

RO12

9999

R13

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.