990-6204D-001

Specifications

Input Specifications

  60 kVA 80 kVA
Voltage (V) 380 400 415 380 400 415
Connections* L1, L2, L3, N, PE
Input voltage range (V) 342-477 at full load*
Frequency range (Hz) 40-70
Nominal input current (A) 96 91 88 128 122 117
Maximum input current (A) 109 104 100 154 146 141
Input current limitation (A) 155 206
Total harmonic distortion (THDI) <3% for linear loads
Input power factor > 0.99
Maximum short circuit rating Icc=10 kA
Protection Fuse
Ramp-in 7 seconds

Bypass Specifications

  60 kVA 80 kVA
Voltage (V) 380 400 415 380 400 415
Connections L1, L2, L3, N, PE
Overload capacity 110% for 60 minutes
130% for 10 minutes
130–150% for 1 minute
Minimum bypass voltage (V) 266 280 291 266 280 291
Maximum bypass voltage (V) 475 480 477 475 480 477
Frequency (Hz) 50 or 60

Frequency range (%)

±1, ±2, ±4, ±5, ±10. Default is ±10 (user selectable).
Nominal bypass current (A) 91 87 83 122 115 111
Maximum short circuit rating Icw=10 kA

Output Specifications

  60 kVA 80 kVA
Voltage (V) 380 400 415 380 400 415
Connections* L1, L2, L3, N, PE
Overload capacity* 110% for 60 minutes
125% for 10 minutes
150% for 1 minute
Output voltage regulation ± 1%
Dynamic load response 20 milliseconds
Output power factor 1.0
Nominal output current (A) 91 87 83 122 115 111
Total harmonic distortion (THDU) <2% at 100% balanced linear load
<5% at 100% non-linear load
Output frequency (Hz) 50 or 60
Slew rate (Hz/sec) Programmable: 0.5 to 2.0. Default is 0.5
Output performance classification (according to IEC/ EN62040-3) VFI-SS–111
Load power factor 0.5 leading to 0.5 lagging without derating

Output short circuit current

210 A/200 ms 330 A/200 ms

Battery Specifications

  60 kVA 80 kVA
Charging power in % of output power 1–16% 1–24%
Maximum charging power (kW) 9600 19200
Nominal battery voltage (2x20 blocks) (VDC) ± 240
Nominal float voltage (2x20 blocks) (VDC) ± 270
End of discharge voltage (2x20 blocks) (VDC) ± 192
Battery current at full load and nominal battery voltage (A) 133 176
Battery current at full load and minimum battery voltage (A) 166 222
Temperature compensation (per cell) Programmable from 0–7 mV. Default is 0 mV
Ripple current < 5% C10

Recommended Upstream Protection

NOTE: For local directives which require 4–pole circuit breakers: If neutral conductor is expected to carry a high current, due to line-neutral non-linear load, the circuit breaker must be rated according to expected neutral current.
  60 kVA 80 kVA
  Input Bypass Input Bypass
Breaker type NSX160F 36kA AC 3P3D 125A TMD C16F3TM125 NSX100F 36kA AC 3P3D 100A TMD C10F3TM100 NSX160F 36kA AC 3P3D 160A TMD C16F3TM160 NSX160F 36kA AC 3P3D 160A TMD C16F3TM160
In setting 125 100 160 160
Ir setting 125 100 160 144
Im setting 1250 (fixed) 800 (fixed) 1250 (fixed) 1250 (fixed)

Recommended Cables Sizes

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 50 mm².
Failure to follow these instructions will result in death or serious injury.

Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper conductors

  • Installation method C

PE size is based on table 54.2 of IEC 60364-5-54.

If the ambient temperature is greater than 30 °C, larger conductors are to be used in accordance with the correction factors of the IEC.

NOTE: The battery cable sizes given here are recommendations – Always follow the specific instructions in the battery solution documentation for battery cable sizes and battery PE cable sizes and ensure that the battery cable sizes match the battery breaker rating.
NOTE: Recommended cable sizes and maximum allowable cable size may vary for the auxiliary products. Refer to the installation manual provided with the auxiliary product.
NOTE: Neutral conductor is sized to handle 1.73 times phase current in case of high harmonic content from non-linear loads. If non or less harmonic currents are expected, neutral conductor can be sized accordingly but not less than the phase conductor.

60 kVA

Copper

  Cable size per phase (mm2) Neutral cable size (mm2) PE cable size (mm2)
Input 35 2x25 16
Bypass 25 16
Output 25 2x25 16
Battery 50 50 25

80 kVA

Copper

  Cable size per phase (mm2) Neutral cable size (mm2) PE cable size (mm2)
Input 50 2x50 25
Bypass 50 25
Output 50 2x50 25
Battery 2x50 2x50 50

Recommended Bolts and Cable Lugs

Cable size (mm²) Bolt size Cable lug type
16 M8 KST TLK16-8
25 M8 KST TLK25-8
35 M8 KST TLK35-8
50 M8 KST TLK50-8
NOTE: If the recommended lug type is not available, use a local M8 lug type as a substitute.

Torque Specifications

Bolt Size Torque
M8 17.5 Nm

UPS Shipping Weights and Dimensions

UPS Weight kg Height mm Width mm Depth mm
60 kVA 360 2102 750 1125
80 kVA 387 2102 750 1125

UPS Weights and Dimensions

UPS Weight kg Height mm Width mm Depth mm
60 kVA 311 1970 600 1000
80 kVA 339 1970 600 1000

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.

Environmental

  Operating Storage
Temperature 0 °C to 40 °C
Recommended optimal temperature for batteries: 20 °C to 25 °C
-15 °C to 40 °C for systems with batteries
-25 °C to 55 °C for systems without batteries
Relative humidity 0–95% non-condensing
Elevation
According to IEC 62040–3
Power derating factor:
0-1500 m: 1.000
1500-2000 m: 0.975
< 15000 m above sea level (or in an environment with equivalent air pressure)
Audible noise <65 dBA at full load and an ambient temperature of 30 °C*  
Protection class IP20 (dust filter as standard)
Color RAL 9003

Heat Dissipation

  60 kVA 80 kVA
  W BTU/hr W BTU/hr
Normal operation 3084 10523 4296 14659
Battery operation 2958 10093 4352 14850
ECO mode 540 1843 696 2375

Compliance

Safety

IEC 62040-1:2017, Edition 2.0, Uninterruptible power systems (UPS) – Part 1: Safety requirements

IEC 62040-1: 2008-6, 1st edition, Uninterruptible Power Systems (UPS) – Part 1: General and safety requirements for UPS

IEC 62040-1:2013-01, 1st edition amendment 1

EMC/EMI/RFI

IEC 62040-2:2016, Edition 3.0, Uninterruptible power systems (UPS) – Part 2: Electromagnetic compatibility (EMC) requirements.

IEC 62040-2:2005-10, 2nd edition, Uninterruptible Power Systems (UPS) – Part 2: Electromagnetic compatibility (EMC) requirements

Performance

IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements

Markings

CE, RCM, EAC, WEEE, UKCA

Transportation

ISTA 2B

Pollution degree

2

Overvoltage category

III

Earthing system

TN, TT, or IT

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.