990-91078G-001

Specifications for 208 V Systems

Input Specifications – 3:3 UPSs

  10 kVA 15 kVA 20 kVA
Voltage (V) 200 208 220 200 208 220 200 208 220
Connections* L1, L2, L3, N, PE
Input voltage range (V) 180-253
Frequency range (Hz) 45–65
Nominal input current (A) 32 31 29 48 46 43 63 61 58
Maximum input current (A) 36 34 32 53 51 49 70 68 65
Input current limitation (A) 42 40 38 63 60 57 83 80 76
Total harmonic distortion (THDI) <4%
Input power factor > 0.99
Maximum input shortcircuit withstand Icc=10 kA
Protection Circuit breaker and fuse Fuse
Ramp-in 15 seconds

Bypass Specifications – 3:3 UPSs

  10 kVA 15 kVA 20 kVA
Voltage (V) 200 208 220 200 208 220 200 208 220
Connections L1, L2, L3, N, PE
Overload capacity 110% continuous
110–120% for 10 minutes
120–135% for 1 minute
>135% for 300 milliseconds
Minimum bypass voltage (V) 180 187 198 180 187 198 180 187 198
Maximum bypass voltage (V) 230 240 253 230 240 253 230 240 253
Frequency (Hz) 50 or 60
Nominal bypass current (A) 29 28 27 44 42 40 58 56 53
Maximum input short circuit withstand Icc=10 kA

Output Specifications – 3:3 UPSs

  10 kVA 15 kVA 20 kVA
Voltage (V) 200 208 220 200 208 220 200 208 220
Connections* L1, L2, L3, N, PE
Overload capacity 110% for 60 minutes
125% for 10 minutes
150% for 1 minute
>150% for less than 200 milliseconds
Output voltage tolerance ± 1%
Dynamic load response 40 milliseconds
Output power factor 1.0
Nominal output current (A) 29 28 27 44 42 40 58 56 53
Output short circuit current

77 A/223 ms

111 A/248 ms

177 A/252 ms

Total harmonic distortion (THDU) <2% at 100% linear load
<6% at 100% non-linear load
Output frequency (Hz) 50 or 60
Slew rate (Hz/sec) Programmable: 0.1 to 5.0. Default is 2.0.
Output performance classification (according to EN62040–3) VFI-SS–111

Battery Specifications

  10 kVA 15 kVA 20 kVA
Charging power Programmable from 1% to 20% of UPS capacity. Default is 10%.
Maximum charging power (W) 2000 3000 4000
Nominal battery voltage (10 blocks) (VDC) ±120
Nominal float voltage (10 blocks) (VDC) ± 135
End of discharge voltage (10 blocks) (full load) (VDC) ± 96
End of discharge voltage (10 blocks) (no load) (VDC) ± 105
Battery current at full load and nominal battery voltage (10 blocks) (A) 46 68 92
Battery current at full load and minimum battery voltage (10 blocks) (A) 56 83 111
Temperature compensation (per cell) Programmable from 0–5 mV. Default is 3 mV.
Ripple current < 5% C10

Required Upstream Protection and Cable Sizes – 3:3 UPSs

NOTE: Overcurrent protection must be provided by others.

Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • Ambient temperature of 30 °C

  • Use of copper conductors

  • Installation method C

  • PE size is based on table 54.2 of IEC 60364-5-54.

  • Specific to AC cables: Maximum length 70 m with a line voltage drop <3% installed on perforated cable trays, XLPE-type insulation, single layer trefoil formation, THDI between 15% and 33%, 35 °C at 208 V grouped in four touching cables

  • Specific to DC cables: Maximum length 15 m with a line voltage drop <1%

NOTE: If neutral conductor is expected to carry a high current, due to line-neutral non-linear load, the circuit breaker must be rated according to expected neutral current.
NOTE: If the ambient temperature is greater than 30 °C, large conductors are to be used in accordance with the correction factors of the IEC.
NOTE: Recommended cable sizes and maximum allowable cable size may vary for the auxiliary products. Not all auxiliary products support aluminum cables. Refer to the installation manual provided with the auxiliary product.
NOTE: The DC cable sizes given here are recommendations – Always follow the specific instructions in the battery solution documentation for DC cable sizes and DC PE cable sizes and ensure that the DC cable sizes match the battery breaker rating.

10 kVA UPS

  Breaker type Cable size per phase (mm2) PE cable size (mm2))
Input – single mains
Input – dual mains
iC65H-C-40A / C60H-C-40A
iC65H-C-40A / C60H-C-40A
10 10
Bypass iC65H-C-40A / C60H-C-40A 10 10
Output C65N-B-4P-10A / C60N-B-4P-10A /
C65N-B-4P-10A / C60N-C-4P-6A
10 10
Battery Compact NSX100F DC TM80D - 3P 25 16

15 kVA UPS

  Breaker type Cable size per phase (mm2) PE cable size (mm2))
Input – single mains
Input – dual mains
iC65H-C-63A / C60H-C-63A / C120H-C-63A
iC65H-C-63A / C60H-C-63A / C120H-C-63A
16 16
Bypass iC65H-C-63A / C60H-C-63A / C120H-C-63A 16 16
Output C65N-B-4P-16A / C60N-B-4P-16A /
C65N-C-4P-10A / C60N-C-4P-10A
16 16
Battery Compact NSX160F DC TM125D - 3P 25 16

20 kVA UPS

  Breaker type Cable size per phase (mm2) PE cable size (mm2))
Input – single mains
Input – dual mains
C120H-C-80A / NSX100F TM80C 80A
C120H-C-80A / NSX100F TM80C 80A
25 16
Bypass C120H-C-80A / NSX100F TM80C 80A 25 16
Output C65N-B-4P-20A / C60N-B-4P-20A /
C65N-C-4P-10A / C60N-C-4P-10A
25 16
Battery Compact NSX160F DC TM160D - 3P 35 16
NOTE:
  • These protection devices ensures discrimination for each of the Easy 3S output circuits. If the recommended downstream protection is not installed and a short-circuit occurs, the result may be a break longer than 50 ms on all the other output circuits.

  • The recommended output branch breakers are for reference only. Whether to include the output branch breakers in your circuit depends on your use cases.

UPS Weights and Dimensions – 3:3 UPSs

UPS Weight kg Height mm Width mm Depth mm
10 kVA UPS for external batteries 58 770 250 800
15 kVA UPS for external batteries 60 770 250 800
20 kVA UPS for external batteries 70 770 250 900

UPS Shipping Weights and Dimensions – 3:3 UPSs

UPS Weight kg Height mm Width mm Depth mm
10 kVA UPS for external batteries 75 1015 400 982
15 kVA UPS for external batteries 77 1015 400 982
20 kVA UPS for external batteries 86 1015 400 1050
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?