990-91078G-001

Specifications

Recommended Bolts and Cable Lugs

Cable Size (mm²)

Bolt Size

Cable Lug Type

Note

6

M5

KST TLK6-5

If the recommended lug type is not available, use a local M5 lug type as a substitute.

8

M5

KST RNBS8-5

10

M6

KST TLK10-6

If the recommended lug type is not available, use a local M6 lug type as a substitute.

16

M6

KST TLK16-6

25

M6

KST DRNB6-25

35

M6

KST TLK35-6

50

M8

KST TLK50-8

If the recommended lug type is not available, use a local M8 lug type as a substitute.

Torque Specifications

Bolt Size Torque
M5 4 Nm
M6 5 Nm
M8 12 Nm

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.
NOTE: If the UPS is installed without side access (Option A*), the length of the cables connected to the UPS must allow for rolling out the UPS.

Clearance for UPS for External Batteries

Option A*

Option B

NOTE: 200 mm left side clearance is required when the UPS is placed next to a wall to allow the front door to open properly.

Environmental

  Operation Storage
Temperature 0 °C to 40 °C
20 °C to 25 °C (optimal operation temperature for batteries)
-15 °C to 40 °C for systems with batteries
-25 °C to 55 °C for systems without batteries
Relative humidity 0–95% non-condensing
Elevation derating according to
IEC 62040–3
1000 m: 1.000
1500 m: 0.975
2000 m: 0.950
< 15000 m above sea level (or in an environment with equivalent air pressure)
Audible noise 10–20 kVA 400 V: <60 dBA at full load
30–40 kVA 400 V: <63 dBA at full load
10–20 kVA 208 V: <63 dBA at full load
 
Protection class IP20 (dust filter as standard)
Color RAL 9003

Compliance

Safety

IEC 62040-1:2017, Edition 2.0, Uninterruptible power systems (UPS) – Part 1: Safety requirements

IEC 62040-1: 2008-6, 1st edition, Uninterruptible Power Systems (UPS) – Part 1: General and safety requirements for UPS

IEC 62040-1:2013-01, 1st edition amendment 1

EMC/EMI/RFI

IEC 62040-2:2016, Edition 3.0, Uninterruptible power systems (UPS) – Part 2: Electromagnetic compatibility (EMC) requirements.

IEC 62040-2:2005-10, 2nd edition, Uninterruptible Power Systems (UPS) – Part 2: Electromagnetic compatibility (EMC) requirements

Performance

IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements

Markings

CE, RCM, EAC, WEEE, UKCA

Transportation

ISTA 2B

Pollution degree

2

Overvoltage category

III

Earthing system

TN, TT, or IT

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?