Specifications
For a 1+1 parallel system for redundancy, the parallel maintenance bypass panel can support a load of up to 120 kW/kVA as long as the neutral current (250 A) is not exceeded:
-
at 380 V, the maximum neutral current capability is reached with a 95 kVA non-linear load.
-
at 400 V, the maximum neutral current capability is reached with a 100 kVA non-linear load.
For a 2+0 parallel system for capacity, the parallel maintenance bypass panel can support a load of up to 240 kW/kVA as long as the neutral current (500 A) is not exceeded:
-
at 380 V, the maximum neutral current capability is reached with a 190 kVA non-linear load.
-
at 400 V, the maximum neutral current capability is reached with a 200 kVA non-linear load.
Recommended Cable Sizes for Galaxy VS
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes.
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper or aluminum conductors
-
Installation method C
PE size is based on table 54.2 of IEC 60364-4-54.
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC. Aluminum cables are not recommended for ambient temperatures over 30 °C.
Copper
Copper
|
Commercial reference |
GVSBPAR60K120H | |||||||
|---|---|---|---|---|---|---|---|---|
|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
||||||
|
Parallel system rating |
120 kW | 160 kW | 200 kW | 240 kW | 60 kW | 80 kW | 100 kW | 120 kW |
|
Input phases (mm2) |
95 |
120 |
185 |
2 x 120 |
35 |
50 |
70 |
95 |
|
Input PE (mm2) |
50 |
70 |
95 |
120 |
25 |
25 |
35 |
50 |
|
Input N (mm2) |
120 |
2 x 120 |
2 x 150 |
3 x 150 |
50 |
95 |
120 |
120 |
|
UPS input (mm2) |
35 |
50 |
2 x 25 |
2 x 50 |
35 |
50 |
2 x 25 |
2 x 50 |
|
UPS output (mm2) |
25 |
50 |
2 x 25 |
2 x 35 |
25 |
50 |
2 x 25 |
2 x 35 |
|
UPS PE (mm2) |
25 |
25 |
35 |
50 |
25 |
25 |
35 |
50 |
|
UPS N (mm2) |
50 |
95 |
3 x 35 |
3 x 35 |
50 |
2 x 50 |
3 x 35 |
3 x 35 |
|
Load (mm2) |
95 |
120 |
185 |
2 x 95 |
25 |
50 |
70 |
95 |
|
Load PE (mm2) |
50 |
70 |
95 |
95 |
16 |
25 |
35 |
50 |
|
Load N (mm2) |
120 |
2 x 120 |
2 x 150 |
3 x 150 |
50 |
95 |
120 |
120 |
Aluminum
|
Commercial reference |
GVSBPAR10K30H | GVSBPAR40K50H | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
Capacity (2+0) |
Redundancy (1+1) |
||||||
|
Parallel system rating |
20 kW | 40 kW | 60 kW | 10 kW | 20 kW | 30 kW | 80 kW | 100 kW | 40 kW | 50 kW |
|
Input phases (mm2) |
6 | 25 | NA | 6 | 6 | NA |
70 |
NA |
25 |
NA |
|
Input PE (mm2) |
6 | 16 | NA | 6 | 6 | NA |
35 |
NA |
16 |
NA |
|
Input N (mm2) |
2 x 16 | 2 x 16 | NA | 6 | 16 | NA |
2 x 70 |
NA |
50 |
NA |
|
UPS input (mm2) |
6 | 6 | NA | 6 | 6 | NA |
25 |
NA |
25 |
NA |
|
UPS output (mm2) |
6 | 6 | NA | 6 | 6 | NA |
16 |
NA |
16 |
NA |
|
UPS PE (mm2) |
6 | 6 | NA | 6 | 6 | NA |
16 |
NA |
16 |
NA |
|
UPS N (mm2) |
6 | 16 | NA | 6 | 16 | NA |
2 x 16 |
NA |
2 x 16 |
NA |
|
Load (mm2) |
6 | 16 | NA | 6 | 6 | NA |
70 |
NA |
16 |
NA |
|
Load PE (mm2) |
6 | 16 | NA | 6 | 6 | NA |
35 |
NA |
16 |
NA |
|
Load N (mm2) |
16 | 2 x 16 | NA | 6 | 2 x 16 | NA |
2 x 70 |
NA |
50 |
NA |
Aluminum
|
Commercial reference |
GVSBPAR60K120H | |||||||
|---|---|---|---|---|---|---|---|---|
|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
||||||
|
Parallel system rating |
120 kW | 160 kW | 200 kW | 240 kW | 60 kW | 80 kW | 100 kW | 120 kW |
|
Input phases (mm2) |
150 |
185 |
2 x 120 |
NA |
50 |
70 |
95 |
NA |
|
Input PE (mm2) |
95 |
95 |
150 |
NA |
25 |
70 |
50 |
NA |
|
Input N (mm2) |
185 |
2 x 120 |
3 x 150 |
NA |
70 |
150 |
185 |
NA |
|
UPS input (mm2) |
50 |
2 x 35 |
2 x 50 |
NA |
50 |
2 x 35 |
2 x 50 |
NA |
|
UPS output (mm2) |
50 |
2 x 35 |
2 x 35 |
NA |
50 |
2 x 35 |
2 x 35 |
NA |
|
UPS PE (mm2) |
25 |
35 |
50 |
NA |
25 |
35 |
50 |
NA |
|
UPS N (mm2) |
2 x 35 |
3 x 35 |
3 x 50 |
NA |
2 x 35 |
3 x 35 |
3 x 50 |
NA |
|
Load (mm2) |
120 |
185 |
2 x 120 |
NA |
50 |
70 |
95 |
NA |
|
Load PE (mm2) |
70 |
95 |
120 |
NA |
25 |
35 |
50 |
NA |
|
Load N (mm2) |
185 |
2 x 120 |
4 x 95 |
NA |
70 |
150 |
185 |
NA |
Recommended Upstream Protection for Galaxy VS
Input
Input
|
Commercial reference |
GVSBPAR40K50H | |||
|---|---|---|---|---|
|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
||
|
Parallel system rating |
80 kW | 100 kW | 40 kW | 50 kW |
|
Breaker type |
LV430670 | LV431671 | LV429671 | LV429670 |
|
In (A) |
160 | 200 | 80 | 100 |
|
Ir (A) |
160 | 200 | 80 | 100 |
|
Im (A) |
1250 (fixed) | 5-10 x In | 640 (fixed) | 800 (fixed) |
Input
|
Commercial reference |
GVSBPAR60K120H | |||||||
|---|---|---|---|---|---|---|---|---|
|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
||||||
|
Parallel system rating |
120 kW | 160 kW | 200 kW | 240 kW | 60 kW | 80 kW | 100 kW | 120 kW |
|
Breaker type |
LV431670 | LV432695 | LV432695 | LV432895 | LV430671 | LV430670 | LV431671 | LV431670 |
|
In (A) |
250 | 320 | 400 | 500 | 125 | 160 | 200 | 250 |
|
Ir (A) |
250 | 1 | 0.94 | 125 | 160 | 200 | 250 | |
| Im (A) / Isd (A) | 5-10 x In | 1.5-10 | 1250 (fixed) | 5-10 x In | ||||
Recommended Cable Sizes for Easy UPS 3S and Easy UPS 3M
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes.
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper or aluminum conductors
-
Installation method C
PE size is based on table 54.2 of IEC 60364-4-54.
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC. Aluminum cables are not recommended for ambient temperatures over 30 °C.
Easy UPS 3S – 3:1 UPS System
| Commercial reference | GVSBPAR40K50H | GVSBPAR60K120H | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
Capacity (2+0) |
Redundancy (1+1) |
|||||||
|
Parallel system rating |
20 kVA | 30 kVA | 10 kVA | 15 kVA | 20 kVA | 30 kVA | 40 kVA | 60 kVA | 20 kVA | 30 kVA | |
| Single mains system | Input phases (mm2) |
35 |
50 |
16 |
25 |
35 |
50 |
2 x 35 |
2 x 70 |
35 |
50 |
|
Input N (mm2) |
35 |
50 |
16 |
25 |
35 |
50 |
2 x 35 |
2 x 70 |
35 |
50 |
|
| Input PE (mm2) |
16 |
25 |
16 |
16 |
16 |
25 |
35 |
70 |
16 |
25 |
|
| Dual mains system | Bypass phases (mm2) |
35 |
50 |
16 |
25 |
35 |
50 |
2 x 35 |
2 x 70 |
35 |
50 |
| Bypass N (mm2) |
35 |
50 |
16 |
25 |
35 |
50 |
2 x 35 |
2 x 70 |
35 |
50 |
|
| Bypass PE (mm2) |
16 |
25 |
16 |
16 |
16 |
25 |
35 |
70 |
16 |
25 |
|
|
Load (mm2) |
35 |
50 |
16 |
25 |
35 |
50 |
2 x 35 |
2 x 70 |
35 |
50 |
|
|
Load N (mm2) |
35 |
50 |
16 |
25 |
35 |
50 |
2 x 35 |
2 x 70 |
35 |
50 |
|
|
Load PE (mm2) |
16 |
25 |
16 |
16 |
16 |
25 |
35 |
70 |
16 |
25 |
|
|
UPS input (mm2) /UPS bypass (mm2) |
16 |
25 |
16 |
25 |
16 |
25 |
35 |
50 |
35 |
50 |
|
|
UPS output (mm2) |
16 |
25 |
16 |
25 |
16 |
25 |
35 |
50 |
35 |
50 |
|
|
UPS N (mm2) |
16 |
25 |
16 |
25 |
16 |
25 |
35 |
50 |
35 |
50 |
|
|
UPS PE (mm2) |
16 |
16 |
16 |
16 |
16 |
16 |
16 |
25 |
16 |
25 |
|
Easy UPS 3S – 3:3 UPS System
| Commercial reference | GVSBPAR40K50H | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
|||||||||
|
Parallel system rating |
20 kVA | 30 kVA | 40 kVA | 60 kVA | 80 kVA | 10 kVA | 15 kVA | 20 kVA | 30 kVA | 40 kVA | |
| Single mains system | Input phases (mm2) |
10 |
16 |
25 |
35 |
50 |
6 |
6 |
10 |
16 |
25 |
|
Input N (mm2) |
2 x 10 |
2 x 16 |
2 x 25 |
2 x 25 |
2 x 50 |
6 |
6 |
10 |
16 |
25 |
|
| Input PE (mm2) |
10 |
16 |
16 |
16 |
25 |
6 |
6 |
10 |
16 |
16 |
|
| Dual mains system | Bypass phases (mm2) |
10 |
16 |
25 |
25 |
50 |
6 |
6 |
10 |
16 |
25 |
| Bypass N (mm2) |
2 x 10 |
2 x 16 |
2 x 25 |
2 x 25 |
2 x 50 |
6 |
6 |
10 |
16 |
25 |
|
| Bypass PE (mm2) |
10 |
16 |
16 |
16 |
25 |
6 |
6 |
10 |
16 |
16 |
|
|
Load (mm2) |
10 |
16 |
25 |
25 |
50 |
6 |
6 |
10 |
16 |
25 |
|
|
Load N (mm2) |
2 x 10 |
2 x 16 |
2 x 25 |
2 x 25 |
2 x 50 |
6 |
6 |
10 |
16 |
25 |
|
|
Load PE (mm2) |
10 |
16 |
16 |
16 |
25 |
6 |
6 |
10 |
16 |
16 |
|
|
UPS input (mm2) /UPS bypass (mm2) |
6 |
6 |
10 |
16 |
25 |
6 |
6 |
10 |
16 |
25 |
|
|
UPS output (mm2) |
6 |
6 |
10 |
16 |
25 |
6 |
6 |
10 |
16 |
25 |
|
|
UPS N (mm2) |
6 |
6 |
10 |
16 |
25 |
6 |
6 |
10 |
16 |
25 |
|
|
UPS PE (mm2) |
6 |
6 |
10 |
16 |
16 |
6 |
6 |
10 |
16 |
16 |
|
Easy UPS 3M – 3:3 UPS System
| Commercial reference | GVSBPAR60K120H | ||||
|---|---|---|---|---|---|
|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
|||
|
Parallel system rating |
120 kVA | 160 kVA | 60 kVA | 80 kVA | |
| Single mains system | Input phases (mm2) |
95 |
120 |
35 |
50 |
|
Input N (mm2) |
2 x 95 |
2 x 120 |
2 x 25 |
2 x 50 |
|
| Input PE (mm2) |
50 |
70 |
16 |
25 |
|
| Dual mains system | Bypass phases (mm2) |
95 |
120 |
35 |
50 |
| Bypass N (mm2) |
2 x 95 |
2 x 120 |
2 x 25 |
2 x 50 |
|
| Bypass PE (mm2) |
50 |
70 |
16 |
25 |
|
|
Load (mm2) |
95 |
120 |
25 |
50 |
|
|
Load N (mm2) |
2 x 95 |
2 x 120 |
2 x 25 |
2 x 50 |
|
|
Load PE (mm2) |
50 |
70 |
16 |
25 |
|
|
UPS input (mm2) /UPS bypass (mm2) |
35 |
50 |
35 |
50 |
|
|
UPS output (mm2) |
25 |
50 |
25 |
50 |
|
|
UPS N (mm2) |
2 x 25 |
2 x 50 |
2 x 25 |
2 x 50 |
|
|
UPS PE (mm2) |
16 |
25 |
16 |
25 |
|
Recommended Upstream Protection for Easy UPS 3S and Easy UPS 3M
Easy UPS 3S – 3:1 UPS System
Input/Bypass (Only for Dual Mains System)
| Commercial reference | GVSBPAR40K50H | GVSBPAR60K120H | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
Capacity (2+0) |
Redundancy (1+1) |
||||||
|
Parallel system rating |
20 kVA | 30 kVA | 10 kVA | 15 kVA | 20 kVA | 30 kVA | 40 kVA | 60 kVA | 20 kVA | 30 kVA |
| Breaker type |
C120H-C-100A/ NSX100F 100A TM100D C10F3TM100 |
CompactNSX160F 160A TM160D C16F3TM160 |
iC65H-C-50A/ C60H-C-50A |
C120H-C-80A / NSX100F 80A TM80D C10F3TM080 |
C120H-C-100A/ NSX100F 100A TM100D C10F3TM100 |
CompactNSX160F 160A TM160D C16F3TM160 |
CompactNSX250F TM200D C25F3TM200 |
NSX400N mic2.3 ( C40N32D400 |
C120H-C-100A/ NSX100F 100A TM100D C10F3TM100 |
CompactNSX160F 160A TM160D C16F3TM160 |
| In (A) |
Fixed |
160 |
Fixed |
Fixed |
Fixed |
160 |
250 |
400 |
Fixed/100 |
160 |
| Ir (A) |
Fixed/100 |
144 |
Fixed |
Fixed/80 |
Fixed/100 |
144 |
200 |
280 |
Fixed/100 |
144 |
| Im (A) |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
5~10*In |
Io=1.5~10 |
Fixed |
Fixed |
Easy UPS 3S – 3:3 UPS System
Input
| Commercial reference | GVSBPAR40K50H | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
||||||||
|
Parallel system rating |
20 kVA | 30 kVA | 40 kVA | 60 kVA | 80 kVA | 10 kVA | 15 kVA | 20 kVA | 30 kVA | 40 kVA |
| Breaker type |
iC65H-C-40A / C60H-C-40A |
iC65H-C-63A / C60H-C-63A /C120H-C-63A |
C120H-C-80A / NSX100F 80A TM80D C10F3TM080 |
Compact NSX160F TM125D ( C16F3TM125) |
Compact NSX160F TM160D ( C16F3TM160) |
iC65H-C-20A / C60H-C-20A |
iC65H-C-32A / C60H-C-32A |
iC65H-C-40A / C60H-C-40A |
iC65H-C-63A / C60H-C-63A /C120H-C-63A |
C120H-C-80A / NSX100F 80A TM80D C10F3TM080 |
| In (A) |
Fixed |
Fixed |
Fixed/80 |
125 |
160 |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed/80 |
| Ir (A) |
Fixed |
Fixed |
Fixed/80 |
125 |
160 |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed/80 |
| Im (A) |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Bypass (Only for Dual Mains System)
| Commercial reference | GVSBPAR40K50H | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
||||||||
|
Parallel system rating |
20 kVA | 30 kVA | 40 kVA | 60 kVA | 80 kVA | 10 kVA | 15 kVA | 20 kVA | 30 kVA | 40 kVA |
| Breaker type |
iC65H-C-40A / C60H-C-40A |
iC65H-C-63A / C60H-C-63A /C120H-C-63A |
C120H-C-80A / NSX100F 80A TM80D C10F3TM080 |
Compact NSX100F TM100D (C10F3TM100) |
Compact NSX160F TM160D (C16F3TM160) |
iC65H-C-20A / C60H-C-20A |
iC65H-C-32A / C60H-C-32A |
iC65H-C-40A / C60H-C-40A |
iC65H-C-63A / C60H-C-63A /C120H-C-63A |
C120H-C-80A / NSX100F 80A TM80D C10F3TM080 |
| In (A) |
Fixed |
Fixed |
Fixed/80 |
100 |
160 |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed/80 |
| Ir (A) |
Fixed |
Fixed |
Fixed/80 |
100 |
144 |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed/80 |
| Im (A) |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Easy UPS 3M – 3:3 UPS System
Input/Bypass (Only for Dual Mains System)
| Commercial reference | GVSBPAR60K120H | |||
|---|---|---|---|---|
|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
||
|
Parallel system rating |
120 kVA | 160 kVA | 60 kVA | 80 kVA |
| Breaker type |
NSX250N mic2.2 (C25N32D250) |
NSX400N mic2.3 (C40N32D400) |
Compact NSX160F TM125D (C16F3TM125) |
Compact NSX160F TM160D (C16F3TM160) |
| Io (A) |
250 |
400 |
125 |
160 |
| Ir (A) |
200 |
280 |
125 |
160 |
| Isd (A) |
1.5-10 |
1.5-10 |
800 (fixed) |
1250 (fixed) |
Torque Specifications
| Bolt size | Torque |
|---|---|
| M4 | 1.7 Nm |
| M5 | 2.2 Nm |
| M6 | 5 Nm |
| M8 | 17.5 Nm |
| M10 | 30 Nm |
| M12 | 50 Nm |
Parallel Maintenance Bypass Panel Shipping Weights and Dimensions
Parallel Maintenance Bypass Panel Weights and Dimensions
| Commercial reference | Weight kg | Height mm | Width mm | Depth mm |
|---|---|---|---|---|
| GVSBPAR10K30H | 35 | 700 | 650 | 210 |
| GVSBPAR40K50H | 86 | 850 | 750 | 250 |
| GVSBPAR60K120H | 110 | 1000 | 900 | 280 |
Clearance
Compliance
| Safety | IEC 62040-1: 2017, Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety requirements |
| Performance | IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements |
| Environmental | IEC 62040-4: 2013-04, 1st edition Uninterruptible Power Systems (UPS) - Part 4: Environmental aspects – Requirements and reporting |
| Markings | CE |
| Earthing system | TN-C, TN-S, TT |
| Overvoltage category | OVCIII |
| Protective class | I |
| Pollution degree | 2 |
Environment
| Operating | Storage | |
|---|---|---|
| Temperature | 0 °C to 40 °C | -25 °C to 55 °C |
| Relative humidity | 5-95% non-condensing | 10-80% non-condensing |
| Elevation | 0-3000 m | |
| Protection class | IP20 | |
| Color | RAL 9003, gloss level 85% | |
One Line Diagram
Galaxy VS One Line Diagrams
| UIB1 | Unit input breaker for UPS 1 |
| UIB2 | Unit input breaker for UPS 2 |
| MBB | Maintenance bypass breaker |
| IMB | Internal maintenance breaker |
| UOB1 | Unit output breaker for UPS 1 |
| UOB2 | Unit output breaker for UPS 2 |
| BB | Battery breaker |
The parallel maintenance bypass panel is used in single mains systems to parallel two UPSs for either capacity or redundancy.
Easy UPS 3S and Easy UPS 3M One Line Diagrams
| UIB | Unit input breaker |
| SSIB | Static switch input breaker |
| MBB | Internal maintenance bypass breaker |
| UOB | Unit output breaker |
| Ext. UIB1/Ext. SSIB1 | External unit input breaker/static switch input breaker for UPS 1 |
| Ext. UIB2/Ext. SSIB2 | External unit input breaker/static switch input breaker for UPS 2 |
| Ext. MBB | External maintenance bypass breaker |
| Ext. UOB1 | External unit output breaker for UPS 1 |
| Ext. UOB2 | External unit output breaker for UPS 2 |
| BB | Battery breaker |
DANGER