990-66239-001

Environment

  Operating Storage
Temperature 0 °C to 40 °C -15 °C to 40 °C
Relative humidity 0-95% non-condensing 10-80% non-condensing
Elevation 0-3000 m  
Protection class IP20
Color RAL 9003, gloss level 85%