990-5940H-001

Environmental

  Operation Storage
Temperature 0 °C to 40 °C
20 °C to 25 °C (optimal operation temperature for batteries)
-15 °C to 40 °C for systems with batteries
-25 °C to 55 °C for systems without batteries
Relative humidity 0–95% non-condensing
Elevation derating according to
IEC 62040–3
1000 m: 1.000
1500 m: 0.975
2000 m: 0.950
< 15000 m above sea level (or in an environment with equivalent air pressure)
Audible noise 10–20 kVA 400 V: <60 dBA at full load
30–40 kVA 400 V: <63 dBA at full load
10–20 kVA 208 V: <63 dBA at full load
 
Protection class IP20 (dust filter as standard)
Color RAL 9003
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.