990-6408D-001

Facility Planning

Input Specifications

  10 kVA 15 kVA 20 kVA 30 kVA 40 kVA
Voltage (V) 208 220 208 220 208 220 208 220 208 220
Connections* L1, L2, L3, N, G
Input voltage range (V) 176–253
Frequency range (Hz) 40–70
Nominal input current (A) 31 30 46 44 61 58 92 86 120 113
Maximum input current (A) 37 35 54 51 72 69 107 102 143 136
Input current limitation (A) 58 85 114 169 225
Total harmonic distortion (THDI) ≤4% at 100% linear load (symmetrical)
Input power factor ≥0.99 at loads >75%
Maximum short circuit rating 10 kA RMS symmetrical
Protection Built-in backfeed protection and fuses
Ramp-in 30 seconds

Bypass Specifications

  10 kVA 15 kVA 20 kVA 30 kVA 40 kVA
Voltage (V) 208 220 208 220 208 220 208 220 208 220
Connections L1, L2, L3, N, G
Overload capacity 110% continuous
125% for 10 minutes
150% for 1 minute
>150% for 300 milliseconds
Minimum bypass voltage (V) 125 132 125 132 125 132 125 132 125 132
Maximum bypass voltage (V) 260 275 260 275 260 275 260 275 260 275
Frequency (Hz) 50 or 60
Frequency range (Hz) ±1, ±3, ±5 (user selectable)
Nominal bypass current (A) 29 28 43 41 57 54 86 81 113 107
Maximum short circuit rating 10 kA RMS symmetrical
Protection Built-in backfeed protection

Output Specifications

  10 kVA 15 kVA 20 kVA 30 kVA 40 kVA
Voltage (V) 208 220 208 220 208 220 208 220 208 220
Connections* L1, L2, L3, N, G
Overload capacity 110% for 60 minutes
125% for 10 minutes
150% for 1 minute
>150% for less than 200 milliseconds
Output voltage regulation ± 1% at symmetrical load
Dynamic load response ± 5% after 20 milliseconds
Output power factor 1.0
Nominal output current (A) 28 26 42 40 56 52 83 79 111 105
Total harmonic distortion (THDU) <1.5% at 100% linear load
<6% at 100% non-linear load
Output frequency (Hz) 50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running
Output performance classification (according to IEC62040–3) VFI-SS-121
Load power factor From 0.7 leading to 0.7 lagging without derating
Load crest factor 2.5:1

Battery Specifications

  10 kVA 15 kVA 20 kVA 30 kVA 40 kVA
Charging power Programmable from 1% to 15% of UPS capacity. Default is 10%.
Maximum charging power (W) 1500 2250 3000 4500 6000
Nominal battery voltage (20 blocks) (VDC) ± 120
Nominal float voltage (20 blocks) (VDC) ± 136
End of discharge voltage (20 blocks) (≥ 3C) (VDC) ± 96
End of discharge voltage (20 blocks) (≤ 0.05C) (VDC) ± 105
Battery current at full load and nominal battery voltage (20 blocks) (A) 46 68 91 136 182
Battery current at full load and minimum battery voltage (20 blocks) (A) 57 85 114 170 227
Temperature compensation (per cell) Programmable from 0 to 5 mV. Default is 3 mV if the battery temperature is above 25 °C (77 °F).
Ripple current < 5% C20
Battery test Manual/automatic (selectable)

Required Upstream Protection and Cable Sizes

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 4/0 AWG.
Failure to follow these instructions will result in death or serious injury.
NOTE: Overcurrent protection and cable lugs are to be provided by others.

Cable sizes in this manual are based on Table 310.15 (B)(16) of the National Electrical Code (NEC) with the following assertions:

  • 90 °C (194 °F) conductors (75 °C (167 °F) termination)

  • An ambient temperature of 30 °C (86 °F)

  • Use of copper conductors

  • Installation method C

If the ambient temperature is greater than 30 °C (86 °F), larger conductors are to be selected in accordance with the correction factors of the NEC.

Equipment grounding conductors (EGC) are sized in accordance with NEC Article 250.122 and Table 250.122.

NOTE: The battery cable sizes given here are recommendations. Always follow the specific instructions in the battery solution documentation for battery +/- and battery EGC cable sizes.
NOTE: Neutral conductor is sized to handle 1.73 times phase current in case of high harmonic content from non-linear loads. If few or no harmonic currents are expected, neutral conductor can be sized as phase conductor. In dual mains systems, the input neutral conductor can be sized as the input phase conductor.
UPS rating 10 kVA 15 kVA 20 kVA 30 kVA 40 kVA
Input phases (AWG/kcmil) 8 6 4 1 2/0
Input EGC (AWG/kcmil) 10 8 8 6 6
Bypass/output phases (AWG/kcmil) 8 6 4 1 2/0
Bypass EGC/output EGC (AWG/kcmil) 10 8 8 6 6
Neutral (AWG/kcmil) 4 3 1/0 2x1/0 2x2/0
Battery +/-/N (AWG/kcmil) 4/0 4/0 4/0 4/0 4/0
Battery EGC (AWG/kcmil) 10 8 8 6 6

Recommended Upstream Protection

CAUTION
HAZARD OF FIRE
  • Connect only to a circuit with the below specifications.
  • Connect to a circuit provided with a 175 A branch circuit overcurrent protection maximum in accordance with the National Electric Code, ANSI/NFPA70, and the Candadian Electrical Code, Part I, C22.1.
Failure to follow these instructions can result in injury or equipment damage.
NOTE: Overcurrent protection is to be provided by others and marked with its function.
NOTE: For IT systems or resistance grounding systems, a 4-pole circuit breaker must be installed.
NOTE: For local directives which require 4-pole circuit breakers: If neutral conductor is expected to carry a high current, due to line-neutral non-linear load, the circuit breaker must be rated according to expected neutral current.
UPS rating Source Breaker rating (lr) Breaker type li (x In) setting
10 kVA Input 45 A BDF36045 400 A fixed
Bypass 35 A BDF36035 400 A fixed
15 kVA Input 70 A BGF36070 640 A fixed
Bypass 60 A BGF36060 640 A fixed
20 kVA Input 90 A BGF36090 1000 A fixed
Bypass 70 A BGF36070 640 A fixed
30 kVA Input 110 A HGF36110C 1250
Bypass 90 A HGF36090C 1250
40 kVA Input 150 A HJF36150C 1250
Bypass 125 A HJF36125C 1250

Recommended Bolts and Cable Lugs

NOTICE
risk of equipment damage
Use only UL approved compression cable lugs.
Failure to follow these instructions can result in equipment damage.
UPS rating 10 kVA 15 kVA 20 kVA 30 kVA 40 kVA
Ground/EGC Cable size (AWG/kcmil) 10 8 8 6 6
Bolt size M6 M6 M6 M8 M6
Cable lug type LCA10-14-L LCA8-14-L LCA8-14-L LCA6-56-L LCA6-56-L
Input/bypass/output Cable size (AWG/kcmil) 8 6 4 1 2/0
Bolt size M6 M8 M8 M8 M10
Cable lug type LCA8-14-L LCA6-56-L LCA4-56-L LCA1-56-E LCA2/0-38-X
Neutral Cable size (AWG/kcmil) 4 3 1/0 2x1/0 2x2/0
Bolt size M6 M8 M8 M10 M10
Cable lug type LCAN4-14-L-01 LCA3-56-L LCA1/0-56-X LCA1/0-56-X LCA2/0-38-X
Battery Cable size (AWG/kcmil) 4/0 4/0 4/0 4/0 4/0
Bolt size M10 M10 M10 M10 M10
Cable lug type LCA4/0-38-X LCA4/0-38-X LCA4/0-38-X LCA4/0-38-X LCA4/0-38-X

Torque Specifications

UPS rating Bolt Size Torque
10 kVA M6 5.59 Nm (4.12 lb-ft)
M10 15 Nm (11.06 lb-ft)
15 kVA/20 kVA M8 5.59 Nm (4.12 lb-ft)
M10 15 Nm (11.06 lb-ft)
30 kVA M8 12 Nm (8.85 lb-ft)
M10 15 Nm (11.06 lb-ft)
40 kVA M10 15 Nm (11.06 lb-ft)

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.
NOTE: If the UPS is installed without side access (Option A*), the length of the cables connected to the UPS must allow for rolling out the UPS.

For the United States

Option A*

Option B


For Other Regions and Countries

Option A*

Option B

Environmental

  Operation Storage
Temperature 0 °C to 40 °C (32 °F to 104 °F)* -15 °C to 40 °C (5 °F to 104 °F) for systems with batteries
-25 °C to 55 °C (-13 °F to 131 °F) for systems without batteries
Relative humidity 0–95% non-condensing
Elevation derating according to
IEC 62040–3

Designed for operation in 0-2000 m (0-6600 feet) elevation.

Power derating required from 1000-2000 m:
Up to 1000 m (3300 feet): 1.000
Up to 1500 m (5000 feet): 0.975
Up to 2000 m (6600 feet): 0.950

< 15000 m (50000 feet) above sea level (or in an environment with equivalent air pressure)
Audible noise 10 kVA: ≤65 dBA at full load
15-30 kVA: ≤68 dBA at full load
40 kVA: ≤70 dBA at full load
 
Protection class IP20 (dust filter as standard)
Color RAL 9003

Heat Dissipation

  10 kVA 15 kVA 20 kVA 30 kVA 40 kVA
Normal mode (W) 700 1050 1400 2100 2800
Battery mode (W) 750 1125 1500 2250 3000
ECO mode (W) 200 300 400 600 800
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.