Technical Data
Input Power Factor
| UPS rating | 10 kVA | 15 kVA | 20 kVA | 30 kVA | 40 kVA |
|---|---|---|---|---|---|
| 25% load |
0.9653 |
0.9538 |
0.9666 |
0.9732 |
0.9799 |
| 50% load |
0.9924 |
0.9896 |
0.9944 |
0.9938 |
0.9966 |
| 75% load |
0.9973 |
0.9966 |
0.9982 |
0.9978 |
0.9992 |
| 100% load |
0.9989 |
0.9981 |
0.9994 |
0.9992 |
0.9996 |
Efficiency
Normal Mode
| UPS rating | 10 kVA | 15 kVA | 20 kVA | 30 kVA | 40 kVA |
|---|---|---|---|---|---|
| 25% load |
92.3 |
92.73 |
93.31 |
93.68 |
94.23 |
| 50% load |
93.39 |
94.05 |
94.13 |
94.11 |
94.37 |
| 75% load |
92.82 |
93.91 |
93.7 |
93.53 |
93.75 |
| 100% load |
92.21 |
93.82 |
93.26 |
92.95 |
93.03 |
ECO mode
| UPS rating | 10 kVA | 15 kVA | 20 kVA | 30 kVA | 40 kVA |
|---|---|---|---|---|---|
| 25% load |
94.65 |
95.19 |
95.92 |
96.05 |
96.85 |
| 50% load |
96.82 |
96.99 |
97.45 |
97.40 |
97.91 |
| 75% load |
97.24 |
97.37 |
97.67 |
97.62 |
98.08 |
| 100% load |
97.63 |
97.73 |
97.90 |
98.00 |
98.21 |
Battery operation
| UPS rating | 10 kVA | 15 kVA | 20 kVA | 30 kVA | 40 kVA |
|---|---|---|---|---|---|
| 25% load |
91.69 |
91.61 |
92.97 |
93.57 |
93.61 |
| 50% load |
93.43 |
93.54 |
93.97 |
94.29 |
94.28 |
| 75% load |
93.18 |
93.67 |
93.71 |
93.92 |
93.93 |
| 100% load |
92.84 |
93.73 |
94.42 |
93.57 |
93.34 |
Derating Due to Load Power Factor
Batteries
End of Discharge Voltage
Compliance
|
Safety |
UL 1778:2014 5th Edition, Uninterruptible Power Systems. CSA C22.2 No. 107.3-14 + GI1, 3rd Edition, Uninterruptible Power Systems |
|
EMC/EMI/RFI |
IEC 62040-2: 2005-10, 2nd edition Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic compatibility (EMC) requirements FCC Part15 Subpart B / ANSI C63.4 2014 |
|
Performance |
IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements |
|
Environmental |
IEC 62040-4: 2013-04, 1st edition Uninterruptible Power Systems (UPS) - Part 4: Environmental aspects – Requirements and reporting |
|
Markings |
CTUVus |
|
Transportation |
ISTA 2B |
Communication and Management
-
User interface with status LEDs and display
-
RS232
-
RS485
-
Network management card
-
Dry contacts
-
USB