990-6408D-001

Shipping Weights and Dimensions

UPS Shipping Weights and Dimensions

UPS rating Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
10 kVA 152 (335) 1595 (62.80) 800 (31.50) 1200 (47.24)
15 kVA 165 (364) 1595 (62.80) 800 (31.50) 1200 (47.24)
20 kVA 165 (364) 1595 (62.80) 800 (31.50) 1200 (47.24)
30 kVA 188 (414) 1595 (62.80) 800 (31.50) 1200 (47.24)
40 kVA 220 (485) 1595 (62.80) 800 (31.50) 1200 (47.24)

Modular Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
E3SXR7 172 (379)* 1595 (62.80) 800 (31.50) 1200 (47.24)

Maintenance Bypass Panel Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) * Width mm (in) Depth mm (in)
E3SBPSU10K20F 42 (92.59) 500 (19.69) 800 (31.5) 1200 (47.24)
E3SBPSU30K40F 86 (189.59) 556 (21.89) 1000 (39.37) 1200 (47.24)

Parallel Maintenance Bypass Panel Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) * Width mm (in) Depth mm (in)
E3SBPAR10K40F 92 (202.82) 566 (22.28) 800 (31.5) 1200 (47.24)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.