990-6408D-001

Weights and Dimensions

UPS Weights and Dimensions

UPS rating Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
10 kVA 120 (265)* 1400 (55.12) 380 (14.97) 960 (37.80)
15 kVA 132 (291)* 1400 (55.12) 380 (14.97) 960 (37.80)
20 kVA 132 (291)* 1400 (55.12) 380 (14.97) 960 (37.80)
30 kVA 155 (342)* 1400 (55.12) 380 (14.97) 1050 (41.34)
40 kVA 187 (412)* 1400 (55.12) 500 (19.69) 1092 (43.00)

Modular Battery Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
E3SXR7 160 (353)* 1400 (55.12) 500 (19.69) 940 (37.01)

Maintenance Bypass Panel Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
E3SBPSU10K20F 30 (66) 600 (23.62) 550 (21.65) 260 (10.24)
E3SBPSU30K40F 65 (143) 900 (35.43) 800 (31.50) 320 (12.60)

Parallel Maintenance Bypass Panel Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
E3SBPAR10K40F 70 (154) 1000 (39.37) 700 (27.56) 330 (12.99)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.