0100DB2330_Trans

Connected Products

Protection, Monitoring, and Control

PowerLogic P5
Medium voltage network protection relay
PowerLogic P5 is a protection relay for demanding medium-voltage applications. It offers users industry-leading dedicated protection relay functionality to reduce risk and improve reliability, all with advanced connectivity. Additionally, it can be used with a range of digital tools that make everyday operations simpler for users.

PowerLogic P3
Medium voltage network protection relay
PowerLogic P3 is a range of easy-to-use protection relays for medium voltage applications. With fast delivery, it is an ideal way for panel builders, contractors, and partners to save time. PowerLogic P3 has been designed to meet customer's needs including overcurrent and arc flash protection and latest connectivity.

PowerLogic C5
Medium voltage automation controller
PowerLogic C5 is a scalable and interoperable solution for large buildings and critical facilities that brings software intelligence to automation schemes to help operate electrical distribution systems automatically and promote energy efficiency, power reliability, and continuity of services across a multitude of applications.

PowerLogic T300
Distribution network management for MV and LV applications
PowerLogic T300 is a modular platform for hardware and firmware, and an application building block for medium voltage and low voltage distribution network management. It offers a single solution for control and monitoring, from a simple pole-top equipment to a large MV/LV substation. It is a powerful Remote Terminal Unit for feeder automation.

EvoPacT
MV Digital Vacuum Circuit Breaker up to 24 kV
EvoPacT circuit breakers are equipped with digital technology that unlocks state-of-the-art capabilities, providing insight into electrical distribution systems, combining sensors, apps, services, and a digital logbook. Utilizes embedded sensors to provide direct measurements for 24/7 continuous equipment health monitoring.

MasterPacT MTZ
High current air circuit breakers up to 6300 A embedding advanced digital technologies for LV applications
Future Ready MasterPacT MTZ is a comprehensive range of air circuit breakers designed to help protect electrical systems from damage caused by overloads, short circuits, and equipment ground faults. MasterPacT MTZ embeds advanced digital technologies and MicroLogic X control units help contribute to safety and energy efficiency.

MasterPacT NW
High current air circuit breakers up to 6300 A for LV applications
MasterPacT NW is a comprehensive range of air circuit breakers designed to help protect electrical systems from damage caused by overloads, short circuits, and equipment ground faults. The embedded MicroLogic control unit helps contribute to safety and energy efficiency. The range covers ratings from 800 to 6300 A in two different sizes.

PowerPacT H/J/L
Molded case circuit breakers up to 600 A for LV applications
PowerPacT H/J/L frame circuit breakers are designed to help protect electrical systems from damage caused by overloads and short circuits. H- and J-frame circuit breakers are available with either thermal-magnetic or MicroLogic electronic trip units. L-frame circuit breakers are available with MicroLogic electronic trip units only.

ASCO 7000 Series PTS  
Power transfer switch and controls for LV and MV applications
ASCO 7000 Series PTS are the industry standard for power switching and control. They are offered in single transfer switch or redundant bypass configurations. Automatic controls are available in open, delayed, closed, and soft load transfer transition modes.

TeSys
Contactors for LV applications
As the largest selling line of contactors in the world, the TeSys range offers high reliability with long mechanical and electric life across the entire range of accessories for motor and load control. TeSys contactors are available for both IEC and NEMA applications and are certified by major standards around the world.

Square D QO and QOB
Miniature circuit breakers
QO(B) circuit breakers come in plug-on or bolt-on options and with a complete range of amperages and interrupting ranges to fit into various QO distribution panels. A full line of factory installed accessories, such as shunt trips, auxiliary switches, and alarm switches, is also available.

PowerLink G4 Intelligent Panelboards

Overcurrent protection, automated lighting controls, and plug load control from a standard sized panelboard

With overcurrent protection, automated lighting controls, and energy measurement capabilities in one standard panelboard, PowerLink is an energy management powerhouse. This smart panel allows you to remotely monitor and control circuits, panels, and lighting from one centralized location. Get energy savings, convenience, and control from a single compact solution. Enjoy automated and schedule-based lighting control and plug load control. Remotely monitor and control lighting, circuits, and panels, and receive instant alerts with remote email alarming from native Modbus TCP or BacNet IP.


PowerLogic A125 and Accessories (VA1DA, VAM4C)  
Arc flash mitigation by optical detection
Arc flash protection devices which help eliminate or minimize costs resulting from arc flash damage - downtime, repair time, interruption of processes and equipment. Arc flash protection devices help avoid personal injury due to arc flash events.

ASCO 7000 Series PCS  
Advanced power control system (PCS) for LV and MV applications
ASCO 7000 Series PCS is the electrical industry’s most advanced power control automation systems for facility power sources, load, and electrical distribution. They provide configured and engineered-to-order autonomous control sequences for maximum value and flexibility.

ASCO Load Banks  
Intelligent load banks for LV and MV engine-generator and UPS testing applications
ASCO Load Banks are designed for outdoor operation and can intelligently generate resistive, capacitive, and inductive loads for power testing applications. They incorporate intelligent Sigma control and dynamically adjust loads to help protect power sources. Available in genset radiator, permanent, and trailer-mounted configurations.

ASCO SPD with ASM  
Surge protective device with active surge monitor
ASCO SPD with ASM offers industry-leading surge protection with intelligent surge monitoring, detection, and logging technologies.

ASCO CPMA  
Critical power management appliance
ASCO CPMA solutions help monitor and control everything from single-generator backup power systems to critical power across multi-building and multi-site applications. Sophisticated event logging features and automated compliance reporting provide advanced forensic insight and streamline compliance testing.

Insulation Monitoring and Fault Location

Iso-Gard Line Isolation Monitor (LIM)  
Insulation monitoring device for hospital applications
The electric Iso-Gard Line Isolation Monitor (LIM) is in compliance with NFPA 99 requirements for testing and monitoring isolation power panels. It continually measures the balanced and unbalanced impedance from line-to-ground on each line of an ungrounded electrical system. Automatic self-test with data logging reduces time required to perform periodic testing, and the communications bus provides centralized monitoring of LIM installations to improve predictive maintenance.

EDS461 Fault Location Device  
Insulation fault location detection for hospital applications
If a ground fault is detected, up to twelve separate channels are checked simultaneously via a measurement signal to identify the circuit. Fault location takes place automatically and while the system remains online, so there is no need to open branch circuit breakers or disconnect equipment.

Communication Gateway (IGGW465IP)  
Integrated gateway display
The communication gateway is an integrated gateway with visualization and data logging. The intuitive user interface provides a system overview and allows simple and intuitive display of all connected devices. The gateway also enables all isolated Power Panel Devices with communication capability, such as the Iso-Gard Line Isolation Monitor (LIM)and EDS461 Fault Location Device, to be integrated into a Modbus TCP or SNMP system.

Remote Indicator (IG2000CBM)  
Remote indicator for Line Isolation Monitor in hospital applications
Provides remote indication of the visible and audible alarms and ditial mA reading from an Iso-Gard Line Isolation Monitor (LIM).

Power and Energy Meters

PowerLogic ION9000 Series
Power quality meters for utility incomers or highly critical applications
PowerLogic ION9000 series is a range of advanced power quality meters, designed for high accuracy, energy cost, network management, and power quality requirements.

PowerLogic PM8000 Series
Power quality meters for critical applications
PowerLogic PM8000 series is a range of high-performance power meters for cost and network management applications on feeders and critical loads. It simplifies power quality and maximizes versatility.

PowerLogic PM5000 Series  
Power meters with basic power quality functionality
PowerLogic PM5000 series is a range of high-end, cost-effective, and compact power meters which enable energy cost and basic network management applications.

PowerLogic HDPM6000
Multi-circuit power metering system
PowerLogic HDPM6000 are high-density, multi-circuit busway and panelboard power meters for cost and network management in large and critical power applications.

PowerLogic EM3500 Series
Compact, affordable series of DIN-mounted meters
PowerLogic EM3500 Series DIN rail meter combines exceptional performance and easy installation to deliver a cost-effective solution for power monitoring applications. The Modbus and BACnet output options offer added flexibility for system integration. The data logging capability protects data in the event of a power failure. Modbus, pulse output, and phase alarms are all provided to suit a wide variety of applications. Additional pulse inputs on EM3500 provide an easy way to incorporate simple flow sensors to track gas, water, steam, or other energy forms using a BACnet system, in addition to full monitoring of electrical energy. The EM3500 model adds a bidirectional monitoring feature designed expressly for renewable energy applications, allowing measurement of power imported from the utility grid as well as power exported from the renewable energy source (for example, solar panels). This enables users to track all energy data to ensure accuracy in billing and crediting.

PowerLogic EM4900
Simplify energy monitoring and drive savings

Save on the cost of both equipment and installation. Add multiple revenue-grade metering points without having to purchase, mount, wire, and commission individual energy meters.


ASCO 5210
Power manager transducer
The ASCO 5210 Power Manager collects real-time power system information from ASCO Power Control Systems and 7000 Series Power Transfer Switch products (which utilize the Group 5 Controller). It transmits data serially to a remote network management product for collection and analysis.

PLC and PAC

Substation Monitoring Device (SMD)  
Local and/or remote monitoring for MV or LV applications
The Substation Monitoring Device (SMD) performs analytics on temperature and environmental data for monitoring and alarming via a local HMI or SCADA system. The Substation Monitoring Device (SMD) consists of an M251 PLC and optional Magelis HMI. It is factory-configured and automatically integrates into the Edge Control software. The Substation Monitoring Device (SMD) can also send SMS messages in case of alarms. The optional color display provides SLD representation with overlaid temperature values.

Modicon M580
Ethernet Programmable Automation Controller (ePAC) and safety PLC for process, availability and safety solutions
Modicon M580 high-end ePAC features redundant controllers, new stand-alone safety controllers (safety PLC) with native Ethernet and cybersecurity embedded in its core.

Modicon M340
Mid-range PLC for industrial process and infrastructure
Modicon M340 Programmable Automation Controller (PAC) is built to suit the needs of the process industry and a wide range of demanding automation applications such as a multitasking system for optimal reflex time.

Power Quality Correction, Power Factor Correction, and UPS

PowerLogic AccuSine PCSn
Active Harmonic Mitigation for commercial buildings
PowerLogic AccuSine PCSn provides a scalable and flexible, high-performance active harmonic filtering solution capable of mitigating harmonics in neutral circuits for improved electrical system reliability and efficiency resulting in less downtime and a longer equipment life.

PowerLogic AccuSine PCS+
Active Harmonic Mitigation for industrial applications
PowerLogic AccuSine PCS+ is a high-performance, scalable active power correction solution for stabilizing electrical networks by providing harmonic mitigation, as well as providing power factor correction and load balancing.

PowerLogic AccuSine EVC+
Electronic VAR Compensation for commercial and light industrial applications
PowerLogic AccuSine EVC+ is a high-speed, stepless reactive power compensation system that helps keep power networks efficient, reliable, and healthy. It is designed to help you keep your power factor stable and voltage balanced even with fast changing loads, unlike capacitor banks that tend to over- or under-compensate in dynamic environments. Built on the award-winning PowerLogic AccuSine active correction platform, the AccuSine EVC+ offers superior performance for power factor correction, phase balancing, and harmonic mitigation and is well suited to modern electrical networks with a lot of digital loads and distributed power sources.

PowerLogic AccuSine PFV+
Electronic VAR Compensation for specific and high-performance applications
PowerLogic AccuSine PFV+ addresses power quality issues via simple, effective correction of leading or lagging power factors and reduction of voltage fluctuations. Its unique design helps extend equipment operating life and improve system power performance, and offers multiple features in one complete package.

PowerLogic PFC
LV capacitor bank for power factor correction
PowerLogic PFC is a complete range of high-quality power factor correction solutions engineered to compensate reactive power and harmonic distortion. These are easy and flexible solutions that can immediately boost a facility’s energy efficiency and productivity. Thanks to PowerLogic PFC, your power factor is maintained at an ideal level for optimal power system efficiency and cost reduction.

Galaxy VX/VL/VM/VS  
3-phase uninterruptible power supply (UPS)

Galaxy VX/VL/VM/VS range is composed of the following products:

Galaxy VX is a scalable, high-performance extension of the Galaxy V-Series solutions. It is designed for large data centers and industrial applications.

Galaxy VL is a 3-phase UPS for 200 to 500 kVA/kW. Its modular, redundant design and low total cost of ownership serve medium to large data centers and other mission critical facility applications.

Galaxy VM is a 3-phase UPS power protection that seamlessly integrates into medium data center, industrial, or facilities applications.

Galaxy VS is a highly efficient 3-phase UPS from 20 to 100 kVA (400 V/480 V) and 10 to 50 kVA (208 V) for edge, small, and medium data centers and other business-critical applications.

Gateways and Data Loggers

EcoStruxure Panel Server
IoT gateway for an intelligent power network
EcoStruxure Panel Server is a high performance, modular gateway with enhanced cybersecurity that offers quick and easy connection to multiple concurrent edge control or cloud applications. It is able to collect and store data from wireless and wired devices using a variety of protocols including Zigbee, Modbus TCP, and Modbus RTU.

Enerlin’X IFE, EIFE, and IFM  
Communication interfaces for MasterPacT and PowerPacT circuit breakers

IFE: Ethernet interface for MasterPacT and PowerPacT circuit breakers. Also includes Modbus serial to TCP functionality.

EIFE: Ethernet interface for drawout MasterPacT MTZ air circuit breakers.

IFM: Modbus Serial interface for MasterPacT and PowerPacT circuit breakers.


Harmony ZBRN32  
Data concentrator for wireless sensors and serial Modbus gateway
Each Zigbee concentrator has 60 inputs. A sensor is paired with one input of the Zigbee concentrator, meaning the sensor's ID is associated with the concentrator input and all information concerning the sensor can be read in a Modbus table using the input index.

EcoStruxure Power Automation System Gateway  
Protocol converter, data concentrator, automation and microgrid controller
EcoStruxure Power Automation System Gateway is a scalable and interoperable rugged communication gateway that helps to remotely monitor and operate electrical processes, contributing to a more connected and efficient digital power system. The gateway application software also supports automation and microgrid controller capabilities. Extra functions to reconcile the main drivers of power grid transformation: energy transition, distributed generation, and renewables.

Cyber Sciences SER 3200/2408  
Sequence of events recorder (SER) for high time accuracy applications
Cyber Sciences SER 3200/2408 records status changes of 32 channels, timestamped to 1 ms. Time synchronization is achieved via PTP (IEEE 1588), IRIG-B, DCF77, NTP, Modbus TCP, or an RS-485 signal from another sequence of events recorder (SER). One SER serves as a PTP server and all other SER devices sync automatically within 100 microseconds – without special Ethernet switches. https://www.cyber-sciences.com/product/sequence-of-events-recorder-ser/

ASCO 5112  
Quad-ethernet module for ASCO applications
The ASCO 5112 Quad-Ethernet Modules (QEM) are a line of protocol gateways that provide users with communication interfaces to ASCO transfer switches, meters, and input/output devices.

Sensors

PowerLogic TH110
Wireless thermal sensor for critical connections
The PowerLogic TH110 is a battery-free wireless temperature sensor used to perform the continuous thermal monitoring of critical connections made in the field.

PowerLogic CL110
Wireless thermal sensor for ambient temperature
The PowerLogic CL110 is a wireless temperature and humidity sensor with a battery for continuous ambient temperature monitoring.

PowerLogic PowerTag Rope
Wireless energy sensors
PowerLogic PowerTag is a range of wireless energy sensors that provide precise, real-time data on energy, currents, power, voltage, and power factor. These sensors accurately monitor energy consumption and wirelessly communicate this data in real time via a gateway.

LV/MV Switchgear, Switchboards, and Panelboards

SureSeT  
Medium voltage (MV) switchgear for ANSI Metal Clad applications
SureSeT provides a new generation of integrated connectivity you can trust with space savings and innovative digital control features that enhance a facility’s energy, and operational efficiency. It is designed with the latest technology allowing you to digitize your day-to-day operations. Using a new HMI and mobile apps, control and monitor remotely from outside of the arc-flash zone.

Masterclad MV Arc Resistant Metal-Clad Switchgear  
 
Air-insulated, arc resistant drawout switchgear with vacuum circuit breakers for large, complex power distribution and control.

PremSet Medium Voltage Switchgear  
The new generation of MV switchgear
This medium-voltage switchgear features the Shielded Solid Insulation System (2SIS).

LV Distribution

  I-Line Combo Panelboard
Combines I-Line and lighting sections in one panelboard
  The I-Line Combo Panelboard saves time and space by combining I-Line and NQ/NF sections in one panelboard. The I-Line Combo Panelboard features a space-saving design for fast installation and a smaller footprint.

  Power-Zone 4 Front Accessible
Low Voltage Drawout Switchgear in 42-inch deep sections
  Greater footprint flexibility with reliable ANSI-rated power distribution.

  QED-2 LV Switchboards
Select a standard design that features popular options or a custom option switchboard
  QED-2 switchboards contain the quality, features, and innovations that allow for easier installation. Greater footprint flexibility with reliable ANSI-rated power distribution.

  Model 6 Motor Control Center
Standard and Industrial LV MCC (NEMA, ANSI, UL 845)
  Model 6 MCCs offer an efficient, economical solution for grouping electrical motor control, automation, and power distribution in a compact design that meets industry safety standards.

Microgrid

  Energy Control Center
Microgrid energy distribution
  The Energy Control Center (ECC) system is the "brains behind the operation." Information is constantly moving into and out of the ECC so it can make decisions based on current electrical availability. The ECC uses advanced algorithms to assess available power sources and their condition, as well as analyze load priority and energy requirements to determine when and what Distributed Energy Resources (DER) to engage. The ECC has the ability to make critical decisions and physically make adjustments to power sources and loads to ensure energy reliability. Unlike most installed PV systems, the ECC is able to operate even during a grid outage by using one of the other DER as an anchor resource to be grid forming.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.