Technical data
| Double Socket Outlet | |
|
Socket number |
2 |
|
Output poles configuration |
2P + E with shutters |
|
DSO operating voltage |
250 V AC – 50/60 Hz |
|
DSO rated current |
16 A |
| USB (Type A and Type C) | |
|
USB input voltage |
250 V AC – 50/60 Hz |
|
USB output voltage |
5.0 V DC +7% / -5% |
|
USB rated input current |
0.5 A |
|
Maximum load current and power (Type A) |
2.4 A (12.0 W) |
|
Maximum load current and power (Type C) |
3.0 A (15.0 W) |
|
Maximum load sharing between Type A and Type C |
3.0 A (15.0 W) |
|
No load power consumption |
< 0.3 W |
|
Full load efficiency |
> 82% |
|
Average active efficiency* |
> 80% |
|
Efficiency at low load (10%)** |
> 75% |
|
Type A compatibility |
Apple, Samsung, BC 1.2. |
|
Type C compatibility |
Type-C specification, BC 1.2 and its previous versions. |
|
* Average active efficiencies at 25%, 50%, 75% and 100% for the maximum output power (15.0 W). ** Efficiency at 10% of the maximum output power (15.0 W). |
|
|
Service life |
30 000 hr |
|
IP rating |
IP20 |
|
IK rating |
IK04 |
|
Operating temperature |
0 to 40 °C |
|
Standards |
|
|
Certifications |
|
|
EU Directives |
|