Compliance
| Safety | IEC 62040-1: 2017,
Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety
requirements UL 1778 5th edition |
| EMC/EMI/RFI | IEC 62040-2: 2016-11,
3rd edition Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic
compatibility (EMC) requirements C2 FCC Part 15 Subpart B, Class A |
| Performance |
Performance in accordance with: IEC 62040-3: 2021-04, 3rd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements. Output performance classification (according to IEC 62040-3, Clause 5.3.4): VFI-SS-11 |
| Transportation | IEC 60721-4-2 Level 2M2 |
| Seismic | ICC-ES AC 156 (2015); OSHPD Pre-approved; Sds=1.45 g for z/h=1 and Sds=2.00 g for z/h=0; Ip=1.5 |
| Earthing system* |
TN, TT, TNC, IT, TN-S, TNC-S Solid-grounded, HRG |
| Overvoltage category | This UPS is OVCII
compliant. If the UPS is installed in an environment with an OVC rating higher than II, an SPD (surge protection device) must be installed upstream of the UPS to reduce the overvoltage category to OVCII. |
| Protective class | I |
| Pollution degree | 2 |