990-91386-001

Battery Requirements

Battery type VRLA
Minimum flammability rating HB
Battery shelves For top cable entry with a battery breaker kit installed or for bottom cable entry: 4 shelves sized 1280 x 765 mm
For top cable entry without a battery breaker kit installed: 5 shelves sized 1280 x 765 mm
Maximum weight per shelf 650 kg
Maximum weight per cabinet 3250 kg
Height between battery shelves 340 mm
Maximum battery height including battery terminals 240 mm
QR code for this page

Was this helpful?