990-91376F-001

Specifications

Maximum Short Circuit Rating

The maximum short circuit rating for the maintenance bypass cabinet is 65 kA RMS symmetrical Icc.

CAUTION
HAZARD OF CABLE MOVEMENT IN SHORT CIRCUIT CONDITIONS
In systems over 35 kAIC it is mandatory to restrain the power cables:
  • Use 10 mm nylon rope or rope with a minimum tensile strength of 1000 kg (2204.62 lbs).
Failure to follow these instructions can result in injury or equipment damage.

Trip Settings for Standard System

NOTE: The power cables for 200-300 kW must be sized for 350 kW for SSIB/UOB because the minimum Ir setting for PJF36120CU33A is 0.4.

Trip Settings in a Single Mains System

UPS rating Circuit breaker type UIB MBB/UOB
Ir tr Isd tsd Ii Ir tr Isd tsd Ii
200 kW PJF36120CU33A 0.4 1 1.5 Off 6

0.4

0.5

1.5 Off 6
250 kW PJF36120CU33A 0.4 1 1.5 Off 6

0.4

0.5

1.5 Off 6
300 kW PJF36120CU33A 0.4 1 1.5 Off 6

0.4

0.5

1.5 Off 6
350 kW PJF36120CU33A 0.5 1 1.5 Off 6

0.4

0.5

1.5 Off 6
400 kW PJF36120CU33A 0.5 1 1.5 Off 6

0.4

0.5

1.5 Off 6
450 kW PJF36120CU33A 0.6 1 1.5 Off 6

0.5

0.5

1.5 Off 6
500 kW PJF36120CU33A 0.7 1 1.5 Off 6

0.5

0.5

1.5 Off 6

Trip Settings in a Dual Mains System

NOTE: In a dual mains system, follow the upstream protection recommendations given in the UPS installation manual for trip settings for the unit input disconnect device UIB.
UPS rating Circuit breaker type SSIB/MBB/UOB
Ir tr Isd tsd Ii
200 kW PJF36120CU33A

0.4

0.5

1.5 Off 6
250 kW PJF36120CU33A

0.4

0.5

1.5 Off 6
300 kW PJF36120CU33A

0.4

0.5

1.5 Off 6
350 kW PJF36120CU33A

0.4

0.5

1.5 Off 6
400 kW PJF36120CU33A

0.4

0.5

1.5 Off 6
450 kW PJF36120CU33A

0.5

0.5

1.5 Off 6
500 kW PJF36120CU33A

0.5

0.5

1.5 Off 6

Trip Settings for System with 1000 A CT Sensor Plug (GVLOPT013) Kit Installed (Option)

NOTE: The power cables for 200-300 kW must be sized for 350 kW for SSIB/UOB because the minimum Ir setting for PJF36120CU33A is 0.4.

Single Mains System with 1000 A CT Sensor Plug

UPS rating Circuit breaker type UIB MBB/UOB
Ir tr Isd tsd Ii Ir tr Isd tsd Ii
200 kW PJF36120CU33A

0.4

1

1.5

OFF

6

0.4

0.5

1.5

OFF

6

250 kW PJF36120CU33A

0.4

1

1.5

OFF

6

0.4

0.5

1.5

OFF

6

300 kW PJF36120CU33A

0.5

1

1.5

OFF

6

0.4

0.5

1.5

OFF

6

350 kW PJF36120CU33A

0.5

1

1.5

OFF

6

0.5

0.5

1.5

OFF

6

400 kW PJF36120CU33A

0.6

1

1.5

OFF

6

0.5

0.5

1.5

OFF

6

450 kW PJF36120CU33A

0.7

1

1.5

OFF

6

0.6

0.5

1.5

OFF

6

500 kW PJF36120CU33A

0.8

1

1.5

OFF

6

0.7

0.5

1.5

OFF

6

Dual Mains System 1000 A CT Sensor Plug

NOTE: In a dual mains system, follow the upstream protection recommendations given in the UPS installation manual for trip settings for the unit input disconnect device UIB.
UPS rating Circuit breaker type SSIB/MBB/UOB
Ir tr Isd tsd Ii
200 kW PJF36120CU33A

0.4

0.5

1.5

OFF

6

250 kW PJF36120CU33A

0.4

0.5

1.5

OFF

6

300 kW PJF36120CU33A

0.4

0.5

1.5

OFF

6

350 kW PJF36120CU33A

0.5

0.5

1.5

OFF

6

400 kW PJF36120CU33A

0.5

0.5

1.5

OFF

6

450 kW PJF36120CU33A

0.6

0.5

1.5

OFF

6

500 kW PJF36120CU33A

0.7

0.5

1.5

OFF

6

Recommended Upstream Protection

Refer to the UPS installation manual for recommended upstream protection.

Recommended Cable Sizes

DANGER
HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 500 kcmil.
Failure to follow these instructions will result in death or serious injury.

Refer to the UPS installation manual for recommended cable sizes.

Recommended Bolt and Lug Sizes for UL

NOTICE
risk of equipment damage
Use only UL approved compression cable lugs.
Failure to follow these instructions can result in equipment damage.

Copper

Cable size Bolt size Cable lug type (one hole) Cable lug type (two hole NEMA) Crimping tool Die
1/0 AWG M10x35mm

LCB1/0-12-X

LCC1/0-12-X

CT-930

CD-920-1/0 Pink P42

2/0 AWG M10x35mm

LCB2/0-12-X

LCC2/0-12-X

CT-930

CD-920-2/0 Black P45

3/0 AWG M10x35mm

LCB3/0-12-X

LCC3/0-12-X

CT-930

CD-920-3/0 Orange P50

4/0 AWG M10x35mm

LCB4/0-12-X

LCC4/0-12-X

CT-930

CD-920-4/0 Purple P54

250 kcmil M10x35mm

LCB250-12-X

LCC250-12-X

CT-930

CD-920-250 Yellow P62

300 kcmil M10x35mm

LCB300-12-X

LCC300-12-X

CT-930

CD-920-300 Red P66

350 kcmil M10x35mm

LCB350-12-X

LCC350-12-X

CT-930

CD-920-350 Red P71

400 kcmil M10x35mm

LCB400-12-X

LCC400-12-6

CT-930

CD-920-400 Blue P76

450 kcmil M10x35mm

LCC450-12-6

CT-930
500 kcmil M10x35mm

LCB500-12-X

LCC500-12-6

CT-930

CD-920-500 Blue P87

Aluminum

Cable size Bolt size Cable lug type (one hole) Cable lug type (two hole NEMA) Crimping tool Die
1/0 AWG M10x35mm

LAA1/0-12-5

LAB1/0-12-X

CT-930

CD-920-1/0 Pink P42

2/0 AWG M10x35mm

LAA2/0-12-5

LAB2/0-12-5

CT-930

CD-920-2/0 Black P45

3/0 AWG M10x35mm

LAA3/0-12-5

LAB3/0-12-5

CT-930

CD-920-3/0 Orange P50

4/0 AWG M10x35mm

LAA4/0-12-5

LAB4/0-12-5R

CT-930

CD-920-4/0 Purple P54

250 kcmil M10x35mm

LAA250-12-5

LAB250-12-5

CT-930

CD-920-250 Yellow P62

300 kcmil M10x35mm

LAA300-12-2

LAB300-12-2

CT-930

CD-920-300 Red P66

350 kcmil M10x35mm

LAA350-12-2

LAB350-12-2R

CT-930

CD-920-350 Red P71

400 kcmil M10x35mm

LAB400-12-2

CT-930

CD-920-400 Blue P76

500 kcmil M10x35mm

LAA500-12-2

LAB500-12-2R

CT-930

CD-920-500 Blue P87

Torque Specifications

Bolt size Torque
M6 5 Nm (3.69 lb-ft / 44.3 lb-in)
M8 17.5 Nm (12.91 lb-ft / 154.9 lb-in)
M10 30 Nm (22 lb-ft / 194.7 lb-in)
M12 50 Nm (36.87 lb-ft / 442.5 lb-in)

Maintenance Bypass Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVLMBCA200K500G 158 (348) 1970 (77.55) 500 (19.68) 847 (33.34)

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.

Front View of the Maintenance Bypass Cabinet and the UPS

Environment

  Operating Storage
Temperature 0 °C to 40 °C (32 °F to 104 °F ) -25 °C to 55 °C (-13 °F to 131 °F)
Relative humidity 5-95% non-condensing 10-80% non-condensing
Protection class IP20
Color RAL 9003, gloss level 85%

System Overview

UIB Unit input disconnect device
SSIB Static switch input disconnect device
MBB Maintenance bypass disconnect device
UOB Unit output disconnect device
NOTE: In Schneider Electric literature, 'disconnect device' is used as a generic term covering circuit breakers or switches as their position may vary depending on configuration. Details about the individual configuration are found in the electrical diagram and/or by reading the symbol on the front of each disconnect device.

Single Mains UPS System

Dual Mains UPS System

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.