990-94382A-001

Specifications

1600 kW Specifications

  Voltage (V) 415 480
Input Connections Single mains: 4-wire* (L1, L2, L3, N, G) or
3-wire* (L1, L2, L3, G)
Input voltage range (V) 353-477 408-552
Frequency (Hz) 40-70
Nominal input current (A) 2308

1988

Maximum short circuit rating (three cycles) 65 kAIC
Maximum input current (A) 2816

2428

Input current limitation (A) 2928

2504

Total harmonic distortion (THDI) <5% at 100% load
Input power factor 0.99 at 100% load
Protection Built-in backfeed protection and fuses for each UPS
Ramp-in Adaptive 1-300 seconds
Bypass Bypass voltage range (V) 374-457 432-528
Frequency (Hz) 50 or 60
Frequency range (Hz) Programmable: ±1, ±3, ±10. Default is ±3.
Nominal bypass current (A) 2288

1976

Maximum short circuit rating (three cycles) 65 kAIC
I2t thyristor value (A2s) 3.1 MA2s
Bypass backfeed protection options Built-in backfeed circuit breaker BF2 in each UPS
Output Connections* 4-wire (L1, L2, L3, N, G) or
3-wire (L1, L2, L3, G, GEC*)
Output voltage regulation Symmetrical load ± 1%
Asymmetrical load ± 3%
Overload capacity

Normal operation: 150% for 1 minute, 125% for 10 minutes, (110% continuous*)
Battery operation: 125% for 1 minute
Bypass operation: 125% continuous

Output power factor 1
Nominal output current (A) 2224

1924

Output frequency (Hz) 50/60 (synchronized to bypass), 50/60 Hz ±0.1% (free-running)
Synchronized slew rate (Hz/sec) Programmable: 0.25, 0.5, 1, 2, 4, 6
Total harmonic distortion (THDU) <1% for linear load, <5% for non-linear load*
Output performance classification (according to IEC/ EN62040-3) VFI-SS-111
Load crest factor 3
Load power factor 0.5 leading to 0.5 lagging without derating
VRLA battery Maximum charging power (kW) 0-40% load: 80%
100% load: 20%
Nominal battery voltage (VDC) 480 for 40 blocks
576 for 48 blocks
Nominal float voltage (VDC) 545 for 40 blocks
654 for 48 blocks
Maximum boost voltage (VDC) 571 for 40 blocks
685 for 48 blocks
Temperature compensation (per cell) -3.3mV/°C for T ≥ 25 °C, 0mV/°C for T < 25 °C
End of discharge voltage (full load) (VDC) 384
End of discharge voltage (no load) (VDC) 420
Battery current at full load and nominal battery voltage (A) 3472
Battery current at full load and minimum battery voltage (A) 4340
Ripple current < 5% C20 (5 minute runtime)
Maximum short circuit rating 30 kA
Lithium-ion battery Charging power in % of output power 0-40% load: 80%
100% load: 20%
Maximum charging power (kW) 0-40% load: 1280
100% load: 320
Nominal battery voltage (VCD) at 3.8 V per cell 517 V (LIBSESMG17UL)
Float charge voltage (VCD) at 4.2 V per cell 571 V (LIBSESMG17UL)
End of discharge voltage (VCD) at 3.0 V per cell 408 V (LIBSESMG17UL)
Battery current at full load and nominal battery voltage (A)

3224

Battery current at full load and minimum battery voltage (A)

4085

Maximum short circuit rating 30 kA
NOTE: Lithium-ion battery specifications are based on the Galaxy Lithium-ion battery cabinet (LIBSESMG17UL). The battery solution for the 1600 kW UPS system consists of minimum 8 and maximum 10 Galaxy Lithium-ion battery cabinets (LIBSESMG17UL).

1800 kW Specifications

  Voltage (V) 415 480
Input Connections Single mains: 4-wire* (L1, L2, L3, N, G) or
3-wire* (L1, L2, L3, G)
Input voltage range (V) 353-477 408-552
Frequency (Hz) 40-70
Nominal input current (A) 2596 2236
Maximum short circuit rating (three cycles) 65 kAIC
Maximum input current (A) 3168 2728
Input current limitation (A) 3296 2820
Total harmonic distortion (THDI) <5% at 100% load
Input power factor 0.99 at 100% load
Protection Built-in backfeed protection and fuses for each UPS
Ramp-in Adaptive 1-300 seconds
Bypass Bypass voltage range (V) 374-457 432-528
Frequency (Hz) 50 or 60
Frequency range (Hz) Programmable: ±1, ±3, ±10. Default is ±3.
Nominal bypass current (A) 2572 2224
Maximum short circuit rating (three cycles) 65 kAIC
I2t thyristor value (A2s) 3.1 MA2s
Bypass backfeed protection options Built-in backfeed circuit breaker BF2 in each UPS
Output Connections* 4-wire (L1, L2, L3, N, G) or
3-wire (L1, L2, L3, G, GEC*)
Output voltage regulation Symmetrical load ± 1%
Asymmetrical load ± 3%
Overload capacity

Normal operation: 150% for 1 minute, 125% for 10 minutes, (110% continuous*)
Battery operation: 125% for 1 minute
Bypass operation: 125% continuous

Output power factor 1
Nominal output current (A) 2504 2164
Output frequency (Hz) 50/60 (synchronized to bypass), 50/60 Hz ±0.1% (free-running)
Synchronized slew rate (Hz/sec) Programmable: 0.25, 0.5, 1, 2, 4, 6
Total harmonic distortion (THDU) <1% for linear load, <5% for non-linear load*
Output performance classification (according to IEC/ EN62040-3) VFI-SS-111
Load crest factor 3
Load power factor 0.5 leading to 0.5 lagging without derating
VRLA battery Maximum charging power (kW) 0-40% load: 80%
100% load: 20%
Nominal battery voltage (VDC) 480 for 40 blocks
576 for 48 blocks
Nominal float voltage (VDC) 545 for 40 blocks
654 for 48 blocks
Maximum boost voltage (VDC) 571 for 40 blocks
685 for 48 blocks
Temperature compensation (per cell) -3.3mV/°C for T ≥ 25 °C, 0mV/°C for T < 25 °C
End of discharge voltage (full load) (VDC) 384
End of discharge voltage (no load) (VDC) 420
Battery current at full load and nominal battery voltage (A) 3908
Battery current at full load and minimum battery voltage (A) 4884
Ripple current < 5% C20 (5 minute runtime)
Maximum short circuit rating 30 kA
Lithium-ion battery Charging power in % of output power 0-40% load: 80%
100% load: 20%
Maximum charging power (kW) 0-40% load: 1440
100% load: 360
Nominal battery voltage (VCD) at 3.8 V per cell 517 V (LIBSESMG17UL)
Float charge voltage (VCD) at 4.2 V per cell 571 V (LIBSESMG17UL)
End of discharge voltage (VCD) at 3.0 V per cell 408 V (LIBSESMG17UL)
Battery current at full load and nominal battery voltage (A) 3627
Battery current at full load and minimum battery voltage (A) 4596
Maximum short circuit rating 30 kA
NOTE: Lithium-ion battery specifications are based on the Galaxy Lithium-ion battery cabinet (LIBSESMG17UL). The battery solution for the 1800 kW UPS system consists of minimum 9 and maximum 10 Galaxy Lithium-ion battery cabinets (LIBSESMG17UL).

2000 kW Specifications

  Voltage (V) 415 480
Input Connections Single mains: 4-wire* (L1, L2, L3, N, G) or
3-wire* (L1, L2, L3, G)
Input voltage range (V) 353-477 408-552
Frequency (Hz) 40-70
Nominal input current (A) 2884 2484
Maximum short circuit rating (three cycles) 65 kAIC
Maximum input current (A) 3520 3032
Input current limitation (A) 3660 3132
Total harmonic distortion (THDI) <5% at 100% load
Input power factor 0.99 at 100% load
Protection Built-in backfeed protection and fuses for each UPS
Ramp-in Adaptive 1-300 seconds
Bypass Bypass voltage range (V) 374-457 432-528
Frequency (Hz) 50 or 60
Frequency range (Hz) Programmable: ±1, ±3, ±10. Default is ±3.
Nominal bypass current (A) 2860 2472
Maximum short circuit rating (three cycles) 65 kAIC
I2t thyristor value (A2s) 3.1 MA2s
Bypass backfeed protection options Built-in backfeed circuit breaker BF2 in each UPS
Output Connections* 4-wire (L1, L2, L3, N, G) or
3-wire (L1, L2, L3, G, GEC*)
Output voltage regulation Symmetrical load ± 1%
Asymmetrical load ± 3%
Overload capacity

Normal operation: 150% for 1 minute, 125% for 10 minutes, (110% continuous*)
Battery operation: 125% for 1 minute
Bypass operation: 125% continuous

Output power factor 1
Nominal output current (A) 2784 2404
Output frequency (Hz) 50/60 (synchronized to bypass), 50/60 Hz ±0.1% (free-running)
Synchronized slew rate (Hz/sec) Programmable: 0.25, 0.5, 1, 2, 4, 6
Total harmonic distortion (THDU) <1% for linear load, <5% for non-linear load*
Output performance classification (according to IEC/ EN62040-3) VFI-SS-111
Load crest factor 3
Load power factor 0.5 leading to 0.5 lagging without derating
VRLA battery Maximum charging power (kW) 0-40% load: 80%
100% load: 20%
Nominal battery voltage (VDC) 480 for 40 blocks
576 for 48 blocks
Nominal float voltage (VDC) 545 for 40 blocks
654 for 48 blocks
Maximum boost voltage (VDC) 571 for 40 blocks
685 for 48 blocks
Temperature compensation (per cell) -3.3mV/°C for T ≥ 25 °C, 0mV/°C for T < 25 °C
End of discharge voltage (full load) (VDC) 384
End of discharge voltage (no load) (VDC) 420
Battery current at full load and nominal battery voltage (A) 4340
Battery current at full load and minimum battery voltage (A) 5424
Ripple current < 5% C20 (5 minute runtime)
Maximum short circuit rating 30 kA
Lithium-ion battery Charging power in % of output power 0-40% load: 80%
100% load: 20%
Maximum charging power (kW) 0-40% load: 1600
100% load: 400
Nominal battery voltage (VCD) at 3.8 V per cell 517 V (LIBSESMG17UL)
Float charge voltage (VCD) at 4.2 V per cell 571 V (LIBSESMG17UL)
End of discharge voltage (VCD) at 3.0 V per cell 408 V (LIBSESMG17UL)
Battery current at full load and nominal battery voltage (A) 4030
Battery current at full load and minimum battery voltage (A) 5106
Maximum short circuit rating 30 kA
NOTE: Lithium-ion battery specifications are based on the Galaxy Lithium-ion battery cabinet (LIBSESMG17UL). The battery solution for the 2000 kW UPS system consists of 10 Galaxy Lithium-ion battery cabinets (LIBSESMG17UL).

Upstream and Downstream Protection for UL

Preconditions for Live Swap of Power Modules

Live Swap of power modules is only allowed under the following preconditions for the UPS system installation:

  • Circuit breaker must be installed for input (unit input disconnect device UIB).

  • Circuit breaker (UIB) must be equipped with NEC 240.87, NFPA70E, IEEE1584, or EN51110-1 compliant ERMS mode.

  • GVLOPT011 (Galaxy VL door switch kit) must be installed in all four UPSs in the UPS system and connected so ERMS mode is set to ON on UIB when the front door of any of the UPSs is opened.

  • In ERMS mode, the instantaneous trip current shall be set to 5000 A or less. All time-delay settings shall be set to zero.

Schneider Electric reserves the right to remove the Live Swap label from the product front if the preconditions are not met.

DANGER
Hazard of electric shock, explosion, or arc flash
Only perform Live Swap of the power modules in UPS system installations that follow the preconditions listed above.
Failure to follow these instructions will result in death or serious injury.

Recommended Upstream and Downstream Protection for UL

The output breakers are sized based on the nominal current +10%. This is to accommodate either low grid voltage or deviation in cable length between parallel UPSs. The battery breakers are sized based on the end-of-discharge voltage which has been defined as 380 VDC.

NOTE: Overcurrent protection is to be provided by others and marked with its function.

415 V UPS System

UPS rating 1600 kW 1800 kW 2000 kW
  Input Bypass/output Input Bypass/output Input Bypass/output
Circuit breaker type

NW30H / MTZ2 30H / MTZ3-40

NW30H / MTZ2 30H / MTZ3-40

NW40H / MTZ2 40H / MTZ3-40

NW30H / MTZ2 30H / MTZ3-40

NW40H / MTZ2 40H / MTZ3-40

NW32H/MTZ2 32H / MTZ3-40

Ir

3000

2700

3600

2800

3600

3200

tr

≥4

≥4

≥4

≥4

≥4

≥4

li (x In)

≤5

≤5

≤5

≤5

≤5

≤5

480 V UPS System

UPS rating 1600 kW 1800 kW 2000 kW
  Input Bypass/output Input Bypass/output Input Bypass/output
Circuit breaker type

NW30H / MTZ2 30H / MTZ3-40

NW30H / MTZ2 30H / MTZ3-40

NW30H / MTZ2 30H / MTZ3-40

NW30H / MTZ2 30H / MTZ3-40

NW32H / MTZ2 32H / MTZ2 30H / MTZ3-40

NW30H / MTZ2 30H / MTZ3-40

Ir

2700

2400

3000

2700

3200 (at 480 V UV, 15% charging)
OR
3000 (at 480 V UV, 10% charging)

3000

tr

≥4

≥4

≥4

≥4

≥4

≥4

li (x In)

≤5

≤5

≤5

≤5

≤5

≤5

Recommended Cable Sizes for UL

DANGER
hazard of electric shock, explosion, or arc flash
  • All wiring must comply with all applicable national and/or electrical codes.
  • The maximum allowable cable size is 600 kcmil.
  • Shrink sleeve must be fitted over cable lug crimped zone and must overlap with the cable insulation on all power cables.
Failure to follow these instructions will result in death or serious injury.

The maximum number of cable connections per busbar in the I/O cabinet:

  • 9 x 600 kcmil on input busbars

  • 7 x 600 kcmil on output busbars

  • 20 x 600 kcmil on DC+/DC- busbars

  • 16 on N busbar

  • 24 on grounding busbar

NOTE: Overcurrent protection is to be provided by others.

Cable sizes in this manual are based on Table 310.15 (B)(16) of the National Electrical Code (NEC) with the following assertions*:

  • 90 °C (194 °F) conductors (75 °C (167 °F) termination)

  • An ambient temperature of 30 °C (86 °F)

  • Use of copper conductors

If the ambient temperature is greater than 30 °C (86 °F), select larger conductors in accordance with the correction factors of the NEC.

Equipment grounding conductors (EGC) are sized in accordance with the minimum requirements in NEC Article 250.122 and Table 250.122.

NOTE: 100% rated circuit breakers for UIB, SIB, MBB disconnect devices. 100% rated circuit breakers for battery disconnect devices.

The output cables are sized based on the nominal current +10%. This is to accommodate either low grid voltage or deviation in length between parallel UPSs. The battery cables are sized based on end-of-discharge voltage which has been defined as 380 VDC.

Copper

UPS rating 1600 kW 1800 kW
Voltage (V) 415 480 415 480
Input phases (AWG/kcmil)

9 x 400

8 x 400

9 x 500

8 x 500

Input EGC (AWG/kcmil)

1 x 400

1 x 400

1 x 500

1 x 500

Output phases (AWG/kcmil)

7 x 400

6 x 400

7 x 500

6 x 500

Output EGC (AWG/kcmil)

1 x 400

1 x 400

1 x 500

1 x 500

DC+/DC- (AWG/kcmil) 8 x LIBSESMG17UL:
16 x 300
8 x LIBSESMG17UL:
16 x 300
9 x LIBSESMG17UL:
18 x 300
9 x LIBSESMG17UL:
18 x 300
9 x LIBSESMG17UL:
18 x 300
9 x LIBSESMG17UL:
18 x 300
10 x LIBSESMG17UL:
20 x 300
10 x LIBSESMG17UL:
20 x 300
10 x LIBSESMG17UL:
20 x 300
10 x LIBSESMG17UL:
20 x 300
DC EGC (AWG/kcmil)

2 x 300

2 x 300

2 x 300

2 x 300

Copper

UPS rating 2000 kW
Voltage (V) 415 480
Input phases (AWG/kcmil)

9 x 600

8 x 600

Input EGC (AWG/kcmil)

1 x 600

1 x 600

Output phases (AWG/kcmil)

7 x 600

6 x 600

Output EGC (AWG/kcmil)

1 x 600

1 x 600

DC+/DC- (AWG/kcmil) 10 x LIBSESMG17UL:
20 x 300
10 x LIBSESMG17UL:
20 x 300
 
 
DC EGC (AWG/kcmil)

2 x 300

2 x 300

Guidance for Organizing Input and Output Cables

The input and output cables must be grouped in circuits. On raceways, use one of the two shown cable formations.

eConversion Limits for Parallel UPS Systems

eConversion requires a minimum load percentage on the Galaxy VL 1600-2000 kW UPS system. The minimum required load percentages depend on the power cable sizes.

Standard eConversion Limits Based on Recommended Cable Sizes

UPS rating Minimum load %
1600 kW 10%
1800 kW 10%
2000 kW 10%

Load Sharing in Balance and Unbalance Scenarios in Bypass Operation or eConversion Mode

In double conversion (normal operation), the load sharing between the UPSs in the UPS system is equal as the inverter controls the output current and voltage. However, when the UPS system is commanded to transfer to eConversion (requested bypass), the load sharing is determined by the UPS system impedances (busbars, SCRs). This means that the entire power path from the common input point to the common output point influences the load distribution. This scenario is not unique to this specific UPS system and is applicable to any UPS system.

During eConversion mode or requested bypass operation, if any UPS in the UPS system experiences a load exceeding 100%, it will automatically transfer back to inverter mode as per the design. This ensures the protection and stability of the system.

NOTE: Unbalanced current may occur in bypass operation or in eConversion mode due to the varying impedances in the power path. It is essential to monitor and manage these conditions to maintain UPS system reliability and performance.

Recommended Bolt and Lug Sizes for UL

NOTICE
risk of equipment damage
Use only UL approved compression cable lugs.
Failure to follow these instructions can result in equipment damage.

Copper

Cable size Bolt size (input/output/neutral/ground) Bolt size (DC+/DC-) Cable lug type (one hole) Cable lug type (two hole NEMA) Crimping tool Die
250 kcmil

M12 x 45mm

M12 x 55mm

LCB250-12-X

LCC250-12-X

CT-930

CD-920-250 Yellow P62

300 kcmil

M12 x 45mm

M12 x 55mm

LCB300-12-X

LCC300-12-X

CT-930

CD-920–300 Red P66

350 kcmil

M12 x 45mm

M12 x 55mm

LCB350-12-X

LCC350-12-X

CT-930

CD-920–350 Red P71

400 kcmil

M12 x 45mm

M12 x 55mm

LCB400-12-X

LCC400-12-6

CT-930

CD-920-400 Blue P76

450 kcmil

M12 x 45mm

M12 x 55mm

/

LCC450-12-6

CT-930

/

500 kcmil

M12 x 45mm

M12 x 55mm

LCB500-12-X

LCC500-12-6

CT-930

CD-920-500 Blue P87

600 kcmil

M12 x 45mm

M12 x 55mm

LCB600-12-X

LCC600-12-6

CT-930

CD-920-600 Blue P94

Torque Specifications

Bolt size Torque
M6 5 Nm (3.69 lb-ft / 44.3 lb-in)
M8 17.5 Nm (12.91 lb-ft / 154.9 lb-in)
M10 30 Nm (22 lb-ft / 194.7 lb-in)
M12 50 Nm (36.87 lb-ft / 442.5 lb-in)

Requirements for a Third Party Battery Solution

Battery breaker boxes from Schneider Electric are recommended for the battery interface. Please contact Schneider Electric for more information.

Third Party Battery Circuit Breaker Requirements

NOTE: There are more factors to consider when selecting a battery circuit breaker than the requirements listed below. Please contact Schneider Electric for more information.

Design Requirements for a Battery Circuit Breaker

Battery circuit breaker rated DC voltage > Normal battery voltage The normal voltage of the battery configuration is defined as the highest nominal occurring battery voltage. This can be equivalent to the float voltage which may be defined as number of battery blocks x number of cells x cell float voltage.
Battery circuit breaker rated DC current > Rated discharge battery current This current is controlled by the UPS and must include maximum discharge current. This will typically be the current at the end of discharge (minimum operation DC voltage or in overload condition or a combination).
DC landings Two DC landings for DC cables (DC+ and DC-) are required.
AUX switches for monitoring One AUX switch must be installed in each battery circuit breaker and connected to the UPS system. See Signal Connection for Battery Bank Breaker Status with 8 x LIBSESMG17UL Battery Cabinets for details.
Short-circuit breaking capability The short-circuit breaking capability must be higher than the short-circuit DC current of the (largest) battery configuration.
Minimum trip current The minimum short-circuit current to trip the battery circuit breaker must match the (smallest) battery configuration, to make the circuit breaker trip in case of a short circuit, up to the end of its life time.

Guidance for Organizing Battery Cables

NOTE: For third party batteries, use only high rate batteries for UPS applications.
NOTE: When the battery bank is placed remotely, the organizing of the cables is important to reduce voltage drop and inductance. The distance between the battery bank and the UPS must not exceed 200 m (656 feet). Contact Schneider Electric for installations with a longer distance.
NOTE: To minimize the risk of electromagnetic radiation, it is highly recommended to follow the below guidance and to use grounded metallic tray supports.
Cable length
<30 m (<98 feet) Not recommended Acceptable Recommended Recommended
31-75 m (99-246 feet) Not recommended Not recommended Acceptable Recommended
76-150 m (247-492 feet) Not recommended Not recommended Acceptable Recommended
151-200 m (493-656 feet) Not recommended Not recommended Not recommended Recommended

Environment

  Operating Storage
Temperature 0 °C to 40 °C (32 °F to 104 °F) without load derating.
40 °C to 50 °C (104 °F to 122 °F) when derated to 70% power.
-25 °C to 55 °C (-13 °F to 131 °F)
Relative humidity 5-95% non-condensing 10-80% non-condensing
Elevation Designed for operation in 0-3000 m (0-10000 feet) elevation.

Derating required from 1000-3000 m (3300-10000 feet) with forced air cooling:
Up to 1000 m (3300 feet): 1.000
Up to 1500 m (5000 feet) : 0.975
Up to 2000 m (6600 feet): 0.950
Up to 2500 m (8300 feet): 0.925
Up to 3000 m (10000 feet): 0.900

Derating required from 1000-3000 m (3300-10000 feet) with convection cooling:
Up to 1000 m (3300 feet): 1.000
Up to 1500 m (5000 feet) : 0.985
Up to 2000 m (6600 feet): 0.970
Up to 2500 m (8300 feet): 0.955
Up to 3000 m (10000 feet): 0.940
 
Audible noise one meter (three feet) from unit for a 500 kW UPS cabinet

69.5 dB at 100% load for 415 V systems

68 dB at 100% load for 480 V systems

Protection class IP20
Color RAL 9003, gloss level 85%

Compliance

Safety

UL 1778 5th edition

CSA C22.2 NO. 107.3-14, 3rd Edition

EMC/EMI/RFI Individual UPS cabinets tested for FCC Part 15 Subpart B, Class A
Performance

Individual UPS cabinets: Performance in accordance with: IEC 62040-3: 2021-04, 3rd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements.

Output performance classification (according to IEC 62040-3, Clause 5.3.4): VFI-SS-11

Transportation Individual UPS cabinet: IEC 60721-4-2 Level 2M2
Seismic ICC-ES AC 156 (2018); OSHPD Pre-approved; Sds=1.28 g for z/h=1 and Sds=1.9 g for z/h=0; Ip=1.5
Earthing system* TN-S, TNC-S
Overvoltage category

This UPS is OVCII compliant.

If the UPS is installed in an environment with an OVC rating higher than II, an SPD (surge protection device) must be installed upstream of the UPS to reduce the overvoltage category to OVCII.

Protective class I
Pollution degree 2

UPS System Weights and Dimensions

UPS system rating Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
1600 kW 4865 (10725) 2270 (89.4) 5096 (200.6) 1050 (41.3)
1800 kW 5017 (11060)
2000 kW 5169 (11395)

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?