990-91140H-001

Inverter Short Circuit Capabilities (Bypass not Available)

IK1 – Short Circuit between a Phase and Neutral

IK1 480 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

28 / 8

28 / 15

28 / 23

24 / 73

19 / 419

15

42 / 17

42 / 35

42 / 52

36 / 163

29 / 942

20

56 / 31

56 / 62

56 / 93

48 / 290

38 / 1674

30

83 / 70

83 / 140

83 / 210

73 / 650

57 / 3770

40

111 / 120

111 / 250

111 / 370

97 / 1160

76 / 6700

50

139 / 190

139 / 390

139 / 580

121 / 1810

95 / 10460

60

167 / 280

167 / 560

167 / 830

145 / 2610

114 / 15070

80

222 / 490

222 / 990

222 / 1480

194 / 4640

152 / 26790

100

278 / 770

278 / 1550

278 / 2320

242 / 7260

190 / 41860

120

334 / 1110

334 / 2230

334 / 3340

291 / 10450

228 / 60270

150

417 / 1740

417 / 3480

417 / 5220

363 / 16330

285 / 94180

IK1 208 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

64 / 41

64 / 82

64 / 123

56 / 386

44 / 2229

15

96 / 93

96 / 185

96 / 278

84 / 869

66 / 5015

20

128 / 160

128 / 330

128 / 490

112 / 1550

88 / 8920

25

160 / 260

160 / 510

160 / 770

140 / 2420

110 / 13930

30

192 / 370

192 / 740

192 / 1110

168 / 3480

132 / 20060

40

257 / 660

257 / 1320

257 / 1980

224 / 6180

175 / 35670

50

321 / 1030

321 / 2060

321 / 3090

279 / 9660

219 / 55730

60

385 / 1480

385 / 2960

385 / 4450

335 / 13910

263 / 80250

75

481 / 2320

481 / 4630

481 / 6950

419 / 21740

329 / 125390

IK2 – Short Circuit between Two Phases

IK2 480 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

28 / 8

28 / 16

28 / 23

23 / 69

18 / 397

15

42 / 18

42 / 35

42 / 53

35 / 155

28 / 892

20

56 / 31

56 / 63

56 / 94

47 / 276

37 / 1586

30

84 / 70

84 / 140

84 / 210

70 / 620

55 / 3570

40

112 / 130

112 / 250

112 / 370

94 / 1100

74 / 6350

50

140 / 200

139 / 390

139 / 580

117 / 1720

92 / 9910

60

168 / 280

167 / 570

167 / 840

141 / 2480

111 / 14280

80

224 / 500

223 / 1000

223 / 1500

187 / 4410

148 / 25380

100

280 / 790

279 / 1570

279 / 2340

234 / 6890

185 / 39660

120

336 / 1130

335 / 2260

335 / 3370

281 / 9920

222 / 57110

150

421 / 1770

418 / 3530

418 / 5260

351 / 15500

277 / 89230

IK2 208 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

65 / 42

64 / 84

64 / 125

54 / 367

43 / 2112

15

97 / 94

96 / 188

96 / 280

81 / 825

64 / 4752

20

129 / 170

129 / 330

129 / 500

108 / 1470

85 / 8450

25

162 / 260

161 / 520

161 / 780

135 / 2290

107 / 13200

30

194 / 380

193 / 750

193 / 1120

162 / 3300

128 / 19010

40

259 / 670

257 / 1340

257 / 1990

216 / 5870

171 / 33790

50

323 / 1050

322 / 2090

322 / 3110

270 / 9170

213 / 52800

60

388 / 1510

386 / 3010

386 / 4480

324 / 13210

256 / 76030

75

485 / 2360

482 / 4700

482 / 7000

406 / 20630

320 / 118790

IK3 – Short Circuit between Three Phases

IK3 480 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

25 / 6

25 / 12

25 / 19

24 / 61

19 / 398

15

37 / 14

37 / 28

37 / 42

36 / 137

28 / 896

20

50 / 25

50 / 49

50 / 74

48 / 244

38 / 1593

30

75 / 60

75 / 110

75 / 170

72 / 550

57 / 3580

40

99 / 100

99 / 200

99 / 300

96 / 980

75 / 6370

50

124 / 150

124 / 310

124 / 460

119 / 1520

94 / 9960

60

149 / 220

149 / 450

149 / 670

143 / 2200

113 / 14340

80

199 / 400

199 / 790

199 / 1190

191 / 3900

151 / 25490

100

249 / 620

249 / 1240

249 / 1860

239 / 6100

188 / 39830

120

298 / 890

298 / 1780

298 / 2670

287 / 8780

226 / 57350

150

373 / 1390

373 / 2780

373 / 4180

358 / 13720

283 / 89610

IK3 208 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

57 / 33

57 / 66

57 / 99

55 / 325

43 / 2121

15

86 / 74

86 / 148

86 / 222

83 / 731

65 / 4772

20

115 / 130

115 / 260

115 / 400

110 / 1300

87 / 8480

25

143 / 210

143 / 410

143 / 620

138 / 2030

109 / 13260

30

172 / 300

172 / 590

172 / 890

165 / 2920

130 / 19090

40

230 / 530

230 / 1050

230 / 1580

220 / 5200

174 / 33940

50

287 / 820

287 / 1650

287 / 2470

276 / 8120

217 / 53020

60

344 / 1190

344 / 2370

344 / 3560

331 / 11690

261 / 76360

75

430 / 1850

430 / 3710

430 / 5560

413 / 18270

326 / 119310

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.