990-91140H-001

Weights and Dimensions for Options

NOTE: Not all options listed here are available for all UPS models. Refer to the hardware options list for the relevant UPS model.

Maintenance Bypass Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSBPSU80G 125 (275.58) 1660 (65.35) 635 (25) 990 (38.98)
GVSBPSU150G 135 (297.62) 1660 (65.35) 635 (25) 990 (38.98)

Maintenance Bypass Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSBPSU80G 110 (243) 1485 (58.46) 318 (12.52) 850 (33.46)
GVSBPSU150G 120 (265) 1485 (58.46) 318 (12.52) 850 (33.46)

Maintenance Bypass Cabinet with Transformer Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSBPIT25B 425 (936.97) 1670 (65.75) 800 (31.5) 990 (39.98)
GVSBPIT50 560 (1234.59) 1670 (65.75) 800 (31.5) 990 (39.98)
GVSBPIT75 650 (1433) 1670 (65.75) 800 (31.5) 990 (39.98)
GVSBPOT50B 560 (1234.59) 1670 (65.75) 800 (31.5) 990 (39.98)
GVSBPOT100 675 (1488.12) 1670 (65.75) 800 (31.5) 990 (39.98)
GVSBPOT150 930 (2050.29) 1670 (65.75) 1020 (40.15) 1010 (39.76)

Maintenance Bypass Cabinet with Transformer Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSBPIT25B 395 (870.83) 1485 (58.46) 600 (23.62) 836 (32.91)
GVSBPIT50 530 (1168.45) 1485 (58.46) 600 (23.62) 836 (32.91)
GVSBPIT75 620 (1364) 1485 (58.46) 600 (23.62) 836 (32.91)
GVSBPOT50B 530 (1168.45) 1485 (58.46) 600 (23.62) 836 (32.91)
GVSBPOT100 645 (1421.98) 1485 (58.46) 600 (23.62) 836 (32.91)
GVSBPOT150 890 (1958) 1485 (58.46) 800 (31.50) 836 (32.91)

Classic Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSCBT1 619 (1364.66) 1688 (66.46) 1372 (54.02) 998 (39.29)
GVSCBT1ST 662 (1459.46) 1688 (66.46) 1372 (54.02) 998 (39.29)
GVSCBT2 708 (1560.87) 1688 (66.46) 1372 (54.02) 998 (39.29)
GVSCBT2ST 751 (1655.67) 1688 (66.46) 1372 (54.02) 998 (39.29)
GVSCBT3 1009 (2224.47) 1688 (66.46) 1372 (54.02) 998 (39.29)
GVSCBT3ST 1053 (2321.47) 1688 (66.46) 1372 (54.02) 998 (39.29)
GVSCBT4 1370 (3020.34) 1688 (66.46) 1372 (54.02) 998 (39.29)
GVSCBT4ST 1422 (3134.98) 1688 (66.46) 1372 (54.02) 998 (39.29)
GVSCBT5 1569 (3459.06) 1688 (66.46) 1372 (54.02) 998 (39.29)
GVSCBT5ST 1622 (3575.90) 1688 (66.46) 1372 (54.02) 998 (39.29)
GVSCBT6ST 1832 (4031) 1688 (66.46) 1372 (54.02) 998 (39.29)
GVSCBT7ST 1850 (4070) 1688 (66.46) 1372 (54.02) 998 (39.29)

Classic Battery Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSCBT1 573 (1263.25) 1485 (58.46) 700 (27.56) 840 (33.07)
GVSCBT1ST 617 (1360.25) 1485 (58.46) 700 (27.56) 840 (33.07)
GVSCBT2 662 (1459.46) 1485 (58.46) 700 (27.56) 840 (33.07)
GVSCBT2ST 706 (1556.46) 1485 (58.46) 700 (27.56) 840 (33.07)
GVSCBT3 964 (2125.26) 1485 (58.46) 700 (27.56) 840 (33.07)
GVSCBT3ST 1007 (2220.06) 1485 (58.46) 700 (27.56) 840 (33.07)
GVSCBT4 1324 (2918.92) 1485 (58.46) 1000 (39.37) 840 (33.07)
GVSCBT4ST 1377 (3035.77) 1485 (58.46) 1000 (39.37) 840 (33.07)
GVSCBT5 1524 (3359.85) 1485 (58.46) 1000 (39.37) 840 (33.07)
GVSCBT5ST 1576 (3474.49) 1485 (58.46) 1000 (39.37) 840 (33.07)
GVSCBT6ST 1736 (3828) 1485 (58.46) 1127 (44.37) 840 (33.07)
GVSCBT7ST 1736 (3828) 1485 (58.46) 1127 (44.37) 840 (33.07)

Modular Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSMODBC6 175 (385.8) 1664 (65.51) 635 (25) 990 (38.97)
GVSMODBC9 206 (454.15) 2082 (81.96) 755 (29.72) 1010 (39.76)
NOTE: The modular battery cabinet is shipped without battery strings installed.

Modular Battery Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSMODBC6
– Empty
– With six battery strings

145 (319.67)
913 (2012.82)
1485 (58.46) 521 (20.51) 847 (33.35)
GVSMODBC9
– Empty
– With nine battery strings

186 (410)
1338 (2950)
1970 (77.56) 550 (21.65) 847 (33.35)
NOTE: One battery module weighs approximately 32 kg (70.5 lbs).

Input Transformer Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSBPIT100 390 (860) 1670 (65.75) 800 (31.50) 990 (39)
GVSBPIT150 390 (860) 1670 (65.75) 800 (31.50) 990 (39)

Input Transformer Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSBPIT100 with surge protection device (SSP08EMA12) installed 370 (816) 1800 (70.86) 600 (23.62) 836 (32.91)
GVSBPIT150 with surge protection device (SSP08EMA12) installed 370 (816) 1800 (70.86) 600 (23.62) 836 (32.91)

Remote Alarm Panel Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSOPT036 19 (42) 581 (22.87) 468 (18.42) 366 (14.40)

Remote Alarm Panel Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSOPT036 14 (31) 400 (15.74) 300 (11.81) 178 (7.00)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.