Specifications for 208 V Systems
Input Specifications 208 V
Bypass Specifications 208 V
| UPS rating | 10 kW with N+1 power module | 15 kW with N+1 power module | 20 kW with N+1 power module | 25 kW with N+1 power module |
|---|---|---|---|---|
| Voltage (V) | 200/208/220 | 200/208/220 | 200/208/220 | 200/208/220 |
| Connections | 4-wire (L1, L2, L3, N, G) WYE | |||
| Bypass voltage range (V) |
200 V: 180-220 |
|||
| Frequency range (Hz) |
50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable) |
|||
| Nominal bypass current (A) |
31/29/28 |
45/43/41 |
60/57/54 |
75/71/69 |
| Nominal neutral current (A) |
50/48/45 |
75/72/68 |
100/96/91 |
125/120/114 |
|
Maximum short circuit rating* |
65 kA RMS |
|||
| Protection |
Built-in backfeed
protection and fuses |
|||
| UPS rating | 30 kW | 40 kW | 50 kW |
|---|---|---|---|
| Voltage (V) | 200/208/220 | 200/208/220 | 200/208/220 |
| Connections | 4-wire (L1, L2, L3, N, G) WYE | ||
| Bypass voltage range (V) | 200 V: 180-220 |
||
| Frequency range (Hz) |
50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable) |
||
| Nominal bypass current (A) | 90/85/81 | 119/114/108 | 148/142/135 |
| Nominal neutral current (A) | 150/144/136 | 200/192/182 | 250/240/227 |
|
Maximum short circuit rating* |
65 kA RMS |
||
| Protection |
Built-in backfeed
protection and fuses |
||
Output Specifications 208 V
| UPS rating | 10 kW with N+1 power module | 15 kW with N+1 power module | 20 kW with N+1 power module | 25 kW with N+1 power module |
|---|---|---|---|---|
| Voltage (V) | ||||
| Connections | 4-wire (L1, L2, L3, N, G) | |||
| Output voltage regulation |
Symmetrical load ±
1% |
|||
| Overload capacity |
150% for 1 minute
(in normal operation) |
|||
| Dynamic load response |
± 5% after
2 milliseconds |
|||
| Output power factor | 1 | |||
| Nominal output current (A) | 29/28/26 | 43/42/39 | 58/56/52 | 73/70/66 |
| Frequency regulation (Hz) |
50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running |
|||
| Synchronized slew rate (Hz/sec) |
Programmable to 0.25, 0.5, 1, 2, 4, 6 |
|||
| Total harmonic distortion (THDU) | <1%
for linear load <5% for non-linear load |
<1% for
linear load <3% for non-linear load |
||
| Load crest factor |
2.5 |
|||
| Load power factor |
From 0.7 leading to 0.7 lagging without any derating |
|||
| UPS rating | 30 kW | 40 kW | 50 kW |
|---|---|---|---|
| Voltage (V) | |||
| Connections | 4-wire (L1, L2, L3, N, G) | ||
| Output voltage regulation |
Symmetrical load ±
1% |
||
| Overload capacity |
150% for 1 minute
(in normal operation) |
||
| Dynamic load response |
± 5% after
2 milliseconds |
||
| Output power factor | 1 | ||
| Nominal output current (A) | 87/83/79 | 115/111/105 | 144/139/131 |
| Frequency regulation (Hz) |
50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running |
||
| Synchronized slew rate (Hz/sec) |
Programmable to 0.25, 0.5, 1, 2, 4, 6 |
||
| Total harmonic distortion (THDU) | <1% for
linear load <5% for non-linear load |
||
| Load crest factor |
2.5 |
||
| Load power factor |
From 0.7 leading to 0.7 lagging without any derating |
||
Battery Specifications 208 V
DANGER |
|---|
|
Hazard of electric shock, explosion, or arc flash
Protection of the energy storage device: An overcurrent
protective device must be located in close proximity to the energy
storage device.
Failure to follow these instructions will result in death or serious injury.
|
| UPS rating | 10 kW with N+1 power module | 15 kW with N+1 power module | 20 kW with N+1 power module | 25 kW with N+1 power module | 30 kW | 40 kW | 50 kW |
|---|---|---|---|---|---|---|---|
|
Charging power in % of output power at 0-40% load |
80% | ||||||
|
Charging power in % of output power at 100% load |
20% | ||||||
|
Maximum charging power (at 0-40% load) (kW) |
8 |
12 |
16 |
20 |
24 | 32 | 40 |
|
Maximum charging power (at 100% load) (kW) |
2 |
3 |
4 |
5 |
6 | 8 | 10 |
| Nominal battery voltage (VDC) |
480 |
||||||
| Nominal float voltage (VDC) |
545 |
||||||
| Maximum boost voltage (VDC) |
572 |
||||||
| Temperature compensation (per cell) |
-3.3mV/°C, for T ≥ 25 °C – 0mV/°C, for T < 25 °C |
||||||
| End of discharge voltage (full load) (VDC) |
384 |
||||||
| Battery current at full load and nominal battery voltage (A) |
23 |
33 |
44 |
56 |
66 | 88 | 110 |
| Battery current at full load and minimum battery voltage (A) |
27 |
41 |
54 |
68 |
81 | 109 | 136 |
| Ripple current |
< 5% C20 (5 minute runtime) |
||||||
| Battery test |
Manual/automatic (selectable) |
||||||
| Maximum short circuit rating |
10 kA |
||||||
Recommended Cable Sizes 208 V
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes. The maximum allowable cable size is 300 kcmil.
Failure to follow these instructions will result in death or serious injury.
|
The maximum number of cable connections per busbar: Two on input/output/bypass busbars; Four on DC busbars; Six on N/G busbars.
Cable sizes in this manual are based on Table 310.15 (B)(16) of the National Electrical Code (NEC) with the following assertions:
-
90 °C (194 °F) conductors (75 °C (167 °F) termination)
-
An ambient temperature of 30 °C (86 °F)
-
Use of copper conductors
If the ambient temperature is greater than 30 °C (86 °F), larger conductors are to be selected in accordance with the correction factors of the NEC.
Equipment grounding conductors (EGC) are sized in accordance with NEC Article 250.122 and Table 250.122.
| UPS rating | 10 kW with N+1 power module | 15 kW with N+1 power module | 20 kW with N+1 power module | 25 kW with N+1 power module | 30 kW | 40 kW | 50 kW |
|---|---|---|---|---|---|---|---|
| Input phases (AWG/kcmil) | 8 | 4 | 3 | 2 | 1/0 | 3/0 | 4/0 |
| Input EGC (AWG/kcmil) | 10 | 8 | 8 | 6 | 6 | 6 | 4 |
| Bypass/output phases (AWG/kcmil) | 8 | 6 | 4 | 3 | 2 | 1/0 | 3/0 |
| Bypass EGC/output EGC (AWG/kcmil) | 10 | 10 | 8 | 8 | 6 | 6 | 6 |
| Neutral (AWG/kcmil) | 6 | 3 | 1 | 2/0 | 3/0 | 2 x 1/0 | 2 x 2/0 |
| DC+/DC-(AWG/kcmil) | 10 | 8 | 6 | 4 | 4 | 2 | 1/0 |
| DC EGC (AWG/kcmil) | 10 | 10 | 8 | 8 | 6 | 6 | 6 |
Recommended Upstream Protection 208 V
DANGER |
|---|
|
Hazard of electric shock, explosion, or arc flash
Failure to follow these instructions will result in death or serious injury.
|
CAUTION |
|---|
|
hazard of fire
Failure to follow these instructions can result in injury or equipment damage.
|
| UPS rating | 10 kW with N+1 power module | 15 kW with N+1 power module | 20 kW with N+1 power module | 25 kW with N+1 power module | ||||
|---|---|---|---|---|---|---|---|---|
| Input | Bypass | Input | Bypass | Input | Bypass | Input | Bypass | |
|
Breaker type
Breaker type |
HJF36100U31X | HJF36150U31X | HJF36100U31X | |||||
| Ir setting | 50 | 40 | 80 | 60 | 100 | 80 | 125 | 100 |
| Tr at 6 Ir setting | 0.5 | |||||||
| li (x In) setting | 1.5 | |||||||
| UPS rating | 30 kW | 40 kW | 50 kW | |||
|---|---|---|---|---|---|---|
| Input | Bypass | Input | Bypass | Input | Bypass | |
|
Breaker type
Breaker type |
HJF36150U31X | JJF36250U31X | HJF36150U31X | JJF36250U31X | ||
| Ir setting | 150 | 110 | 200 | 150 | 250 | 200 |
| Tr at 6 Ir setting | 0.5 | |||||
| li (x In) setting | 1.5 | |||||
Recommended Bolt and Lug Sizes for UL
| NOTICE |
|---|
|
risk of equipment damage
Use only UL approved compression cable lugs.
Failure to follow these instructions can result in equipment damage.
|
Copper – One Hole Cable Lugs
| Cable size | Bolt size | Cable lug type | Crimping tool | Die |
|---|---|---|---|---|
| 10 AWG | M8 x 25 mm | LCA10-56-L | NA | NA |
| 8 AWG | M8 x 25 mm | LCA8-56-L | CT-720 | CD-720-1 Red P21 |
| 6 AWG | M8 x 25 mm | LCA6-56-L | CT-720 | CD-720-1 Blue P24 |
| 4 AWG | M8 x 25 mm | LCA4-56-L | CT-720 | CD-720-1 Gray P29 |
| 3 AWG | M8 x 25 mm | LCA4-56-L | CT-720 | CD-720-1 Gray P29 |
| 2 AWG | M8 x 25 mm | LCA2-56-Q | CT-720 | CD-720-1 Brown P33 |
| 1 AWG | M8 x 25 mm | LCA1-56-E | CT-720 | CD-720-2 Green P37 |
| 1/0 AWG | M8 x 25 mm | LCA1/0-56-X | CT-720 | CD-720-2 Pink P42 |
| 2/0 AWG | M8 x 25 mm | LCA2/0-56-X | CT-720 | CD-720-2 Black P45 |
| 3/0 AWG | M8 x 25 mm | LCA3/0-56-X | CT-720 | CD-720-2 Orange P50 |
| 4/0 AWG | M8 x 25 mm | LCA4/0-56-X | CT-720 | CD-720-3 Purple P54 |
| 250 kcmil | M8 x 25 mm | LCA250-56-X | CT-720 | CD-720-3 Yellow P62 |
| 300 kcmil | M8 x 25 mm | LCA300-56-X | CT-720 | CD-720-4 White P66 |
Copper – Two Hole Cable Lugs
| Cable size | Bolt size | Cable lug type | Crimping tool | Die |
|---|---|---|---|---|
| 6 AWG | M8 x 25 mm | LCC6-12-L | CT-930 | CD-920-6 Blue P24 |
| 4 AWG | M8 x 25 mm | LCC4-12-L | CT-930 | CD-920-4 Gray P29 |
| 3 AWG | M8 x 25 mm | |||
| 2 AWG | M8 x 25 mm | LCC2-12-Q | CT-930 | CD-920-2 Brown P33 |
| 1 AWG | M8 x 25 mm | LCC1-12-E | CT-930 | CD-920-1 Green P37 |
| 1/0 AWG | M8 x 25 mm | LCC1/0-12-X | CT-930 | CD-920-1/0 Pink P42 |
| 2/0 AWG | M8 x 25 mm | LCC2/0-12-X | CT-930 | CD-920-2/0 Black P45 |
| 3/0 AWG | M8 x 25 mm | LCC3/0-12-X | CT-930 | CD-920-3/0 Orange P50 |
| 4/0 AWG | M8 x 25 mm | LCC4/0-12-X | CT-930 | CD-920-4/0 Purple P54 |
| 250 kcmil | M8 x 25 mm | LCC250-12-X | CT-930 | CD-920-250 Yellow P62 |
| 300 kcmil | M8 x 25 mm | LCC300-12-X | CT-930 | CD-920-300 White P66 |
DANGER
DANGER
CAUTION