990-91262E-001

UPS Weights and Dimensions

UPS rating Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
20 kW UPS 400 V with three battery strings*

650 (1433)

1970 (77.56)

550 (21.65)

847 (33.35)

30-50 kW UPS 400 V with three battery strings*

680 (1500)

1970 (77.56)

550 (21.65)

847 (33.35)

60 kW UPS 400 V with three battery strings

665 (1466)

1970 (77.56)

550 (21.65)

847 (33.35)

80-100 kW UPS 400 V with three battery strings

680 (1500)

1970 (77.56)

550 (21.65)

847 (33.35)

20 kW UPS 480 V with three battery strings*

650 (1433)

1970 (77.56)

550 (21.65)

847 (33.35)

30-50 kW UPS 480 V with three battery strings*

680 (1500)

1970 (77.56)

550 (21.65)

847 (33.35)

60 kW UPS 480 V with three battery strings

665 (1466)

1970 (77.56)

550 (21.65)

847 (33.35)

80-100 kW UPS 480 V with three battery strings

680 (1500)

1970 (77.56)

550 (21.65)

847 (33.35)

10 kW UPS 208 V with three battery strings*

650 (1433)

1970 (77.56)

550 (21.65)

847 (33.35)

15-25 kW UPS 208 V with three battery strings*

680 (1500)

1970 (77.56)

550 (21.65)

847 (33.35)

30 kW UPS 208 V with three battery strings

665 (1466)

1970 (77.56)

550 (21.65)

847 (33.35)

40-50 kW UPS 208 V with three battery strings

680 (1500)

1970 (77.56)

550 (21.65)

847 (33.35)

NOTE: One battery module weighs approximately 32 kg (70.5 lbs).
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.