990–9860C–001

Electrical Safety

This manual contains important safety instructions that should be followed during the installation and maintenance of the UPS system.

DANGER
hazard of electric shock, explosion, or arc flash
  • Electrical equipment must be installed, operated, serviced, and maintained only by qualified personnel.
  • Apply appropriate personal protective equipment (PPE) and follow safe electrical work practices.
  • Disconnection devices for AC and DC must be provided by others, be readily accessible, and the function of the disconnect device marked for its function.
  • Turn off all power supplying the UPS system before working on or inside the equipment.
  • Before working on the UPS system, check for hazardous voltage between all terminals including the protective earth.
  • The UPS contains an internal energy source. Hazardous voltage can be present even when disconnected from the mains supply. Before installing or servicing the UPS system, ensure that the units are OFF and that mains and batteries are disconnected. Wait five minutes before opening the UPS to allow the capacitors to discharge.
  • The UPS must be properly earthed/grounded and due to a high leakage current, the earthing/grounding conductor must be connected first.
Failure to follow these instructions will result in death or serious injury.

When the UPS input is connected through external isolators that, when opened, isolate the neutral or when the automatic backfeed isolation is provided external to the equipment or is connected to an IT power distribution system, a label must be fitted at the UPS input terminals, and on all primary power isolators installed remotely from the UPS area and on external access points between such isolators and the UPS, by the user, displaying the following text (or equivalent in a language which is acceptable in the country in which the UPS system is installed):

DANGER
Hazard of electric shock, explosion, or arc flash
Risk of voltage backfeed. Before working on this circuit: Isolate the UPS and check for hazardous voltage between all terminals including the protective earth.
Failure to follow these instructions will result in death or serious injury.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.