990–9860C–001

Recommended Bolt and Lug Sizes

NOTICE
risk of equipment damage
Use only UL approved two-hole cable lugs.
Failure to follow these instructions can result in equipment damage.
Cable Size Terminal Bolt Diameter Cable Lug Type Crimping Tool Die
1/0 AWG M12 x 35 mm LCCF1/0–12–X CT930 CD-920–2/0 Black P45
2/0 AWG M12 x 35 mm LCCF2/0–12–X CT930 CD-920–3/0 Orange P50
3/0 AWG M12 x 35 mm LCCF3/0–12–X CT930 CD-920–4/0 Purple P54
250 kcmil M12 x 35 mm LCCF250–12–X CT-940CH/CT-2940 CD-920–300 White P66
300 kcmil M12 x 35 mm LCCF300–12–6 CT-940CH/CT-2940 CD-920–350 Red P71
400 kcmil M12 x 35 mm LCCF400–12–6 CT-940CH/CT-2940 CD-920–500 Brown P87
500 kcmil M12 x 35 mm LCCF500–12–6 CT-940CH/CT-2940 CD-920–500A Pink P99
600 kcmil M12 x 40 mm LCCF600–12–6 CT-940CH/CT-2940 CD-920–750 Black P106
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.