990-91497C-001

Specifications

NOTICE
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications for the UPS system.
Failure to follow these instructions can result in equipment damage.

Input Specifications

Rating(kW) 1000 1100 1250
Voltage (V) 480 V
Connections

L1, L2, L3 + G*

Input voltage range (V) 408-576
Frequency (Hz)

40-70

Nominal input current (A)

1266

1393

1583

Maximum input current (A)*

1456

1602

1820

Input current limitation (A)

1520

1672

1900

Maximum short circuit rating

65 kA at 480 V (when protected with upstream breaker of rating as recommended in the UPS installation manual)

Heat dissipation (BTU/Hr)

5971

Torque Specifications

Bolt size

Torque

M6

5 Nm (3.69 lb-ft)

M8

17.5 Nm (12.91 lb-ft)

M10

30 Nm (22 lb-ft)

M12

50 Nm (36.87 lb-ft)

Environment

  Operating Storage
Temperature 0 °C to 35 °C (32 °F to 99 °F) -25 °C to 55°C (-13 °F to 131 °F)
Relative humidity 0-95% non-condensing 0-95% non-condensing

Altitude derating according to ANSI C57.96–1999

3000 m (10000 ft): 0.900

0-15000 m (0-50000 ft)

Protection class

IP20
Color

RAL 9003 white

Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)

GVXINDUCASSY

900 (1984)

1970 (77.6)

800 (31.5)

900 (35.4)

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.
NOTICE
Rear access is required during the installation of the bypass inductor cabinet and the I/O cabinet. If rear access is not available, the installation of busbars and interconnection of the cabinets must be finished before pushing the cabinets into the final position.
Failure to follow these instructions can result in equipment damage.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?