990-91735A-001

Specifications

Remote Centralized Display Specifications

Display 10 inch Magelis Display HMIST6500
Connection to UPS CAT 5e SF/UTP
Input voltage 380 V, 400 V, 415 V, 440 V, 480 V
Input frequency 50/60 Hz
Connections 3PH + PE
Maximum input current 70 mA
Maximum upstream circuit breaker 20 A

The remote centralized display (GVLOPT007) offers the ability to monitor and control a number of UPSs in parallel from a single point.

  • Centralized monitoring

  • Centralized synchronized transfer command (Inverter – Bypass)

  • External disconnect device monitoring through PLC

Applicable Products

Product range Number of parallel UPSs supported by GVLOPT007
Galaxy VL Centralized monitoring of up to 6 Galaxy VL UPSs in parallel
Galaxy VXL Centralized monitoring of up to 5 Galaxy VXL UPSs in parallel

Recommended Cable Sizes

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes.
Failure to follow these instructions will result in death or serious injury.
NOTE: Overcurrent protection is to be provided by others.
  • Copper cable, maximum cable diameter: 12 AWG or 4 mm2, minimum cable diameter: 16 AWG or 1.5 mm2

  • Minimum 75 °C (167 °F) conductors

  • An ambient temperature of 30 °C (86 °F)

  • Use of copper conductors

  • A readily accessible disconnection device shall be incorporated externally to the system and disconnect from all current carrying conductors.

  • Input cable connection with cable glands is allowed for NFPA79 application only

Torque Specifications

Bolt size Torque
M6 9 Nm (6.64 lb-ft)
M8 17 Nm (12.54 lb-ft)
Input / output terminals 0.6 Nm (0.44 lb-ft)

Environment

  Operating Storage
Temperature 0 °C to 40 °C (32 °F to 122 °F) -20 °C to 60°C (-4 °F to 140 °F)
Relative humidity 10-90% non-condensing
Elevation Designed for operation in 0-2000 m (0-6600 feet)
Protection class IP20

Compliance

Safety IEC 61010-1:2010/AM1:2016 3.1 edition 2017-01 Safety requirements for electrical equipment for measurement, control, and laboratory use
IEC 61010-2-201: 2017 2nd edition 2017-3 Safety requirements for electrical equipment for measurement, control, and laboratory use
UL 1778, UNINTERRUPTIBLE POWER SYSTEMS, Edition 5, Revision Date 10/12/2017
CSA C22.2 No. 107.3, UNINTERRUPTIBLE POWER SYSTEMS, Edition 3, Revision Date 10/12/2017
EMC/EMI/RFI EN/IEC 61000-6-4:2018 Emission standard for industrial environments
EN/IEC 61000-6-2:2016 Immunity standard for industrial environments
Earthing system TN, TT, IT
Overvoltage category OVCII
Pollution degree 2

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.

Remote Centralized Display Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVLOPT007 17 (37.48) 500 (19.69) 500 (19.69) 250 (9.84)
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?