NQ IP2X “Fingersafe” Panelboard Replacement Parts

Replacement Parts

Catalog Number

Quantity Per Package

Description

QOFSBF12

12

NQ IP2X Bus Finger Filler[1]

QOFSLALB12

12

NQ IP2X QO(B) Lug Cover Low Amp

QOFSHALB12

12

NQ IP2X QO(B) Lug Cover High Amp

HJQLLC

1

HJQ Main Breaker IP2X Line Lug Cover

LALLC

1

LA/LH Main Breaker IP2X Line Lug Cover

NQHJLSC

1

HJ Main Breaker IP2X Load Side Cover

NQQLSC

1

Q Main Breaker IP2x Load Side Cover

NQLALHLSC

1

LA/LH Main Breaker IP2X Load Side Cover

NQMLLSC

1

Main Lugs IP2X Cover

NQNCC

1

NQ IP2X Neutral Cover

QO1PJ15

15

QOB Jaw Kit[2]

Footnotes

  1. Used only with Standard IP2X design.
  2. Used only with Enhanced IP2X design.
Feedback