Trim Clamps and Screws

Class 1600

Trim Clamps and Screws

Catalog No
LP9501

Trim Clamps and Screws

Application

Catalog No.

NQOD Panelboards:
Series E1 [1] 400 A and 600 A fronts

NEHB Panelboards:
Series E1 [1] 600 A fronts

I-Line Panelboards:
All Series E1 [1] fronts

LP9501

NQOD Panelboards:
All Series E1 [1] vented fronts and hinged fronts manufactured after July 1994.

NF Panelboards:
All vented fronts and hinged fronts.

NEHB Panelboards:
All Series E1 [1] hinged fronts manufactured after
July 1994.

I-Line and QMB Panelboards:
I-Line front with door manufactured after July 1994 but before August 1997; and I-Line hinged fronts and QMB front with door manufactured after July 1994.

LP9502

(includes 8 trim screws
and captive hardware)

NQ and NQOD Panelboards:
Screws for all fronts through 225 A.

NF Panelboards:
Screws for all fronts through 250 A.

I-Line Panelboards:
4-piece trim and trim with door manufactured after July 1997.

QMB Panelboards:
Screws for 4-piece covers.

PANELTRIMSCTB

(package of 30)

I-Line Panelboards:
Panelboard deadfront screws for 4-piece trim manufactured after July 1994 but before August 1997.

8002506701

Footnotes

  1. Panelboards that meet 1984 NEC® Wire Bending Space are Series E1.
Feedback