NQ Panelboard with SPD

Class 1640 / Refer to Catalog 1640CT0801

NQ Panelboard with SPD

OBSOLETE NQ SurgeLogic SurgeLoc Plug-on SPD (occupies 12–pole spaces) [1] [2]

Voltage

Surge Current Rating

Part Number

120 / 240 V

80 kA

SSP01BIA08PBQ1

100 kA

SSP01BIA10PBQ1

120 kA

SSP01BIA12PBQ1

160 kA

SSP01BIA16PBQ1

200 kA

SSP01BIA20PBQ1

240 kA

SSP01BIA24PBQ1

208 Y / 120 V

80 kA

SSP02BIA08PBQ1

100 kA

SSP02BIA10PBQ1

120 kA

SSP02BIA12PBQ1

160 kA

SSP02BIA16PBQ1

200 kA

SSP02BIA20PBQ1

240 kA

SSP02BIA24PBQ1

240 / 120
High Leg Delta

80 kA

SSP03BIA08PBQ1

100 kA

SSP03BIA10PBQ1

120 kA

SSP03BIA12PBQ1

160 kA

SSP03BIA16PBQ1

200 kA

SSP03BIA20PBQ1

240 kA

SSP03BIA24PBQ1

NF Merchandised Interiors with SPD - 480Y/277 Vac

note

For selecting SurgeLoc SPD for RTI NQ Panelboard application, please refer to Section 9 of the Digest.

NF Merchandised Interiors with SPD—Use I-Line Panelboards on 480 V 3Ø3W Delta Applications

Mains
Rating

Max. Breaker Spaces

SPD Ratings

Interior

Components for adding Vertical Main Circuit Breaker

Voltage

Surge
Rating

Catalog No.

MCB Kit

Main Circuit Breaker Frame

Catalog No.

Select the appropriate MCB and
price from the tables starting on Digest
page 7-22

250 A

42

480Y/277
3P4W

120

NF442L2TVS412

N250MJ

PowerPacT J

NF442L2TVS412C

250 A

42

160

NF442L2TVS416

PowerPacT J

NF442L2TVS416C

400 A

42

480Y/277
3P4W

120

NF442L4TVS412

N400M

LAL/LHL
(PowerPacT L F/A only)

NF442L4TVS412C

400 A

42

160

NF442L4TVS416

N400M

NF442L4TVS416C

note

Dry contacts standard.

Footnotes

  1. When selecting a panelboard with SurgeLoc SPD, an additional 12 circuit positions (6 adjacent mounting spaces per side) are occupied. For example, if the desired number of circuits is 30, refer to “NQ Main Lug Interiors” and “NQ Main Circuit Breaker Interiors” in Digest section 9 to select the NQ442L2/NQ442L2C interior and corresponding Box and Trim.
  2. 96 space interiors are available factory assembled when SurgeLoc SPDs are to be installed in 84 circuit NQ panelboards.
Feedback