Mains and Branches

Mains

NEMA Type 1 Enclosures Only (1200 A Maximum)

Enclosures and Interiors are shipped fully assembled.

NQ, NF and Powerlink™ require a 7-inch left side gutter extension and a 6-inch main end extension for PowerLogic Power Meter applications.

I-Line™ and QMB require a 14-inch side gutter extension for PowerLogic Circuit Monitor and Power Meter applications.

Current Transformers In Mains (ac only and line side only)[1]

Prices listed are based on transformers having a 5 A secondary and mounted under a separate cover. Apply appropriate charge from the table below

Current Transformers

Primary Amperes
(5 A—Secondary)

Additional Enclosure Height Required [2]

100–1200

6 inches

Customer Equipment Space[1]

note

End user must specify end use equipment to be installed.

Available with NQ, and NF lighting panelboards only. Must be opposite the mains end, both main breaker and main lug, to prevent interference with incoming cables. Customer equipment space is not available with thru-feed lugs or sub-feed breakers.

A barrier exists between the equipment space and the panelboard compartment; a separate door is provided as standard (requires 18-inch additional enclosure height).

note

A separate door is not supplied in NEMA 3R/12 construction.

Branches

Keyed Interlocks

note

Not available for use in NQ, NF or I-Line™ HCN panelboards with door. Not available on I-Line™ with door when key interlocked MG/MJ/P/R frame branch-mounted circuit breakers are installed. Must use 4-piece trim or NEMA 3R/12.

Keyed mechanical interlocking of two or more circuits is available on request. Individual locks are furnished for each circuit. All locks operate by one key, which can be removed

only when the circuit is locked in the desired position.

I-Line Circuit Breakers— A 3-inch filler adjacent to the circuit is necessary for mounting the interlock; contact your nearest Schneider Electric sales office for assistance with power distribution panelboards with doors. Feature not available on vertically mounted main circuit breaker.

QMB Fusible Switches — Available on 100 A singles (100 A single QMB requires 9 inches of mounting space) through 800 A switches plus LA circuit breaker adapters. Requires 3 inches of branch mounting space per switch for interlock installation.

Motor Operators—I-Line Circuit Breakers Only

Motor operators provide remote open, close, and reset control of molded case circuit breakers. Price panelboard from the latest Digest, and, for each motor operator, add per table below. In I-Line panelboards, motor operators require 4.5 inches of circuit breaker mounting space. This can be provided on I-Line main circuit breaker only when the main is branch-mounted and back-fed.

note

Not available in I-Line HCN Panelboards

Motor Operators

Circuit Breaker Type

Motor Operator Voltage

F--frame

120 Vac

H-frame (3P modules only)

48/60, 110/130, 208/277, 380/480 Vac;

24/30, 48/60, 110/130, 250 Vdc

J-frame

48/60, 110/130, 208/277, 380/480 Vac;

24/30, 48/60, 110/130, 250 Vdc

LA, LH

120 Vac

PG, PJ, PL

48, 110/130, 220/240, 380/480 Vac;

24/30, 48/60, 110/130, 200/250 Vdc

note

If the customer is not supplying the motor operator voltage, a control transformer can be supplied.

Footnotes

  1. Feature supported by product selectors in Q2C and SE Advantage.
  2. For NQ, and NF panelboards.
Feedback