Type A and B

Class 2601 / Refer to Catalog 2510CT9701

NEMA 1, 3R, 4, and 13 Without Overload

Type AG2

 
 

Class 2601 reversing drum switches may be used for across-the-line starting and reversing of AC polyphase, AC single phase or DC motors, where overload protection is not required or is provided separately. They are compact and inexpensive but ruggedly constructed. Drum switches are field convertible from Maintained-On to Momentary-On operation. This conversion consists of removing the handle screw and handle, turning the shaft 180 degrees, then replacing the handle and handle screw.

Reversing Drum Switches

600 Vac Maximum

Class 2601

360 Vdc Maximum

Ratings

NEMA Type 1
General Purpose
Enclosure

NEMA Type 4
Watertight &
Dusttight Enclosure

NEMA Type 1
Maintained &
Momentary  [1]

NEMA Type 13
Oiltight
Flush Mounting

Voltage

Maximum Horsepower

AC
Single
Phase

AC
Poly-
Phase

DC

Type

Type

Type

Type

115-
200/230
230
460/575

1-1/2


2


2

2

1/4

1/4

AG2

AW2

AG2S2

AF2

115-
200/230
230
460/575

1-1/2


3
5


5

7-1/2

2

2

BG1

BW1

File
CCN

E42243
NLRV

 

File
Class

LR25490
3211-05

 

Approximate Dimensions—Class 2601 Reversing Drum Switches

Type AW2

Type AF2

Types AW and BW

Types AG, BG

 

How to Order

To Order Specify:

Catalog Number

  • Class Number

  • Type Number

Class

Type

2601

AG2

Footnotes

  1. Maintained—Forward, Momentary—Reverse (not field convertible)
Feedback