Reduced Voltage Type

Class 8940 / Refer to Catalog 8940CT9701

Well-Guard Reduced Voltage Pump Panels

Coil Voltage Codes

Voltage

Code

60 Hz

50 Hz

24  [1]
120  [2]
208
240

480
600
Specify


110

220
380
440
550
Specify

V01
V02
V08
V03
V05
V06
V07
V99

For How to Order Information, see Digest Section 16 for selection information.

Class 8940 reduced voltage panels in NEMA 3R enclosures are specifically designed for pumping applications. Extra space is provided for field installation of auxiliary equipment.

  • Type S contactors/starters provided as standard

  • All devices are UL Listed, and marked “SUITABLE ONLY FOR USE AS SERVICE EQUIPMENT”

  • Includes a Hand-Off-Auto selector switch and a Start push button

note

Illustrations may not represent the actual enclosure; they are intended for dimensional information only.

Type VG4V06K15

Closed Transition Autotransformer Type, 3-Pole Polyphase—480 Vac Maximum (50–60 Hz)

Motor
(Starter)
Volts

Max. Hp
Polyphase

Coil
Voltage 

NEMA
Size

Fusible Disconnect Style

Circuit Breaker Style

Fuse Clip
Amperes[3]

Type [4]

Circuit Breaker

Type [4]

230
(240)

 15

240@ 60 Hz
220@ 50 Hz

2 

 60

RD4DV03

FAL36080

VD1DV03

 25

3

100

RE4FV03

FAL36100

VE1FV03

 30

200

RE1GV03

KAL36100

VE2GV03

 50

4

200

RF4JV03

KAL36200

VF1JV03

 75

5 

400

RG1LV03

LAL36250

VG2LV03

100

400

RG1MV03

LAL36350

VG2MV03

460
(480)

 25

480 @ 60 Hz
440 @ 50 Hz

2

 60

RD2FV06

FAL36070

VD1FV06

 30

3

100

RE2GV06

FAL36080

VE1GV06

 50

100

RE2JV06

FAL36100

VE1JV06

 75

4

200

RF2LV06

KAL36125

VF1LV06

100

200

RF2MV06

KAL36200

VF1MV06

150

5 

400

RG3PV06

LAL36250

VG4PV06

200

400

RG3QV06

LAL36350

VG4QV06

300

6

MAL36600

VH1SV06

400

MAL36900

VH2TV06

600

7 

MAL361000

VJ1WV06

Autotransformer—Reduced Voltage Type

Type

Figure

A

B

C

D

E

F

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

RD, VD

3

25.00

 635

52.50

1334

11.13

283

19.00

483

51.50

1308

0.44

11

RE, VE, RF, VF

4

32.00

 813

72.50

1842

19.25

489

29.75

756

12.50

318

0.68

17

RG

4

36.00

 914

93.00

2362

19.25

489

33.75

857

12.50

318

0.69

17

VG

4

32.00

 813

72.50

1842

19.25

489

29.75

756

12.50

318

0.68

17

VH

4

34.00

 864

93.00

2362

23.25

591

31.75

806

16.50

419

0.69

17

VJ[5]

4

64.00

1626

93.00

2362

27.25

692

61.75

1568

17.25

438

0.81

21

Part Winding Type, 3-Pole Polyphase—480 Vac Maximum (50–60 Hz)—Obsolete December 31, 2015

Motor
(Starter)
Voltage

Max. Hp
Polyphase

Coil
Voltage 

NEMA
Size

Combination

Fusible Disconnect Style

Circuit Breaker Style

Fuse Clip
(2 Sets)
(A) [3]

Type [4]

Circuit Breaker
(2 Breakers)
Frame Size

Type [4]

230
(240)

25

240 @ 60 Hz
220 @ 50 Hz

2PW 

60

MD4FV03

FAL36070

PD1FV03

30

3PW

60

ME5GV03

FAL36080

PE3GV03

50

100

ME6JV03

FAL36100

PE3JV03

75

4PW

200

MF1LV03

KAL36150

PF3LV03

100

5PW 

200

MG3MV03

KAL36175

PG2MV03

125

400

MG1NV03

LAL36250

PG3NV03

150

400

MG1PV03

LAL36250

PG3PV03

460
(480)

30

480 @ 60 Hz
440 @ 50 Hz

2PW 

30

MD5GV06

FAL36040

PD1GV06

40

60

MD2HV06

FAL36050

PD1HV06

60

3PW

60

ME7KV06

FAL36070

PE3KV06

75

100

ME3LV06

FAL36090

PE3LV06

100

4PW

200

MF3MV06

FAL36100

PF2MV06

150

200

MF3PV06

KAL36125

PF3PV06

200

5PW 

200

MG4QV06

KAL36175

PG2QV06

250

200

MG4RV06

KAL36225

PG3RV06

350

400

MG2TV06

LAL36300

PG3TV06

Part Winding, Reduced Voltage Type—Obsolete December 31, 2015

Type

Figure

A

B

C

D

E

F

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

PD

3

19.00

483

34.50

 876

12.25

311

13.00

330

33.50

 851

0.44

11

MD

3

23.00

584

25.50

 648

10.60

269

17.00

432

24.50

 622

0.44

11

PE, PF

3

30.00

762

47.00

1194

13.25

337

22.00

559

46.00

1168

0.56

14

ME

3

25.00

635

52.50

1334

12.13

308

19.00

483

51.50

1308

0.44

11

MF

4

36.00

914

93.00

2362

19.25

489

33.75

857

12.50

318

0.69

18

PG, MG

4

36.00

914

73.00

1854

19.25

489

33.75

857

12.50

318

0.69

18

PH

4

38.00

965

93.00

2362

19.25

489

35.75

908

12.50

318

0.69

18

Footnotes

  1. 24 V coils are not available on Sizes 4–7. On Sizes 2–3, 24 V coils are available using Form S (separate control).
  2. This voltage code must include Form S (no charge).
  3. Fuse clips are sized for use with dual-element time-delay fuses.
  4. Specify the coil voltage code to order this product. Refer to the standard voltage codes shown in Coil Voltage Codes.
  5. The cabinet has double doors.
Feedback