Panelboard Lighting Contactors, Type PB

Class 8903 / Refer to Catalog 8903CT9701

General Information

Panel Mount

 

Panelboard lighting contactors, sometimes called remote control switches, are designed for use with lighting panelboards and motor control centers where either panel or bus mounting is desired. Type PB lighting contactors can be used in a retrofit or new project without increasing the panelboard depth. They can be used to directly replace many inoperative existing switches.

The features include: mechanically held; compatible with Square D panelboards; short-circuit ratings to 100 kA; compact arc suppression; bus or panel mounted; fits in standard-depth lighting panelboards; easy manual operation; standard coil clearing contacts; and operates in any position.

Class 8903 Type PB Lighting Contactors

Description

Bus Mount

Panel Mount (Includes Lugs)

Size (A)

Poles

Type [1]

Type [1]

 30

2

3

PBM10B●●●

PBM11B●●●

PBM10●●●

PBM11●●●

 60

2

3

PBP10B●●●

PBP11B●●●

PBP10●●●

PBP11●●●

 75

2

3

PBN10B●●●

PBN11B●●●

PBN10●●●

PBN11●●●

100

2

3

PBQ10B●●●

PBQ11B●●●

PBQ10●●●

PBQ11●●●

150

2

3

PBR10B●●●

PBR11B●●●

PBR10●●●

PBR11●●●

200

2

3

PBV10B●●●

PBV11B●●●

PBV10●●●

PBV11●●●

225

2

3

PBW10B●●●

PBW11B●●●

PBW10●●●

PBW11●●●

AC Coil Voltage Codes

60 Hz

Voltage Code

120
208
240/277
480

V02
V08
V39
V28

Class 8903—Auxiliary Contacts

Type

Description

PBX1

PBX2

(1) Auxiliary Contact SPDT
(2) Auxiliary Contacts SPDT

Factory Modifications

Form

Description

X11
X22

(1) Auxiliary Contact SPDT
(2) Auxiliary Contacts SPDT

Maximum Wire Size (AWG)

Current Range

Power Wire
(Cu/Al)

Control Wire
(Cu Only)

30–100 A
150–225 A

#1/0 Max.
350 MCM Max.

#18–#10
#18–#10

Control Distance

Wire Gauge
AWG

Maximum Distance (feet)

120 V

208 V

240 V

277 V

480 V

14
12
10

 550
 900
1425

1650
2700
4275

2200
3600
5700

2925
4700
7550

 8800
14400
22800

Short-Circuit Ratings

RMS Sym.
Current (A)

Max. Volts

Short Circuit
Protection Device Recommended

100,000
 22,000
 65,000

600
600
240

Class J Fuses
Circuit Breaker—Square D—Type LHL
Circuit Breaker—Square D—Type LHL

Dimensions (Panel Mount)

A

Dimensions

H

W

D

A

B

C

E

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

30–100

11.75

298

7.50

191

3.88

98

2.25

57

7.38

187

2.25

57

9.25

235

150–225

14.50

368

7.50

191

3.88

98

2.88

73

8.50

216

3.00

76

10.50

267

Dimensions (Bus Mount)

A

Dimensions

H

W

D

A

B

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

30–
100

8.31

211

7.50

191

3.38

86

2.25

57

7.38

187

150–
225

9.50

241

7.50

191

3.38

86

2.88 [2]

73

8.50

216

   

Footnotes

  1. Replace the bullets (●●●) with the voltage code when ordering this product. Refer to the standard voltage codes shown in AC Coil Voltage Codes.
  2. Slotted mounting holes are suitable for 2.88–3.19 in. mounting centers.
Feedback