Reversing Two-Speed Magnetic Starters

Class 8810 / Refer to Catalog 8502CT9701

3-Pole Polyphase, 600 Vac Max., 50–60 Hz

Devices require 6 thermal units (Sizes 0–6). See Digest Section 16 for selection information.

Class 8810—Reversing

Type of
Motor

NEMA
Size

Maximum Polyphase Ratings

Reversing In One Speed Only (Specify High or Low)  [1]

Reversing In Both Speeds

Constant
Hp
Motors

Constant Torque
or Variable
Torque Motors

NEMA 1 General Purpose Enclosure

NEMA 12 Dusttight and Driptight Industrial Use Enclosure

Open
Type

NEMA 1 General Purpose Enclosure

NEMA 12/3R [2] Dusttight and Driptight Industrial Use Enclosure

Open
Type

200 V

230 V

460–
575 V

200 V

230 V

460–
575 V

Type  [3]

Type [3]

Type [3]

Type [3]

Type [3]

Type 

Single
Winding,
Constant
Hp

0
1
2
3
4
5

2

5

7-1/2

20

30

60

2

5

10

25

40

75

3

7-1/2

20

40

75

150

SBG21●●●

SCG21●●●

SDG21●●●

SEG21●●●

SFG21●●●

SGG21●●●

SBA21●●●

SCA21●●●

SDA21●●●

SEA21●●●

SFA21●●●

SGA21●●●

SBO21●●●

SCO21●●●

SDO21●●●

SEO21●●●

SFO21●●●

SGO21●●●

SBG31●●●

SCG31●●●

SDG31●●●

SEG31●●●

SFG31●●●

SGG31●●●

SBA31●●●

SCA31●●●

SDA31●●●

SEA31●●●

SFA31●●●

SGA31●●●

SBO31●●●

SCO31●●●

SDO31●●●

SEO31●●●

SFO31●●●

SGO31●●●

Single
Winding,
Constant
Torque or
Variable
Torque

0
1
2
3
4
5

3

7-1/2

10

25

40

75

3

7-1/2

15

30

50

100

 5

10

25

50

100

200

SBG22●●●

SCG22●●●

SDG22●●●

SEG22●●●

SFG22●●●

SGG22●●●

SBA22●●●

SCA22●●●

SDA22●●●

SEA22●●●

SFA22●●●

SGA22●●●

SBO22●●●

SCO22●●●

SDO22●●●

SEO22●●●

SFO22●●●

SGO22●●●

SBG32●●●

SCG32●●●

SDG32●●●

SEG32●●●

SFG32●●●

SGG32●●●

SBA32●●●

SCA32●●●

SDA32●●●

SEA32●●●

SFA32●●●

SGA32●●●

SBO32●●●

SCO32●●●

SDO32●●●

SEO32●●●

SFO32●●●

SGO32●●●

Two Winding, Constant Hp [4]

0
1
2
3
4
5

2

5

7-1/2

20

30

60

2

5

10

25

40

75

3

7-1/2

20

40

75

150

SBG23●●●

SCG23●●●

SDG23●●●

SEG23●●●

SFG23●●●

SGG23●●●

SBA23●●●

SCA23●●●

SDA23●●●

SEA23●●●

SFA23●●●

SGA23●●●

SBO23●●●

SCO23●●●

SDO23●●●

SEO23●●●

SFO23●●●

SGO23●●●

SBG33●●●

SCG33●●●

SDG33●●●

SEG33●●●

SFG33●●●

SGG33●●●

SBA33●●●

SCA33●●●

SDA33●●●

SEA33●●●

SFA33●●●

SGA33●●●

SBO33●●●

SCO33●●●

SDO33●●●

SEO33●●●

SFO33●●●

SGO33●●●

Two Winding, Constant Torque [4]
or
Variable Torque

0
1
2
3
4
5

3

7-1/2

10

25

40

75

3

7-1/2

15

30

50

100 

5

10

25

50

100

200

SBG24●●●

SCG24●●●

SDG24●●●

SEG24●●●

SFG24●●●

SGG24●●●

SBA24●●●

SCA24●●●

SDA24●●●

SEA24●●●

SFA24●●●

SGA24●●●

SBO24●●●

SCO24●●●

SDO24●●●

SEO24●●●

SFO24●●●

SGO24●●●

SBG34●●●

SCG34●●●

SDG34●●●

SEG34●●●

SFG34●●●

SGG34●●●

SBA34●●●

SCA34●●●

SDA34●●●

SEA34●●●

SFA34●●●

SGA34●●●

SBO34●●●

SCO34●●●

SDO34●●●

SEO34●●●

SFO34●●●

SGO34●●●

3-Pole Polyphase, 600 Vac Max., 50–60 Hz

Devices require 6 thermal units (Sizes 0–6). See Digest Section 16 for selection information.

Class 8810—Non-Reversing, Vertically Arranged, Open Type, Two-Speed Starters

Type
of
Motor

NEMA
Size

Maximum Hp Ratings

For Consequent Pole Motors

For Separate Winding Motors

200 V

230 V

380 V

460-575 V

Type  [3]

Type  [3]

Constant
Hp

0

1

2

3

4

2

5

7-1/2

20

30

2

5

10

25

40

3

7-1/2

20

40

60

3

7-1/2

20

40

75

SBO11●●●

SCO11●●●

SDO11●●●

SEO11●●●

SFO11●●●

SBO13●●●

SCO13●●●

SDO13●●●

SEO13●●●

SFO13●●●

Constant
Torque
or
Variable
Torque

0

1

2

3

4

3

7-1/2

10

25

40

3

7-1/2

15

30

50

5

10

25

50

75

5

10

25

50

100

SBO12●●●

SCO12●●●

SDO12●●●

SEO12●●●

SFO12●●●

SBO14●●●

SCO14●●●

SDO14●●●

SEO14●●●

SFO14●●●

Coil Voltage Codes

Voltage

Code

60 Hz

50 Hz

24 [5] [6]
120 [6]
208
240


480
600
Specify


110

220

380
440
550
Specify

V01
V02
V08
V03

V05
V06
V07
V99

note

For voltage codes used with control transformers, see Factory Modifications (Forms).
Form S (separate control) is used when a separate source of power is available for the control (coil) voltage.
Form S is provided at no charge.

For dimensions, see Dimensions.

Refer to Digest Section 16 for factory modifications (Forms), replacement parts (Class 9998), and Type S accessories (Class 9999).

Footnotes

  1. Specify the speed that requires reversing by adding an L (low) or an H (high) after the type number—for example, a Class 8810 Type SBG21 with reversing in low only would be ordered as a Class 8810 Type SBG21L.
  2. NEMA Type 12 enclosures can be field modified for outdoor non-corrosive and non–service-entrance rated applications. See Digest Section 16 for more information.
  3. Replace the bullets (●●●) with the voltage code when ordering this product. Refer to the standard voltage codes shown in Coil Voltage Codes.
  4. Type numbers shown for three-phase, separate-winding motor starters apply only when motor windings are wye connected.
    When motor windings are connected open delta, prices for three-phase, consequent pole motor starters apply.
  5. 24 V coils are not available on Sizes 4–7. On Sizes 00–3, 24 V coils are available using Form S (separate control) (for example, order as 8810SCG21V01S).
  6. These voltage codes must include Form S (provided at no charge) (for example, order as 8810SDG21V02S).
Feedback