Solid-State Overload Relay, Motor Logic™ Plus

Class 9065 / Refer to Catalog 9065CT9701

Motor Logic Plus—Class 9065

Motor Logic Plus

The Motor Logic Plus solid-state overload relay is separately powered and fully programmable. It is designed to protect 3-phase AC motor applications, 200–480 Vac or 600 Vac. The SSOLR has one Form C relay output rated for 300 Vac maximum.

Motor Logic Plus—Replacement Only

Class 9065 SP Solid-State Overload Relay

200–480 V

600 V

Current Range

SPB4

SPC4

SP14

SP24

SP34

SP44 [1]

SP54 [2]

SP64 [3]

SPB6

SPC6

SP16

SP26

SP36

SP46 [1]

SP56 [2]

SP66 [3]

0.5–2.3 A

2.0–9.0 A

6.0–27.0 A

10.0–45.0 A

20.0–90.0 A

60.0–135.0 A

120.0–270.0 A

240.0–540.0 A

Lug-Lug Kit

This kit can be field installed on separately mounted Motor Logic Plus overload relays.

Lug-Lug Kit

For Use With

Parts Kit Description

Class 9999 Type

Class & Type

NEMA Size

8536 SA-SH

1–6

Lug-Lug Kit

MLPL

9065 SP

1–6

Software Kit

Solutions software program allows an IBM PC compatible computer (with Windows 95 or greater) to communicate with a Motor Logic Plus overload relay connected to an RS-485 network using Modbus protocol.

Software Kit

For Use With

Parts Kit Description

Class 9999 Type

Class & Type

NEMA Size

8536 SA–SH

1–6

Software Kit

MLPS

9065 SP

Communication Module

This module allows the Motor Logic Plus overload relay to support RS-485 electrical communications standards. Up to 99 Motor Logic Plus overload relays can be controlled and monitored from one remote personal computer.

How to Order

To Order Specify:

Catalog Number

  • Class Number

  • Type Number

Class

Type

9999

AC04

Communication Module

For Use With

Parts Kit
Description

Class 9999 Type

Class & Type

NEMA Size

8536 SA-SH

1–6

Modbus
Communication Module

MB22

9065 SP

Full Voltage Controllers Only—Classes 8502, 8536, 8538, 8539, 8702, 8736, 8738, 8739, 8810, 8811 and 8812

Factory Modifications

Enclosure
Type

Form

NEMA Size

00

0

1

2

3

4

5

6

7

Overload
Relays

Overload Relays—General

Modify Size 3 Type SE starters with melting alloy overload relays to accept Type FB quick trip or SB slow trip thermal units

Any

Y81

N/C

Substitute 9999 SO4 isolated alarm contact (N.O.) on melting alloy overload relay

Any

Y342

X

X

X

X

X

X

[4]

X

[5]

Substitute 9999 SO5 isolated alarm contact (N.C.) on melting alloy overload relay

Any

Y344

X

X

X

X

X

X

[4]

X

[5]

Footnotes

  1. Must use 150:5 external current transformer, purchased separately.
  2. Must use 300:5 external current transformer, purchased separately.
  3. Must use 600:5 external current transformer, purchased separately.
  4. For Classes 8736, 8738, and 8739 Type SG, consult the Customer Care Center at 1-888-778-2733.
  5. Size 7 uses a solid-state overload relay as standard. See Digest Section 16 for complete details.
Feedback