Reversing/Hoist, Type R
Class 8965 / Refer to Catalog 8910CT9301
Selection—AC Reversing/Hoist Contactors
Approximate Dimensions (3 Poles per Contactor)
|
Type |
A |
B |
C |
D |
E |
F |
G |
|---|---|---|---|---|---|---|---|
|
RO10, 11 |
3.31 84 |
3.31 84 |
3.03 77 |
2.69 68 |
1.34 34 |
1.56 40 |
2.66 68 |
|
RO12, 13 |
3.31 84 |
3.69 94 |
2.69 68 |
2.69 68 |
1.34 34 |
1.56 40 |
2.66 68 |
Class 8965 reversing hoist contactors meet the small space requirements found in electrical hoists, light duty cranes, door operators, and related products. They are designed to perform in the short periods of jogging experienced in hoist service. Note that these contactors must be mounted upright on the vertical plane; the contactors will not operate properly when mounted in any other position.
AC Reversing/Hoist Contactors—600 Vac Maximum
|
No. of |
Horsepower Ratings |
Power |
With [1] |
Without [1] |
|||
|---|---|---|---|---|---|---|---|
|
115 V |
230 V |
230 V |
460/575 V 3 Ø |
Open Type |
Open Type |
||
|
3-Pole |
1 |
1-1/2 |
3 |
3 |
Quick Connect |
RO10 [2] |
RO11 [2] |
|
Pressure Wire [3] |
RO12 [2] |
RO13 [2] |
|||||
Miscellaneous Hoist Contactor Kits For Use With Class 8965
|
Type |
Series |
Description |
Class |
Type |
Series |
Description |
Class |
Type |
|---|---|---|---|---|---|---|---|---|
|
RO10 |
A & B |
Armature Kit |
9998 |
C |
Armature Kit |
9998 |
||
|
Contact |
Order as Part Number |
Contact |
Order as Part Number |
|||||
Class 8965 Replacement Contact Kits
|
Device |
Device Series |
Class 9998 Kit Type |
Device Series |
Class 9998 Kit Type |
|---|---|---|---|---|
|
RO10 |
A & B |
C |
||
|
RO11 |
||||
|
RO12 |
||||
|
RO13 |
Auxiliary Contacts Separate Module
|
Description |
Terminals |
Class 9999 |
|---|---|---|
|
1 N.O. |
Quick Connect |
|
|
Screw |
||
|
1 N.C. |
Quick Connect |
|
|
Screw |
Coil Table
|
Voltage |
Voltage |
Voltage |
Replacement |
|---|---|---|---|
|
24 |
— 110 — 220 440 550 |
V01 |
3100240049[6] 3100240060[6] |
Cross Reference—Obsolete Devices
|
Obsolete |
Replacement |
Auxiliary Contact |
Obsolete |
Replacement |
Auxiliary Contact |
||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
Class |
Type |
Class |
Type |
Class |
Type |
Class |
Type |
Class |
Type |
Class |
Type |
|
8702 |
HO3 |
8965 |
RO12 |
— 9999 — 9999 |
— R12 — R12 |
8965 |
RO2 |
8965 |
RO10 |
9999 — — 9999 |
R10 — — R12 |
|
8965 |
RG2S1 |
8965 |
RO10 |
9999 — — — — — — — |
R10 — — — — — — — |
||||||
Application Data
|
Coils |
Duty: Hoist
Duty—H4 Intermittent |
|
Burden |
Inrush 76 VA, Sealed 27 VA |
Approvals
|
UL Component Recognized: File E78351, CCN NLDX2 |
|
CSA Certified: File LR60905, Class 3211 04 |
How to Order
|
To Order Specify: |
Catalog Number |
||
|---|---|---|---|
|
Class |
Type |
Voltage and Frequency |
|
8695 |
RO10 |
V02 |
|