DUG_Unica-Motion Sensor_WSE-01

Technical Data

Nominal voltage

AC 230 V, 50 Hz

Nominal power

Load type Load name Load value

LED

LED

200 W

Motor

1000 VA

Iron core transformer

500 VA

Incandescent lamp

2200 W

Halogen lamp

2000 W

Fluorescent lamp

200 W

Electronic step-down converter

1050 VA

Capacitive load

10 A, 140μF

Standby

Maximum 0.4 W

Connecting Terminals

Screw terminals for max. 2 x 2.5 mm², 0.5 Nm

Extension unit

Single Push-button, unlimited number, max. 50 m

Fuse protection

16 A circuit breaker

Nominal current

10 A, cosφ = 0.6

Operating frequency

2405 - 2480 MHz

Max. radio-frequency power transmitted

< 10 mW

Communication protocol

Zigbee 3.0 certified

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?