Technical Data
Nominal power
Load type |
Load name |
Load value |
|
2 wire (without neutral) |
3 wire (with neutral) |
||
LED |
|||
Incandescent lamp |
|||
Halogen lamp |
|||
Iron core transformer |
|||
Electronic step-down converter |
Nominal voltage |
AC 230 V ~, 50 Hz |
||
Standby |
Max 0.4 W |
||
Connecting terminals |
Screw terminals for max. 2 x 2.5 mm², 0,5 Nm |
||
Neutral conductor |
Recommended |
||
Ambient temperature |
5 to 25 °C (temporarily up to 35 °C) |
||
Storage temperature |
-25 °C to 70 °C |
||
Transport temperature |
-25 °C to 70 °C |
||
Extension unit |
Single push-button, unlimited number, max. 50 m |
||
External fuse protection |
16 A circuit breaker |
||
Internal device self–protection |
Thermal protection Overload-resistant Short-circuit protection |
||
Operating frequency |
2405 - 2480 MHz |
||
Max. Radio-frequency power transmitted |
< 10 mW |
||
Communication protocol |
Zigbee 3.0 certified |