Technical data
EV Socket
|
Nominal voltage |
AC 230 V ~, 50 Hz |
|
Nominal current |
16 A / 8 A EV according to NF C61-314 |
|
Stand-by current |
Max. 0.4 W |
|
Connecting terminals |
Max. 2 x 2.5 mm2, solid or stranded types |
|
Operating temperature |
-15
°C to +35 °C at 16 A -15 °C to +45 °C at 8 A |
|
Operating Humidity |
95% RH at 40°C |
|
IP rating |
IP66 lid closed, IP44 when charger plugged in and lid open |
|
Operating frequency |
2405 to 2480 MHz |
|
Max. radio frequency power transmitted |
< 10 mW |
|
Measuring accuracy |
±1% for loads > 25 W |
|
Communication protocol |
Zigbee 3.0 certified |
RCBO
|
Poles |
1P + N |
|
[Ue] rated operational voltage |
230 VAC 50 Hz |
|
[In] rated current |
16 A |
|
Earth leakage sensitivity |
30 mA |
|
Breaking capacity |
3000 A Icn at 230 VAC 50 Hz conforming EN/IEC 61009-2-1 |