DUG_Boiler Relay_WH–07

Technical Data

Mains voltage:

AC 220-240 V, 50 Hz

Switch rating:

2 (1) A, AC 230 V total load max. 2,5 A

Wiring:

Fixed wiring only

User interface:

2x push button / LED

Wired interfaces:

1x Relay output,
1x Digital boiler interface,
1x Wiser Boiler Relay power supply

RF interface:

2.4 GHz (Bi-directional, Mesh)

Maximum RF power transmitted:

+17 dBm (50 mW)

Radio signal range:

30 m (free space)

Ambient temperature:

0 °C to 45 °C

Storage temperature:

-10 °C to 55 °C

Without mains power:

Display: LEDs off
Interfaces: off

Mounting:

Industry standard wallplate

Dimensions (WxHxD):

93x148x31 mm

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.