DUG_Wiser Connected Curtain Controller 2M-00

Technical data

Nominal Voltage

230 VAC ±10%, 50Hz

Devices Controlled

Curtains / Blinds

Supported Curtain Types

Roller curtains, Venetian blinds, motorized drapes, blackout curtains, skylights, motorized gates

Maximum Load

150 W Inductive load at 230 V

Intelligent load protection

6.6 A (Subject to power factor)

Overvoltage Protection

> 300 V AC

Undervoltage Protection

< 90 V AC

Over temperature protection

Upto 110 °C

Sustained Surge Protection

Yes

Energy monitoring

Yes

Operating temperature

-5 °C to +45 °C

Relative humidity

10 % to 95 %

Wire specification(N- Neutral, L - Line/Phase, L1 - Open, L2 - Close)

1.0 mm²

Wi-Fi range

Indoor range up to 30 m, suitable for typical residential spaces

Compliance  

Product certification

WPC

Radio/RF

ETSI EN 300 328

Connectivity

Wi-Fi® : 2.4 GHz only, IEEE

802.11 b/g/n

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.