Dimensions

Enclosed Power Distribution Blocks Approximate Dimensions

NSYEBAD11611, NSYEBAD11614

NSYEBAD12611, NSYEBAP12611, NSYEBCD12611, NSYEBCP12611, NSYEBAD12614, NSYEBAP12614, NSYEBCD12614, NSYEBCP12614

NSYEBAD13618, NSYEBAP13618, NSYEBCD13618, NSYEBCP13618, NSYEBAD25622, NSYEBAP25622, NSYEBCD25622, NSYEBCP25622

NSYEBAP27622, NSYEBAP27628, NSYEBCP27628

Power Block Mounting Hole Diameter Measurements in. (mm)

Catalog Number

A1

A2

A3

B

C

D

E

F

G

H

J

One-pole

LBA161101

0.85 (21.46)

1.48 (37.59)

2.12 (53.72)

2.29 (58.1)

1.62 (41.20)

0.38 (9.7)

0.64 (16.2)

0.18 (4.5)

1.93 (49.1)

0.20 (5.0)

0.201 (5.11)

LBA161104

LBA162101

1.02 (25.9)

1.84 (46.7)

2.56 (65.0)

3.37 (83.1)

3.00 (76.2)

0.44 (11.2)

0.79 (20.0)

0.42 (10.5)

2.25 (57.2)

0.20 (5.0)

0.205 (5.21)

LBA162104

LBC162101

LBC162104

LBA163101

2.17 (55.1)

4.24 (107.7)

5.64 (143.3)

5.0 (127.0)

3.92 (99.6)

1.11 (28.2)

1.71 (43.4)

1.07 (27.2)

3.38 (85.7)

0.14 (3.4)

0.22 (5.6)

LBA163106

LBA163206

LBC163106

LBC163206

LBA164101

2.25 (56.7)

4.12 (105.0)

6.00 (152.0)

4.75 (121.0)

3.16 (60.2)

1.12 (28.5)

1.88 (47.7)

0.31 (7.9)

4.16 (106.0)

0.53 (13.0)

0.200 (5.08)

LBA164108

LBA165202

2.88 (73.2)

5.59 (142.0)

8.25 (209.6)

5.50 (140.0)

3.92 (99.6)

1.41 (35.7)

2.69 (68.2)

0.38 (9.5)

4.75 (121.0)

0.14 (3.4)

0.265 (6.73)

LBA1652021

LBA165106

LBA165112

LBA165212

LBC165208

LBC165212

Two-pole

LBA261104

0.85 (21.46)

1.48 (37.59)

2.12 (53.72)

2.29 (58.1)

1.62 (41.20)

0.38 (9.7)

0.64 (16.2)

0.18 (4.5)

1.93 (49.1)

0.20 (5.0)

0.201 (5.11)

LBA262101

1.02 (25.9)

1.84 (46.7)

2.56 (65.0)

3.37 (83.1)

3.00 (76.2)

0.44 (11.2)

0.79 (20.0)

0.42 (10.5)

2.25 (57.2)

0.20 (5.0)

0.205 (5.21)

LBA262104

LBC262104

LBA263101

2.17 (55.1)

4.24 (107.7)

5.64 (143.3)

5.0 (127.0)

3.92 (99.6)

1.11 (28.2)

1.71 (43.4)

1.07 (27.2)

3.38 (85.7)

0.14 (3.4)

0.22 (5.6)

LBA263106

LBA263206

LBC263106

LBC263206

LBA264108

2.25 (56.7)

4.12 (105.0)

6.00 (152.0)

4.75 (121.0)

3.16 (60.2)

1.12 (28.5)

1.88 (47.7)

0.31 (7.9)

4.16 (106.0)

0.53 (13.0)

0.200 (5.08)

LBA265202

2.88 (73.2)

5.59 (142.0)

8.25 (209.6)

5.50 (140.0)

3.92 (99.6)

1.41 (35.7)

2.69 (68.2)

0.38 (9.5)

4.75 (121.0)

0.14 (3.4)

0.265 (6.73)

LBA2652021

LBA265106

LBA265112

LBA265212

Three-pole

LBA361101

0.85 (21.46)

1.48 (37.59)

2.12 (53.72)

2.29 (58.1)

1.62 (41.20)

0.38 (9.7)

0.64 (16.2)

0.18 (4.5)

1.93 (49.1)

0.20 (5.0)

0.201 (5.11)

LBA361104

LBA362101

1.02 (25.9)

1.84 (46.7)

2.56 (65.0)

3.37 (83.1)

3.00 (76.2)

0.44 (11.2)

0.79 (20.0)

0.42 (10.5)

2.25 (57.2)

0.20 (5.0)

0.205 (5.21)

LBA362104

LBC362101

LBC362104

LBA362106

2.17 (55.1)

4.24 (107.7)

5.64 (143.3)

5.0 (127.0)

3.92 (99.6)

1.11 (28.2)

1.71 (43.4)

1.07 (27.2)

3.38 (85.7)

0.14 (3.4)

0.22 (5.6)

LBA363101

LBA363106

LBA363206

LBC363106

LBC363206

LBA364101

2.25 (56.7)

4.12 (105.0)

6.00 (152.0)

4.75 (121.0)

3.16 (60.2)

1.12 (28.5)

1.88 (47.7)

0.31 (7.9)

4.16 (106.0)

0.53 (13.0)

0.200 (5.08)

LBA364108

LBA365202

2.88 (73.2)

5.59 (142.0)

8.25 (209.6)

5.50 (140.0)

3.92 (99.6)

1.41 (35.7)

2.69 (68.2)

0.38 (9.5)

4.75 (121.0)

0.14 (3.4)

0.265 (6.73)

LBA3652021

LBA365106

LBA365112

LBA365212

LBC365208

LBC365212

30 A, 250 V 9080FB Fuseholders

60 A, 250 V 9080FB Fuseholders

100 A, 250 V 9080FB Fuseholders

100 A, 250 V 9080FB Fuseholders

30 A, 600 V 9080FB Fuseholders

30 A, 600 V 9080FB Fuseholders

30 A, 600 V 9080FB Fuseholders

60 A, 600 V 9080FB Fuseholders

60 A, 600 V 9080FB Fuseholders

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?