Enclosed Power Distribution Blocks

Without the use of additional shields, these Schneider Electric IEC power distribution blocks are designed to prevent contact with live connectors from the front according to IP20. The blocks are available with aluminum or copper terminals and have high fault SCCR up to 100 kA with an assortment of fuses. They are designed to meet a variety of load distribution or splicing applications.

Specifications:

  • Up to 760 A

  • 600 Vac/Vdc

  • Multiple wire ratings

  • 35 mm DIN rail or panel mounting options

Standards:

  • UL Listed or UL Component Recognized

  • UL Listed blocks meet feeder circuit spacing requirements

  • CSA Certified

  • CE Approved

  • RoHS Compliant

  • IP20 from the front

  • Flammability UL 94 V-0

NSYEB Linergy Terminal Blocks

115 A Cu and Al

NSYEBAD11611

Features:

  • 35 mm DIN rail or panel mounted

  • Suitable for use with 75°C conductors
  • Tin-plated aluminum lug
  • Thermoplastic base
  • Nickel-plated steel terminal set screw
  • Zinc-plated steel connector mounting screw
  • Temperature rating of -40 to 125°C (-40 to 257°F)
  • Flammability rating of UL94V-0
  • Dimensions (D) x (H) x (W): 4.14 x 1.71 x 0.75 in. (105.2 x 43.5 x 19.0 mm)

NSYEBAD11614

NSYEB Linergy Terminal Blocks: 115 A Cu and Al

Cat. No. Max. Voltage Rating SCCR with Fuses Wire Range
Cu
*
Tightening Torque: lb-in (N•m)
Cu
Wire Strip Length in. (mm) Terminal Screw Drive
Line Load Line Load Line Load Line Load

NSYEBAD11611

600 Up to 100 kA*

(1) 14–2 AWG
(2.5–35 mm2)

(1) 14–2 AWG
(2.5–35 mm2)
3–2 AWG
(35 mm2): 50 (5.6)
3–2 AWG
(35 mm2): 50 (5.6)
5/8 (16) 5/8 (16) 5/32 Hex 5/32 Hex
6–4 AWG (16–25 mm2): 45 (5.1) 6–4 AWG (16–25 mm2): 45 (5.1)
8 AWG (10 mm2): 40 (4.5) 8 AWG (10 mm2): 40 (4.5)
14–10 AWG (2.5–6 mm2): 35 (4.0) 14–10 AWG (2.5–6 mm2): 35 (4.0)

NSYEBAD11614

115 Up to
65 kA*

(1) 14–2 AWG
(2.5–35 mm2)

(4) 14–10 AWG
(2.5–6 mm2)
3–2 AWG
(35 mm2): 50 (5.6)
14–10 AWG (2.5–6 mm2): 35 (4.0) 5/8 (16) Top:
7/16 (11)
Bottom
11/16 (17)
5/32 Hex 5/64 Hex
6–4 AWG (16–25 mm2): 45 (5.1)
8 AWG (10 mm2): 40 (4.5)
14–10 AWG (2.5–6 mm2): 35 (4.0)
NOTE: Terminal plug (for plugging unused openings) not applicable.

UL E323110 QPQS

CSA File 70361 Class 6228-01

RoHS Compliant

CE Marked

200 A Cu and Al

NSYEBAD12611

Features:

  • 35 mm DIN rail or panel mounted

  • Maximum voltage rating 600

  • Current Rating, Cu Wire 200

  • Thermoplastic base
  • Zinc-plated steel terminal set screw
  • Zinc-plated steel connector mounting screw
  • Temperature rating of -40 to 125°C (-40 to 257°F)
  • Flammability rating of UL94V-0
  • Dimensions (D) x (H) x (W): 3.61 x 2.71 x 1.11 in. (91.7 x 68.9 x 28.2 mm)

NSYEBAD12611

NSYEB Linergy Terminal Blocks: 200 A Cu and Al

Cat. No. Current Rating, Al Wire SCCR with Fuses Wire Range* Tightening Torque: lb-in (N•m) Wire Strip Length in. (mm) Terminal Screw Drive
Line Load Line Load Line Load Line Load

NSYEBAD12611

155 Up to 100 kA*

Cu: (1) 14 AWG–3/0
(2.5–95 mm2)

Cu: (1)
14 AWG–3/0
(2.5–95 mm2)

Cu: 8 AWG–3/0
(10–70 mm2):
180 (20.3)

Cu: 8 AWG–3/0
(10–70 mm2):
180 (20.3)

7/8 (18) 7/8 (18) 6 mm Hex 6 mm Hex

Al: (1) 6
AWG–3/0

Al: (1) 6
AWG–3/0

Cu: 14–10 AWG
(2.5–6 mm2):
50 (5.6)

Cu: 14–10 AWG
(2.5–6 mm2):
50 (5.6)

Al: 6 AWG–3/0:
180 (20.3)

Al: 6 AWG–3/0:
180 (20.3)

NSYEBAD12611

Up to
65 kA*

Cu: (1) 14 AWG–3/0
(2.5–95 mm2)

Cu: (1) 14
AWG–3/0
(2.5–95 mm2)

Cu: 8 AWG–3/0
(10–70 mm2):
180 (20.3)

Cu: 8 AWG–3/0
(10–70 mm2):
180 (20.3)

7/8 (18) 7/8 (18) 6 mm Hex 6 mm Hex

Cu: 14–10 AWG
(2.5–6 mm2):
50 (5.6)

Cu: 14–10 AWG
(2.5–6 mm2):
50 (5.6)

NOTE: Terminal plug (for plugging unused openings) not applicable.

UL E323110 QPQS

CSA File 70361 Class 6228-01

RoHS Compliant

CE Marked

335 A Cu and Al

NSYEBAD13618

Features:

  • 35 mm DIN rail or panel mounted

  • Maximum voltage rating 600

  • Current Rating, Cu Wire 335

  • SCCR with fuses up to 10 kA or 100 kA*

  • Lugs suitable for use with 75°C Conductors
  • Line side terminal screw drive 8 mm and 6 mm Hex

    • Material: 8 mm Hex–tin-plated aluminum, and 5 mm Hex–zinc-plated steel

  • Load side terminal screw drive 5 mm Hex

    • Material: Zinc-plated steel

  • Thermoplastic base material
  • Zinc-plated steel connector mounting screw
  • Temperature rating of -40 to 125°C (-40 to 257°F)
  • Flammability rating of UL94V-0
  • Terminal plug (for plugging unused openings): NSYEBP2 (2 AWG), NSYEBP20 (2/0 AWG), and NSYEBP400 (400 kcmil)

  • Dimensions (D) x (H) x (W): 4.72 x 3.14 x 2.27 in. (114.5 x 79.8 x 57.6 mm)

NSYEBAD13618

NSYEB Linergy Terminal Blocks: 335 A Cu and Al

Cat. No. Current Rating, Al Wire Wire Range* Tightening Torque: lb-in (N•m) Wire Strip Length in. (mm) Lug Material
Line Load Line Load Line Load

NSYEBAD13618

270

Cu: (1) 6 AWG–400 kcmil
(16–202.7 mm2)

Cu: (1) 14–3/0 AWG
(2.5–95 mm2)

Al: (1) 6 AWG–400 kcmil

Al: (1) 6 AWG–3/0

Cu: (8) 14–2 AWG
(2.5–35 mm2)

Al: (8) 6–2 AWG

Cu: 2/0–400 kcmil
(70–185 mm2): 375 (42.2)
Cu: 6–1/0
(16–50 mm2): 275 (31)
Al: 2/0–400 kcmil: 375 (42.2)
Al: 6–1/0: 275 (31)

Cu: 6–2 AWG
(16–25 mm2):
80 (9)

Cu: 14–8 AWG
(2.5–10 mm2):
40 (4.5)

Al: 6–2 AWG:
80 (9)

1–7/16 (36) and 1 (250) 5/8 (16) Tin-plated Aluminum

Cu: 1–3/0
(35–75 mm2): 120 (13.5)
Cu: 6–2 AWG
(16–25 mm2): 80 (9)
Cu: 14–8 AWG
(2.5–10 mm2): 40 (4.5)

Al: 1–3/0: 120 (13.5)
Al: 6–2 AWG: 80 (9)

NSYEBAD13618

N/A

Cu: (1) 6 AWG–400 kcmil
(16–202.7 mm2)

Cu: (1) 14–3/0 AWG
(2.5–95 mm2)

Cu: (8) 14–2 AWG
(2.5–35 mm2)

Cu: 2/0–400 kcmil
(70–185 mm2): 375 (42.2)

Cu: 6–1/0
(16–50 mm2): 275 (31)

Cu: 6–2 AWG
(16–25 mm2):
80 (9)

Cu: 14–8 AWG
(2.5–10 mm2):
40 (4.5)

1–7/16 (36) and 1 (250) 5/8 (16) Tin-plated Copper

Cu: 1–3/0
(35–75 mm2): 120 (13.5)
Cu: 6–2 AWG
(16–25 mm2): 80 (9)
Cu: 14–8 AWG
(2.5–10 mm2): 40 (4.5)

File E60616 Guide XCFR2

CSA File 70361 Class 6228-01

RoHS Compliant

CE Marked

510 A Cu, 410 A Al

NSYEBAD25622

Features:

  • 35 mm DIN rail or panel mounted

  • Maximum voltage rating 600

  • Current Rating, Cu Wire 510

  • SCCR with fuses up to 10 kA or 100 kA*

  • Lugs suitable for use with 75°C Conductors
  • Line side and load side terminal screw drive 8 mm Hex

  • Thermoplastic base material
  • Tin-plated aluminum terminal set screw
  • Zinc-plated steel connector mounting screw
  • Temperature rating of -40 to 125°C (-40 to 257°F)
  • Flammability rating of UL94V-0
  • Terminal plug (for plugging unused openings): NSYEBP250 (250 kcmil)

  • Dimensions (D) x (H) x (W): 4.72 x 3.14 x 2.27 in. (114.5 x 79.8 x 57.6 mm)

NSYEBAD25622

NSYEB Linergy Terminal Blocks: 510 A Cu, 410 A Al

Cat. No. Current Rating, Al Wire Wire Range* Tightening Torque: lb-in (N•m) Lug Material
Line Load Line Load

NSYEBAD25622

410

Cu: (2) 6 AWG–250 kcmil
(16–126.7 mm2)

Cu: (2) 6 AWG–250 kcmil
(16–126.7 mm2)

Cu: 1 AWG–250 kcmil
(50–120 mm2): 275 (31.0)

Cu: 1 AWG–250 kcmil
(50–120 mm2): 275 (31.0)

Tin-plated Aluminum

Cu: 6–2 AWG
(16–35 mm2): 120 (13.5)

Cu: 6–2 AWG
(16–35 mm2): 120 (13.5)

Al: (2) 6 AWG–250 kcmil

Al: (2) 6 AWG–250 kcmil

Al: 1 AWG–250 kcmil:
275 (31.0)

Al: 1 AWG–250 kcmil:
275 (31.0)

Al: 6–2 AWG: 120 (13.5)

Al: 6–2 AWG: 120 (13.5)

NSYEBAD25622

Cu: (2) 6 AWG–250 kcmil
(16–126.7 mm2)

Cu: (2) 6 AWG–250 kcmil
(16–126.7 mm2)

Cu: 1 AWG–250 kcmil
(50–120 mm2): 275 (31.0)

Cu: 1 AWG–250 kcmil
(50–120 mm2): 275 (31.0)

Tin-plated Copper

Cu: 6–2 AWG
(16–35 mm2): 120 (13.5)

Cu: 6–2 AWG
(16–35 mm2): 120 (13.5)

File E60616 Guide XCFR2

CSA File 70361 Class 6228-01

RoHS Compliant

CE Marked

760 A Cu, 620 A Al

NSYEBAD27622

Features:

  • Panel mounted

  • Maximum voltage rating 600

  • Current Rating, Cu Wire 760

  • SCCR with fuses up to 100 kA*

  • Line side terminal screw drive 8 mm Hex

  • Thermoplastic base material
  • Zinc-plated steel connector mounting screw
  • Temperature rating of -40 to 125°C (-40 to 257°F)
  • Flammability rating of UL94V-0
  • Terminal plug (for plugging unused openings): NSYEBP500 (500 kcmil)

  • Dimensions (D) x (H) x (W): 4.63 x 3.35 x 2.54 in. (1174.5 x 85.1 x 64.6 mm)

NSYEBAP27628

NSYEB Linergy Terminal Blocks: 760 A Cu, 620 A Al

Cat. No. Current Rating, Al Wire Wire Range* Lugs Suitable for Use With Tightening Torque: lb-in (N•m) Wire Strip Length in. (mm) Lug Material Terminal Set Screw Material
Line Load Line Load Line Load

NSYEBAD27622

620

Cu: (2) 4 AWG-500 kcmil
(25–240 mm2)

Cu: (2) 4 AWG-500 kcmil
(25–240 mm2)

75°C Conductors

Cu: 4 AWG-500 kcmil
(25–240 mm2): 375 (42.4)

Cu: 4 AWG-500 kcmil
(25–240 mm2): 375 (42.4)

1–1/2 (38) 1–1/2 (38) Tin-plated Aluminum Tin-plated Aluminum

Al: (2) 4 AWG-500 kcmil

Al: (2) 4 AWG-500 kcmil

Al: 4 AWG-500 kcmil: 375 (42.4)

Al: 4 AWG-500 kcmil: 375 (42.4)

NSYEBAP27628

Cu: (2) 4 AWG-500 kcmil
(25–240 mm2)

Cu: (8) 14–2/0 AWG
(2.5–70 mm2)

Al: (8) 6–2/0 AWG

75°C or 90°C Conductors

Cu: 4 AWG-500 kcmil
(25–240 mm2): 375 (42.4)

Al: 4 AWG-500 kcmil: 375 (42.4)

Cu: 6–2/0 AWG
(16–70 mm2):
120 (13.6)

Cu: 8 AWG
(10 mm2):
40 (4.5)

Cu: 14–10 AWG
(2.5–6): 35 (4.0)

Al: 6–2/0 AWG: 120 (13.6)

1–3/8 (35) Top:
7/8 (22)
Bottom
1–3/8 (35)
Tin-plated Copper Tin-plated Aluminum

Cu: (8) 14–2/0 AWG
(2.5–70 mm2)

Cu: 4 AWG-500 kcmil
(25–240 mm2): 375 (42.4)

Cu: 6–2/0 AWG
(16–70 mm2):
120 (13.6)

Cu: 8 AWG
(10 mm2):
40 (4.5)

Cu: 14–10 AWG
(2.5–6): 35 (4.0)

Line Side: Tin-plated Aluminum
Load Side: Nickel-plated Aluminum

UL E323110 QPQS

CSA File 70361 Class 6228-01

RoHS Compliant

CE Marked

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?