9080 LBA Power Distribution Blocks
115–175 A Cu, 90–135 A Al
Features:
-
Maximum voltage rating 600
-
Service Class C
-
Lugs suitable for use with 75°C conductors
-
Tin-plated high conductive lug material, Al
- High impact thermoplastic base material
- Temperature rating of -40 to +125°C (-40 to +257°F)
- Flammability rating of UL94V-0
9080LBA Linergy Power Distribution Blocks: 115–175 A Cu, 90–135 A Al
| Cat. No. | Current Rating | SCCR | Wire Range Limited to Wire Class* | Tightening Torque: lb-in (N•m) | Snap-on Plastic Covers | Block Dimensions (D) x (H) x (W) | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Cu | Al | With Circuit Brkrs | With Fuses | Main | Branch | Main | Branch | ||||
| One-pole Blocks | |||||||||||
| Miniature | 115 A | 90 A | * | * |
(1) 14–2 AWG |
(1) 14–2 AWG |
3–2 AWG (35 mm2): 50 (5.6) |
3–2 AWG (35 mm2): 50 (5.6) |
1.62 x 2.29 x 0.85 in. |
||
| 6–4 AWG (16–25 mm2): 45 (5.1) | 6–4 AWG (16–25 mm2): 45 (5.1) | ||||||||||
| 8 AWG (10 mm2): 40 (4.5) | 8 AWG (10 mm2): 40 (4.5) | ||||||||||
| 14–10 AWG (2.5–6 mm2): 35 (4.0) | 14–10 AWG (2.5–6 mm2): 35 (4.0) | ||||||||||
| 115 A | 90 A | * | * |
(1) 14–2 AWG |
(4) 18–10 AWG |
3–2 AWG (35 mm2): 50 (5.6) |
18–10 AWG (1.0–6 mm2): 7 (0.8) |
1.62 x 2.29 x 0.85 in. |
|||
| 6–4 AWG (16–25 mm2): 45 (5.1) | |||||||||||
| 8 AWG (10 mm2): 40 (4.5) | |||||||||||
| 14–10 AWG (2.5–6 mm2): 35 (4.0) | |||||||||||
| Standard | 175 A | 135 A | * | * |
(1) 14–2/0 AWG |
(1) 14–2/0 AWG |
6–2/0 AWG |
6–2/0 AWG |
3.00 x 3.27 x 1.02 |
||
|
8 AWG |
8 AWG |
||||||||||
|
14–10 AWG |
14–10 AWG |
||||||||||
| 175 A | 135 A | * | * |
(1) 14–2/0 AWG |
(4) 14–4 AWG |
6–2/0 AWG |
14–4 AWG |
3.00 x 3.27 x 1.02 |
|||
| 8 AWG (10 mm2): 40 (4.5) |
|||||||||||
| 14–10 AWG (2.5–6 mm2): 35 (4.0) |
|||||||||||
| Two-pole Blocks | |||||||||||
| Miniature | 115 A | 90 A | * | * |
(1) 14–2 AWG |
(4) 18–10 AWG |
3–2 AWG |
18–10 AWG |
1.62 x 2.29 x 1.48 in. |
||
| 6–4 AWG (16–25 mm2): 45 (5.1) |
|||||||||||
| 8 AWG (10 mm2): 40 (4.5) |
|||||||||||
| 14–10 AWG (2.5–6 mm2): 35 (4.0) |
|||||||||||
| Standard | 175 A | 135 A | * | * |
(1) 14–2/0 AWG |
(1) 14–2/0 AWG |
6–2/0 AWG |
6–2/0 AWG |
(x2) |
3.00 x 3.27 x 1.84 |
|
| 8 AWG (10 mm2): 40 (4.5) |
8 AWG (10 mm2): 40 (4.5) |
||||||||||
| 14–10 AWG (2.5–6 mm2): 35 (4.0) |
14–10 AWG (2.5–6 mm2): 35 (4.0) |
||||||||||
| 175 A | 135 A | * | * |
(1) 14–2/0 AWG |
(4) 14–4 AWG |
6–2/0 AWG |
14–4 AWG |
(x2) |
3.00 x 3.27 x 1.84 |
||
| 8 AWG (10 mm2): 40 (4.5) |
|||||||||||
| 14–10 AWG (2.5–6 mm2): 35 (4.0) |
|||||||||||
| Three-pole Blocks | |||||||||||
| Miniature | 115 A | 90 A | * | * |
(1) 14–2 AWG |
(1) 14–2 AWG |
3–2 AWG |
3–2 AWG |
1.62 x 2.29 x 2.12 in. |
||
| 6–4 AWG (16–25 mm2): 45 (5.1) |
6–4 AWG (16–25 mm2): 45 (5.1) |
||||||||||
| 8 AWG (10 mm2): 40 (4.5) | 8 AWG (10 mm2): 40 (4.5) | ||||||||||
| 14–10 AWG (2.5–6 mm2): 35 (4.0) |
14–10 AWG (2.5–6 mm2): 35 (4.0) |
||||||||||
| 115 A | 90 A | * | * |
(1) 14–2 AWG |
(4) 18–10 AWG |
3–2 AWG |
18–10 AWG |
1.62 x 2.29 x 2.12 in. |
|||
| 6–4 AWG (16–25 mm2): 45 (5.1) |
|||||||||||
| 8 AWG (10 mm2): 40 (4.5) | |||||||||||
| 14–10 AWG (2.5–6 mm2): 35 (4.0) |
|||||||||||
| Standard | 175 A | 135 A | * | * |
(1) 14–2/0 AWG |
(1) 14–2/0 AWG |
6–2/0 AWG |
6–2/0 AWG |
3.00 x 3.27 x 2.56 in. |
||
| 8 AWG (10 mm2): 40 (4.5) |
8 AWG (10 mm2): 40 (4.5) |
||||||||||
| 14–10 AWG (2.5–6 mm2): 35 (4.0) |
14–10 AWG (2.5–6 mm2): 35 (4.0) |
||||||||||
| 175 A | 135 A | * | * |
(1) 14–2/0 AWG |
(4) 14–4 AWG |
6–2/0 AWG |
14–4 AWG |
3.00 x 3.27 x 2.56 in. |
|||
| 8 AWG (10 mm2): 40 (4.5) | |||||||||||
| 14–10
AWG (2.5–6 mm2): 35 (4.0) |
|||||||||||
310–350 A Cu, 250–270 A Al
Features:
-
Maximum voltage rating 600
-
Service Class C
-
Lugs suitable for use with 75°C conductors
-
Tin-plated high conductive lug material, Al
- High impact thermoplastic base material
- Temperature rating of -40 to +125°C (-40 to +257°F)
- Flammability rating of UL94V-0
9080LBA Linergy Power Distribution Blocks: 310–350 A Cu, 250–270 A Al
| Cat. No. | Current Rating | SCCR | Wire Range Limited to Wire Class* | Tightening Torque: lb-in (N•m) | Snap-on Plastic Covers | Block Dimensions (D) x (H) x (W) | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| Cu | Al | With Circuit Brkrs | With Fuses | Main | Branch | Main | Branch | |||
| One-pole Blocks | ||||||||||
| 310 A | 250 A | * | * |
(1) #6–350 MCM (16–185 mm2) |
(1) #6–350 MCM (16–185 mm2) |
#6–350 MCM (16–150 mm2): 275 (31.0) |
#6–350 MCM (16–150 mm2): 275 (31.0) |
3.92 x 5.00 x 2.17 (99.6 x 127.0 x 55.1) |
||
| 335 A | 270 A | * | * |
(1) #6–400 MCM (16–202.7 mm2) |
(6) 14–2 AWG (2.5–35 mm2) |
#6–400 MCM (16–185 mm2): 275 (31.0) |
3–2 AWG |
3.92 x 5.00 x 2.17 (99.6 x 127.0 x 55.1) |
||
|
6–4 AWG |
||||||||||
|
8 AWG |
||||||||||
|
14–10 AWG (2.5–6 mm2): |
||||||||||
| 350 A | 270 A | * | * |
(2) #14–2/0 AWG (2.5–70 mm2) |
(6) 14–4 AWG (2.5–25 mm2) |
6–2/0 AWG |
14–4 AWG |
3.92 x 5.00 x 2.17 (99.6 x 127.0 x 55.1) |
||
|
8 AWG |
||||||||||
|
14–10 AWG |
||||||||||
| Two-pole Blocks | ||||||||||
| 310 A | 250 A | * | * |
(1) #6–350 MCM (16–185 mm2) |
(1) #6–350 MCM (16–185 mm2) |
#6–350 MCM (16–150 mm2): 275 (31.0) |
#6–350 MCM (16–150 mm2): 275 (31.0) |
9080LB31L (x2) |
3.92 x 5.00 x 4.24 in. ( 99.6 x 127.0 x 107.7 mm) |
|
| 335 A | 270 A | * | * |
(1) #6–400 MCM (16–202.7 mm2) |
(6) 14–2 AWG (2.5–35 mm2) |
#6–400 MCM (16–185 mm2): 275 (31.0) |
3–2 AWG |
9080LB31L (x2) |
3.92 x 5.00 x 4.24 in. ( 99.6 x 127.0 x 107.7 mm) |
|
|
6–4 AWG |
||||||||||
|
8 AWG |
||||||||||
|
14–10 AWG |
||||||||||
| 350 A | 270 A | * | * |
(2) #14–2/0 AWG (2.5–70 mm2) |
(6) 14–4 AWG (2.5–25 mm2) |
6–2/0 AWG |
14–4 AWG |
9080LB31L (x2) |
3.92 x 5.00 x 4.24 in. ( 99.6 x 127.0 x 107.7 mm) |
|
|
8 AWG |
||||||||||
|
14–10 AWG |
||||||||||
| Three-pole Blocks | ||||||||||
| 310 A | 250 A | * | * |
(1) #6–350 MCM (16–185 mm2) |
(1) #6–350 MCM (16–185 mm2) |
#6–350 MCM (16–150 mm2): 275 (31.0) |
#6–350 MCM (16–150 mm2): 275 (31.0) |
3.92 x 5.00 x 5.64 in. (99.6 x 127.0 x 143.3 mm) |
||
| 335 A | 270 A | * | * |
(1) #6–400 MCM (16–202.7 mm2) |
(6) 14–2 AWG (2.5–35 mm2) |
#6–400 MCM (16–185 mm2): 275 (31.0) |
3–2 AWG |
3.92 x 5.00 x 5.64 in. (99.6 x 127.0 x 143.3 mm) |
||
|
6–4 AWG |
||||||||||
|
8 AWG |
||||||||||
|
14–10 AWG |
||||||||||
| 350 A | 270 A | * | * |
(2) #14–2/0 AWG (2.5–70 mm2) |
(6) 14–4 AWG (2.5–25 mm2) |
6–2/0 AWG |
14–4 AWG |
3.92 x 5.00 x 5.64 in. (99.6 x 127.0 x 143.3 mm) |
||
|
8 AWG |
||||||||||
|
14–10 AWG |
||||||||||
335–420 A Cu, 270–340 A Al
Features:
-
Maximum voltage rating 600
-
Service Class C
-
Lugs suitable for use with 75°C conductors
-
Tin-plated high conductive lug material, Al
- High impact thermoplastic base material
- Temperature rating of -40 to +125°C (-40 to +257°F)
- Flammability rating of UL94V-0
9080LBA Linergy Power Distribution Blocks: 335–420 A Cu, 270–340 A Al
| Cat. No. | Current Rating | SCCR | Wire Range Limited to Wire Class* | Tightening Torque: lb-in (N•m) | Snap-on Plastic Covers | Block Dimensions (D) x (H) x (W) | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| Cu | Al | With Circuit Brkrs | With Fuses | Main | Branch | Main | Branch | |||
| One-pole Blocks | ||||||||||
| 420 A | 340 A | * | * |
#2-600 MCM (35–300 mm2) |
#2-600 MCM (35–300 mm2) |
#2-600 MCM |
#2-600 MCM |
3.92 x 5.00 x 2.17 in. (99.6 x 127.0 x 55.1 mm) |
||
| 420 A | 340 A | * | * |
#2-600 MCM (35–300 mm2) |
(8) 14–2 AWG (2.5–35 mm2) |
#2-600 MCM |
2 AWG |
3.92 x 5.00 x 2.17 in. (99.6 x 127.0 x 55.1 mm) |
||
|
6–4 AWG |
||||||||||
|
8 AWG (10 mm2): 40 (4.5) |
||||||||||
|
14–10 AWG |
||||||||||
| 380 A | 310 A | * | * |
(1) #4–500 MCM (25–240 mm2) |
(6) #14–2/0 AWG (2.5–70 mm2) |
#4–500 MCM |
6–2/0 AWG |
3.92 x 5.50 x 2.88 in. (99.6 x 193.7 x 73.2 mm) |
||
|
8 AWG (10 mm2): |
||||||||||
|
14–10 AWG |
||||||||||
| 380 A | 310 A | * | * |
(1) #4–500 MCM (25–240 mm2) |
(12) 14–2 AWG (2.5–35 mm2) |
#4–500 MCM (25-240 mm2):375 (42.3) |
2 AWG |
3.92 x 5.50 x 2.88 in. (99.6 x 193.7 x 73.2 mm) |
||
|
6–4 AWG |
||||||||||
|
8 AWG (10 mm2): 40 (4.5) |
||||||||||
|
14–10 AWG |
||||||||||
| Two-pole Blocks | ||||||||||
| 420 A | 340 A | * | * |
#2-600 MCM (35–300 mm2) |
(8) 14–2 AWG (2.5–35 mm2) |
#2-600 MCM (35-300 mm2): 375 (42.4) |
2 AWG |
9080LB31L (x2) |
3.92 x 5.00 x 4.24 in. (99.6 x 127.0 x 107.7 mm) |
|
|
6–4 AWG |
||||||||||
|
8 AWG (10 mm2): 40 (4.5) |
||||||||||
|
14–10 AWG |
||||||||||
| 380 A | 310 A | * | * |
(1) #4–500 MCM (25–240 mm2) |
(6) #14–2/0 AWG (2.5–70 mm2) |
#4–500 MCM (25-240 mm2):375 (42.3) |
6–2/0 AWG |
3.92 x 5.50 x 5.59 in. (99.6 x 193.7 x 142 mm) |
||
|
8 AWG (10 mm2): |
||||||||||
|
14–10 AWG |
||||||||||
| 380 A | 310 A | * | * |
(1) #4–500 MCM (25–240 mm2) |
(12) 14–2 AWG (2.5–35 mm2) |
#4–500 MCM (25-240 mm2):375 (42.3) |
2 AWG |
3.92 x 5.50 x 5.59 in. (99.6 x 193.7 x 142 mm) |
||
|
6–4 AWG |
||||||||||
|
8 AWG (10 mm2): 40 (4.5) |
||||||||||
|
14–10 AWG |
||||||||||
| Three-pole Blocks | ||||||||||
| 420 A | 340 A | * | – |
#2-600 MCM (35–300 mm2) |
#2-600 MCM (35–300 mm2) |
#2-600 MCM |
#2-600 MCM |
3.92 x 5.00 x 5.64 in. (99.6 x 127.0 x 143.3 mm) |
||
| 420 A | 340 A | * | * |
#2-600 MCM (35–300 mm2) |
(8) 14–2 AWG (2.5–35 mm2) |
#2-600 MCM (35-300 mm2): 375 (42.4) |
2 AWG |
3.92 x 5.00 x 5.64 in. (99.6 x 127.0 x 143.3 mm) |
||
|
6–4 AWG |
||||||||||
|
8 AWG (10 mm2): 40 (4.5) |
||||||||||
|
14–10 AWG |
||||||||||
| 380 A | 310 A | * | * |
(1) #4–500 MCM (25–240 mm2) |
(6) #14–2/0 AWG (2.5–70 mm2) |
#4–500 MCM (25-240 mm2):375 (42.3) |
6–2/0 AWG |
3.92 x 5.50 x 8.25 in. (99.6 x 193.7 x 209.6 mm) |
||
|
8 AWG (10 mm2): |
||||||||||
|
14–10 AWG |
||||||||||
| 380 A | 310 A | * | * |
(1) #4–500 MCM (25–240 mm2) |
(12) 14–2 AWG (2.5–35 mm2) |
#4–500 MCM (25-240 mm2):375 (42.3) |
2 AWG |
3.92 x 5.50 x 8.25 in. (99.6 x 193.7 x 209.6 mm) |
||
|
6–4 AWG |
||||||||||
|
8 AWG (10 mm2): 40 (4.5) |
||||||||||
|
14–10
AWG |
||||||||||
620–760 A Cu, 500–620 A Al
Features:
-
Maximum voltage rating 600
-
Service Class C
-
Lugs suitable for use with 75°C conductors
-
Tin-plated high conductive lug material, Al
- High impact thermoplastic base material
- Temperature rating of -40 to +125°C (-40 to +257°F)
- Flammability rating of UL94V-0
9080LBA Linergy Power Distribution Blocks: 620–760 A Cu, 500–620 A Al
| Cat. No. | Current Rating | SCCR | Wire Range Limited to Wire Class* | Tightening Torque: lb-in (N•m) | Snap-on Plastic Covers | Block Dimensions (D) x (H) x (W) | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| Cu | Al | With Circuit Brkrs | With Fuses | Main | Branch | Main | Branch | |||
| One-pole Blocks | ||||||||||
| 620 A | 500 A | * | * |
(2) #4–350 MCM |
(2) #4–350 MCM |
#4–350 MCM (25–185 mm2): 275 (31.0) |
#4–350 MCM (25–185 mm2): 275 (31.0) |
3.92 x |
||
| 760 A | 620 A | * | * |
(2) #4–500 MCM |
(2) #4–500 MCM |
#4–500 MCM (25–240 mm2): 375 (42.3) |
#4–500 MCM (25–240 mm2): |
3.92 x |
||
| 760 A | 620 A | * | * |
(2) #4–500 MCM (25–240 mm2) |
(8) 14–2/0 AWG (2.5-70 mm2) |
#4–500 MCM (25–240 mm2): 375 (42.3) |
6–2/0 AWG (16–70 mm2): 120 (13.5) |
3.92 x 5.50 x 2.88 (99.6 x 193.7 x 73.2) |
||
|
8 AWG |
||||||||||
|
14–10 AWG (2.5-6 mm2): 35 (4.0) |
||||||||||
| 620 A | 500 A | * | * |
(2) #4–500 MCM |
(12) 14–4 AWG (2.5–25 mm2) |
#4–500 MCM (25–240 mm2): 375 (42.3) |
14–4 AWG (2.5-16 mm2): 35 (4.0) |
3.92 x |
||
| Two-pole Blocks | ||||||||||
| 760 A | 620 A | * | * |
(2) #4–350 MCM |
(2) #4–350 MCM |
#4–350 MCM (25–185 mm2): 275 (31.0) |
#4–350 MCM (25–185 mm2): 275 (31.0) |
3.92 x |
||
| 760 A | 620 A | * | * |
(2) #4–500 MCM |
(2) #4–500 MCM |
#4–500 MCM (25–240 mm2): 375 (42.3) |
#4–500 MCM (25–240 mm2): |
3.92 x 5.50 x 5.59 (99.6 x 193.7 x 142) |
||
| 760 A | 620 A | * | * |
(2) #4–500 MCM |
(8) 14–2/0 AWG (2.5-70 mm2) |
#4–500 MCM (25–240 mm2): 375 (42.3) |
6–2/0 AWG (16–70 mm2): 120 (13.5) |
3.92 x |
||
|
8 AWG |
||||||||||
|
14–10 AWG (2.5-6 mm2): 35 (4.0) |
||||||||||
| 760 A | 620 A | * | * |
(2) #4–500 MCM |
(12) 14–4 AWG (2.5–25 mm2) |
#4–500 MCM (25–240 mm2): 375 (42.3) |
14–4 AWG (2.5-16 mm2): 35 (4.0) |
3.92 x |
||
| Three-pole Blocks | ||||||||||
| 760 A | 620 A | * | * |
(2) #4–350 MCM |
(2) #4–350 MCM |
#4–350 MCM (25–185 mm2): 275 (31.0) |
#4–350 MCM (25–185 mm2): |
3.92 x 5.50 x 8.25 (99.6 x 193.7 x 209.6) |
||
| 760 A | 620 A | * | * |
(2) #4–500 MCM (25–240 mm2) |
(2) #4–500 MCM (25–240 mm2) |
#4–500 MCM (25–240 mm2): 375 (42.3) |
#4–500 MCM (25–240 mm2): |
3.92 x 5.50 x 8.25 (99.6 x 193.7 x 209.6) |
||
| 760 A | 620 A | * | * |
(2) #4–500 MCM (25–240 mm2) |
(8) 14–2/0 AWG (2.5-70 mm2) |
#4–500 MCM (25–240 mm2): 375 (42.3) |
6–2/0 AWG (16–70 mm2): 120 (13.5) |
3.92 x 5.50 x 8.25 (99.6 x 193.7 x 209.6) |
||
|
8 AWG |
||||||||||
|
14–10 AWG (2.5-6 mm2): 35 (4.0) |
||||||||||
| 760 A | 620 A | * | * |
(2) #4–500 MCM (25–240 mm2) |
(12) 14–4 AWG (2.5–25 mm2) |
#4–500 MCM (25–240 mm2): 375 (42.3) |
14–4 AWG (2.5-16 mm2): 35 (4.0) |
3.92 x 5.50 x 8.25 (99.6 x 193.7 x 209.6) |
||
9080LBA and 9080LBC Power Distribution Blocks
150–255 A Cu, 135 A Al
Features:
-
Maximum voltage rating 600
-
Service Class C
-
Lugs suitable for use with 75°C conductors
-
Tin-plated high conductive lug material, Al and Cu
- High impact thermoplastic base material
- Temperature rating of -40 to +125°C (-40 to +257°F)
- Flammability rating of UL94V-0
9080LBA and 9080LBC Linergy Power Distribution Blocks Copper Wire Only or Aluminum/Copper Wire: 150–255 A Cu, 135 A Al
| Cat. No. | Current Rating | SCCR | Wire Range Limited to Wire Class* | Tightening Torque: lb-in (N•m) | Snap-on Plastic Covers | Block Dimensions (D) x (H) x (W) | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| Cu | Al | With Circuit Brkrs | With Fuses | Main | Branch | Main | Branch | |||
| One-pole Blocks | ||||||||||
| 150 A | – | * | * |
(1) 14–2/0 AWG (2.5–70 mm2) |
(1) 14–2/0 AWG (2.5–70 mm2) |
6–2/0 AWG |
6–2/0 AWG |
3.00 x 3.27 x 1.02 in. (6.2 x 83.1 x 25.9 mm) |
||
| 8 AWG (10 mm2): 40 (4.5) |
8 AWG (10 mm2): 40 (4.5) |
|||||||||
|
14–10 AWG |
14–10 AWG |
|||||||||
| 175 A | – | * | * |
(1) 14–2/0 AWG (2.5–70 mm2) |
(4) 14–4 AWG (2.5–25 mm2) |
6–2/0 AWG |
14–4 AWG |
3.00 x 3.27 x 1.02 in. (6.2 x 83.1 x 25.9 mm) |
||
|
8 AWG |
||||||||||
|
14–10 AWG |
||||||||||
| Two-pole Blocks | ||||||||||
| 175 A | – | * | * |
(1) 14–2/0 AWG (2.5–70 mm2) |
(4) 14–4 AWG (2.5–25 mm2) |
6–2/0 AWG |
14–4 AWG |
(x2) |
3.00 x 3.27 x 1.84 in. (6.2 x 83.1 x 46.7 mm) |
|
|
8 AWG |
||||||||||
|
14–10 AWG (2.5–6 mm2): 35 (4.0) |
||||||||||
| Three-pole Blocks | ||||||||||
| 175 A | 135 A | * | * |
(1) 14–2/0 AWG (2.5–70 mm2) |
(6) 14–4 AWG (2.5–25 mm2) |
6–2/0 AWG |
14–4 AWG |
3.92 x 5.00 x 5.64 in. (99.6 x 127.0 x 143.3 mm). |
||
|
8 AWG |
||||||||||
| 14–10 AWG (2.5–6 mm2): 35 (4.0) |
||||||||||
| 150 A | – | * | * |
(1) 14–2/0 AWG (2.5–70 mm2) |
(1) 14–2/0 AWG (2.5–70 mm2) |
6–2/0 AWG |
6–2/0 AWG |
3.00 x 3.27 x 2.56 in. (76.2 x 83.1 x 65.0 mm) |
||
| 8 AWG (10 mm2): 40 (4.5) |
8 AWG (10 mm2): 40 (4.5) |
|||||||||
|
14–10 AWG |
14–10 AWG |
|||||||||
| 175 A | – | * | * |
(1) 14–2/0 AWG (2.5–70 mm2) |
(4) 14–4 AWG (2.5–25 mm2) |
6–2/0 AWG |
14–4 AWG |
3.00 x 3.27 x 2.56 in. (76.2 x 83.1 x 65.0 mm) |
||
|
8 AWG |
||||||||||
|
14–10 AWG |
||||||||||
350–760 A Cu
Features:
-
Maximum voltage rating 600
-
Service Class C
-
Lugs suitable for use with 75°C conductors
- High impact thermoplastic base material
- Temperature rating of -40 to +125°C (-40 to +257°F)
- Flammability rating of UL94V-0
9080LBA and 9080LBC Linergy Power Distribution Blocks Copper Wire Only or Aluminum/Copper Wire: 150–255 A Cu, 135 A Al
| Cat. No. | Current Rating Cu | SCCR | Wire Range Limited to Wire Class* | Tightening Torque: lb-in (N•m) | Lug Material | Snap-on Plastic Covers | Block Dimensions (D) x (H) x (W) | |||
|---|---|---|---|---|---|---|---|---|---|---|
| With Circuit Brkrs | With Fuses | Main | Branch | Main | Branch | |||||
| One-pole Blocks | ||||||||||
| 380 A | * | * |
(1) #4–500 MCM (25–240 mm2) |
(6) 14–2 AWG (2.5–35 mm2) |
#6–500 MCM (16-240 mm2): 375 (42.3) |
2 AWG (35 mm2): 50 (5.6) |
Tin-plated high conductive Cu | 9080LB31L |
3.92 x 5.00 x 2.17 (99.6 x 127.0 x 55.1) |
|
|
6–4 AWG (16–25 mm2): 45 (5.1) |
||||||||||
|
8 AWG (10 mm2): 40 (4.5) |
||||||||||
|
14–10 AWG (2.5–6 mm2): 35 (4.0) |
||||||||||
| 350 A | * | * |
(2) 14–2/0 AWG (2.5–70 mm2) |
(6) 14–4 AWG (2.5–25 mm2) |
6–2/0 AWG (16–70 mm2): 120 (13.5) |
14–4 AWG (2.5-16 mm2): 35 (4.0) |
Tin-plated High Conductive Cu | 9080LB31L |
3.92 x 5.00 x 2.17 (99.6 x 127.0 x 55.1) |
|
|
8 AWG (10 mm2): 40 (4.5) |
||||||||||
|
14–10 AWG (2.5–6 mm2): 35 (4.0) |
||||||||||
| 760 A | * | * |
(2) #4–500 MCM |
(8) 14–2/0 AWG |
#4–500 MCM (25-240 mm2): 375 (42.3) |
6–2/0 AWG (16–70 mm2): 120 (13.5) |
Tin-plated High Conductive Cu | 9080LB51L |
3.92 x 5.50 x 2.88 (99.6 x 193.7 x 73.2) |
|
|
8 AWG |
||||||||||
|
14–10 AWG (2.5–6 mm2): 35 (4.0) |
||||||||||
| 760 A | * | * |
(2) #4–500 MCM (25–240 mm2) |
(12) 14–2 AWG (2.5–35 mm2) |
#4–500 MCM (25-240 mm2): 375 (42.3) |
2 AWG |
Tin-plated High Conductive Cu | 9080LB51L |
3.92 x 5.50 x 2.88 (99.6 x 193.7 x 73.2) |
|
|
6–4 AWG (16–25 mm2): 45 (5.1) |
||||||||||
|
8 AWG |
||||||||||
|
14–10 AWG (2.5–6 mm2): 35 (4.0) |
||||||||||
| Two-pole Blocks | ||||||||||
| 350 A | * | * |
#4–500 MCM (25–240 mm2) |
(6) 14–2 AWG (2.5–35 mm2) |
#6–500 MCM (16-240 mm2): 375 (42.3) |
2 AWG (35 mm2): 50 (5.6) |
Tin-plated High Conductive Cu | 9080LB31L (x2) |
3.92 x 5.00 x 4.24 (99.6 x 127.0 x 107.7) |
|
|
6–4 AWG (16–25 mm2): 45 (5.1) |
||||||||||
|
8 AWG (10 mm2): 40 (4.5) |
||||||||||
|
14–10 AWG (2.5–6 mm2): 35 (4.0) |
||||||||||
| 760 A | * | * |
(2) 14–2/0 AWG (2.5–70 mm2) |
(6) 14–4 AWG (2.5–25 mm2) |
6–2/0 AWG (16–70 mm2): 120 (13.5) |
14–4 AWG (2.5-16 mm2): 35 (4.0) |
Tin-plated High Conductive Cu | 9080LB31L (x2) |
3.92 x 5.00 x 4.24 (99.6 x 127.0 x 107.7) |
|
|
8 AWG (10 mm2): 40 (4.5) |
||||||||||
|
14–10 AWG (2.5–6 mm2): 35 (4.0) |
||||||||||
| Three-pole Blocks | ||||||||||
| 380 A | * | * |
(1) #4–500 MCM (25–240 mm2) |
(6) 14–2 AWG (2.5–35 mm2) |
#6–500 MCM (16-240 mm2): 375 (42.3) |
2 AWG (35 mm2): 50 (5.6) |
Tin-plated High Conductive Al |
3.92 x 5.00 x 5.64 (99.6 x 127.0 x 143.3) |
||
|
6–4 AWG (16–25 mm2): 45 (5.1) |
||||||||||
|
8 AWG (10 mm2): 40 (4.5) |
||||||||||
|
14–10 AWG (2.5–6 mm2): 35 (4.0) |
||||||||||
| 350 A | * | * |
(2) 14–2/0 AWG (2.5–70 mm2) |
(6) 14–4 AWG (2.5–25 mm2) |
6–2/0 AWG (16–70 mm2): 120 (13.5) |
14–4 AWG (2.5-16 mm2): 35 (4.0) |
Tin-plated High Conductive Cu |
3.92 x 5.00 x 5.64 (99.6 x 127.0 x 143.3) |
||
|
8 AWG (10 mm2): 40 (4.5) |
||||||||||
|
14–10 AWG (2.5–6 mm2): 35 (4.0) |
||||||||||
| 760 A | * | * |
(2) #4–500 MCM (25–240 mm2) |
(8) 14–2/0 AWG (2.5–70 mm2) |
#4–500 MCM (25-240 mm2): 375 (42.3) |
6–2/0 AWG (16–70 mm2): 120 (13.5) |
Tin-plated High Conductive Cu |
3.92 x 5.50 x 8.25 (99.6 x 193.7 x 209.6) |
||
|
8 AWG (10 mm2): 40 (4.5) |
||||||||||
|
14–10 AWG (2.5–6 mm2): 35 (4.0) |
||||||||||
| 760 A | * | * |
(2) #4–500 MCM (25–240 mm2) |
(12) 14–2 AWG (2.5–35 mm2) |
#4–500 MCM (25-240 mm2): 375 (42.3) |
2 AWG |
Tin-plated High Conductive Cu |
3.92 x 5.50 x 8.25 (99.6 x 193.7 x 209.6) |
||
|
6–4 AWG (16–25 mm2): 45 (5.1) |
||||||||||
|
8 AWG |
||||||||||
|
14–10 AWG (2.5–6 mm2): 35 (4.0) |
||||||||||
9080FB Linergy Fuseholders
Class H and R
Features:
-
14–10 AWG (2.5-4 mm2)
-
Lugs suitable for use with 75°C conductors
-
Solid or stranded copper wire type
-
Pressure wire connector lug termination
-
Copper alloy tin-plated clip material
-
25 (2.8) tightening torque lb-in (N•m)
- Flammability rating of UL94V-0
9080FB Linergy Fuseholders (Class H and R)–30 A Rated
| Cat. No. | Max Voltage Rating | Base Material | Temperature Rating | Full Size (Diameter x Length) | AIC Rating in accordance with UL512 | Block
Dimensions (D) x (H) x (W) |
DIN 3 (35 mm) Track Adapter Cat. No. |
|---|---|---|---|---|---|---|---|
| One-pole Blocks–Class H Fuses | |||||||
| 250 | High Impact Thermoplastic | -40 to +125°C (-40 to +257°F) | 9/16 x 2 in. | 10,000 | 1.38 x 3.00 x 1.12 in. (35.1 x 76.2 x 28.4 mm) |
9080FBDIN3 | |
| One-pole Blocks–Class R Fuses | |||||||
| 250 | High Impact Thermoplastic | -40 to +125°C (-40 to +257°F) | 9/16 x 2 in. | 200,000 | 1.38 x 3.00 x 1.12 in. (35.1 x 76.2 x 28.4 mm) |
9080FBDIN3 | |
| Two-pole Blocks–Class H Fuses | |||||||
| 250 | High Impact Thermoplastic | -40 to +125°C (-40 to +257°F) | 9/16 x 2 in. | 10,000 | 1.38 x 3.00 x 1.91 in. (35.1 x 76.2 x 48.5 mm) |
9080FBDIN3 | |
| 600 | General Purpose Phenolic | -40 to +150°C (-40 to +302°F) | 13/16 x 5 in. | 10,000 | 1.69 x 6.25 x 2.94 in. (42.9 x 159.0 x 74.7 mm) |
– | |
| Two-pole Blocks–Class R Fuses | |||||||
| 250 | High Impact Thermoplastic | -40 to +125°C (-40 to +257°F) | 9/16 x 2 in. | 200,000 | 1.38 x 3.00 x 1.91 in. (35.1 x 76.2 x 48.5 mm) |
9080FBDIN3 | |
| Three-pole Blocks–Class H Fuses | |||||||
| 250 | High Impact Thermoplastic | -40 to +125°C (-40 to +257°F) | 9/16 x 2 in. | 10,000 | 1.38 x 3.00 x 2.95 in. (35.1 x 76.2 x 74.9 mm) |
9080FBDIN3 | |
| 600 | General Purpose Phenolic | -40 to +150°C (-40 to +302°F) | 13/16 x 5 in. | 10,000 | 1.69 x 6.25 x 4.25 in. (42.9 x 159.0 x 108.0 mm) |
– | |
| Three-pole Blocks–Class R Fuses | |||||||
| 250 | High Impact Thermoplastic | -40 to +125°C (-40 to +257°F) | 9/16 x 2 in. | 200,000 | 1.38 x 3.00 x 2.95 in. (35.1 x 76.2 x 74.9 mm) |
9080FBDIN3 | |
| 600 | General Purpose Phenolic | -40 to +150°C (-40 to +302°F) | 13/16 x 5 in. | 200,000 | 1.69
x 6.25 x 4.25 in (42.9 x 159.0 x 108.0 mm) |
– | |
Class M and CC
Features:
-
600 maximum voltage rating
-
14–10 AWG (2.5-4 mm2)
-
Lugs suitable for use with 75°C conductors
-
Solid or stranded copper wire type
-
Pressure wire connector lug termination
-
Copper alloy tin-plated clip material
-
Standard clip type
-
High impact thermoplastic base material
-
25 (2.8) tightening torque lb-in (N•m)
-
-40 to +125°C (-40 to +257°F) temperature rating
- Flammability rating of UL94V-0
9080FB Linergy Fuseholders (Class M and CC)–30 A Rated
| Cat. No. | Full Size (Diameter x Length) |
AIC Rating in accordance with UL512 | Block
Dimensions (D) x (H) x (W) |
DIN 3 (35 mm) Track Adapter Cat. No. |
|---|---|---|---|---|
| One-pole Blocks–Class M Fuses | ||||
| 13/32 x 1 1/2 in. | 10,000 | 1.29 x 3.13 x 0.85 in. (32.8 x 79.5 x 21.6 mm) |
9080FBDIN3 | |
| One-pole Blocks–Class CC Fuses | ||||
| 13/32 x 1 1/2 in. | 200,000 | 1.29 x 3.13 x 0.85 in. (32.8 x 79.5 x 21.6 mm) |
9080FBDIN3 | |
| Two-pole Blocks–Class M Fuses | ||||
| 13/32 x 1 1/2 in. | 10,000 | 1.29 x 3.13 x 1.60 in. (32.8 x 79.5 x 40.6 mm) |
9080FBDIN3 | |
| Two-pole Blocks–Class CC Fuses | ||||
| 13/32 x 1 1/2 in. | 200,000 | 1.29 x 3.13 x 1.60 in. (32.8 x 79.5 x 40.6 mm) |
9080FBDIN3 | |
| Three-pole Blocks–Class M Fuses | ||||
| 13/32 x 1 1/2 in. | 10,000 | 1.29 x 3.13 x 2.35 in (32.8 x 79.5 x 59.7 mm) |
9080FBDIN3 | |
| Three-pole Blocks–Class CC Fuses | ||||
| 13/32 x 1 1/2 in. | 200,000 | 1.29
x 3.13 x 2.35 in (32.8 x 79.5 x 59.7 mm) |
9080FBDIN3 | |
Class R and J
Features:
-
14–10 AWG (2.5-25 mm2)
-
Lugs suitable for use with 75°C conductors
-
Solid or stranded, copper or aluminum wire type
-
Box lug connector lug termination
-
Copper alloy tin-plated clip material
-
Reinforced clip type
-
High impact thermoplastic base material
-
200,000 AIC rating in accordance with UL512
- Flammability rating of UL94V-0
9080FB Linergy Fuseholders (Class R and J)–30 A Rated
| Cat. No. | Max Voltage Rating | Tightening Torque lb-in (N•m) | Temperature Rating | Full Size (Diameter x Length) | Block
Dimensions (D) x (H) x (W) |
|---|---|---|---|---|---|
| One-pole Blocks–Class R Fuses | |||||
| 250 |
3–2 AWG (25–35 mm2): 50 (5.6) |
-40 to +125°C (-40 to +257°F) |
13/16 x 3 in. | 2.01
x 4.83 x 1.48 in. (51.1 x 123.0 x 37.7 mm) |
|
|
6–4 AWG (16–25 mm2): 45 (5.1) |
|||||
|
8 AWG (10 mm2): 40 (4.5) |
|||||
|
14–10 AWG (2.5–6 mm2): 35 (4.0) |
|||||
| Two-pole Blocks–Class R Fuses | |||||
| 250 |
3–2 AWG (25–35 mm2): 50 (5.6) |
-40 to +125°C (-40 to +257°F) |
13/16 x 3 in. | 2.01
x 4.83 x 2.86 in. (51.1 x 123.0 x 72.7 mm) |
|
|
6–4 AWG (16–25 mm2): 45 (5.1) |
|||||
|
8 AWG (10 mm2): 40 (4.5) |
|||||
|
14–10 AWG (2.5–6 mm2): 35 (4.0) |
|||||
| Three-pole Blocks–Class R Fuses | |||||
| 600 |
3–2 AWG (25–35 mm2): 50 (5.6) |
-40 to +150°C (-40 to +302°F) |
1 1/16 x 5 1/2 in. | 2.19
x 6.75 x 5.08 in. (55.6 x 171.4 x 129.0 mm) |
|
|
6–4 AWG (16–25 mm2): 45 (5.1) |
|||||
|
8 AWG (10 mm2): 40 (4.5) |
|||||
|
14–10 AWG (2.5–6 mm2): 35 (4.0) |
|||||
| Three-pole Blocks–Class J Fuses | |||||
| 600 |
3–2 AWG (25–35 mm2): 50 (5.6) |
-40 to +125°C (-40 to +257°F) |
1 1/16 x 2 3/8 in. | 2.09 x 4.07 x 4.72 in. (53.0 x 103.0 x 120.0 mm) |
|
|
6–4 AWG (16–25 mm2): 45 (5.1) |
|||||
|
8 AWG (10 mm2): 40 (4.5) |
|||||
|
14–10 AWG (2.5–6 mm2): 35 (4.0) |
|||||
Class H and R
Features:
-
Current rating 100
-
6–2/0 AWG (16–70 mm2)
-
Lugs suitable for use with 75°C conductors
-
Solid or stranded, copper or aluminum wire type
-
Box lug connector lug termination
-
Reinforced clip type
-
General purpose phenolic base material
-
120 (13.6) tightening torque lb-in (N•m)
-
-40 to +150°C (-40 to +302°F)
- Flammability rating of UL94V-0
9080FB Linergy Fuseholders (Class H and R)–100 A Rated
| Cat. No. | Max Voltage Rating | Clip Material | Full Size (Diameter x Length) | AIC Rating in accordance with UL512 | Block
Dimensions (D) x (H) x (W) |
|---|---|---|---|---|---|
| One-pole Blocks–Class R Fuses | |||||
| 250 | One piece aluminum w/ copper spring tin-plated | 1 x 5 7/8 in. | 20,000 | 2.44 x 6.12 x 1.93
in. (62.0 x 155.5 x 49.0 mm) |
|
| Three-pole Blocks–Class H Fuses | |||||
| 600 | One piece aluminum w/ stainless steel spring | 1 x 7 7/8 in. | 10,000 | 2.60
x 8.12 x 5.73 in. (66.0 x 206.2 x 145.5 mm) |
|
| Three-pole Blocks–Class R Fuses | |||||
| 600 | One piece aluminum w/ copper spring tin-plated | 1 x 7 7/8 in. | 20,000 | 2.60 x 8.12 x 5.73 in. (66.0 x 206.2 x 145.5 mm) |
|