Terminal Block Descriptions

Terminal Block Families

NSYEB Power
Distribution Blocks

Schneider Electric NSYEB Enclosed Power Distribution Blocks

NSYEB power distribution blocks are enclosed IEC versions of our NEMA 9080 power distribution blocks, which are finger safe from the front according to IP20, and available with copper or aluminum lugs. They have SCCR up to 100 kA with fuses. They are one-pole modular units with an interlocking dovetail feature that enables ganging of the blocks to create multi-pole configurations according to application requirements. Most are UL Listed (some are UL component recognized), CSA approved, and RoHS compliant. CE marking ensures acceptance throughout the European community. The UL Listed blocks meet feeder circuit spacing requirements.

   

Class 9080 Type LB

Square D 9080 Open Power Distribution Blocks

Available in a wide variety of sizes, these NEMA open power distribution blocks are available in one, two, and three-pole versions with either aluminum or copper lugs. Many blocks have been tested to achieve SCCR up to 100 kA. They are UL Listed, CSA approved, RoHS compliant, and CE marked. A selection of covers completes this family.

   

Class 9080 Type FB

Square D 9080 FB Fuse Holders

This family of NEMA fuse holders will accept types H, R, CC, M, and J fuses up to 200 amperes. Both 250 and 600 V versions are available. Types H, R, J, and CC are UL Listed. Type M fuse holders are UL component recognized. They are all CSA approved, CE marked, and RoHS compliant.


NOTE: The product lines listed below are not shown in this catalog. Please refer to the referenced catalog included with each family.

NSYTR

Schneider Electric Linergy™ Terminal Blocks

Depending on the application, there are several types of IEC terminal blocks:

  • Screw technology terminal blocks are suitable for the majority of connection applications due to their wide range of functions and connection possibilities

  • Spring technology requires no maintenance and helps provide a separation of mechanical and electrical functions.

  • Push-in terminal blocks reduce wiring time and eliminate the need for regular re-tightening.

  • The hybrid offer is a combination of screw terminal and Insulation Displacement Connection (IDC).

  • These blocks are UL component recognized, CSA approved, CE marked, and RoHS compliant.

Refer to catalog 9080CT1301.

   

Class 9080 Type G

Square D 9080 Terminal Blocks

This family of NEMA blocks and accessories offers features such as a large variety of colors, high density to save space in applications, multiple mounting methods such as 35 mm DIN rail, 9080GH (3/4 in.) track, or direct panel mounting. They are UL component recognized, CSA approved, RoHS compliant, and CE marked.

Refer to Catalog 9080CT9601.

   

Circuit Protectors

Circuit Protectors

There are two families of circuit protectors. The Square D 9080 Type GCB thermal magnetic product line is available from 0.1–15 A. The Schneider Electric GB2 IEC thermal magnetic products are available from 0.5–12 A. Both product lines are UL component recognized, CSA approved, RoHS compliant, and CE marked.

Refer to Catalog 9080CT9601 .

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?