NVE75505

Component Locations, Dimensions, and Schematics

Component Locations

Wall-Mounted Enclosures

Floor-Mounted Enclosures

75–125 hp (55–90 kw) @ 460 V, ND
60–100 hp (45–75 kw) @ 460 V, HD
40–60 hp (30–45 kw) @ 230 V, ND
30–50 hp (22–37 kw) @ 230 V, HD
40 hp (30 kw) @ 208 V, ND
30 hp (22 kw) @ 208 V, HD

Floor-Mounted Enclosures

150–250 hp (110–160 kw) @ 460 V, ND
125–200 hp (90–130 kw) @ 460 V, HD

Dimensions

600 mm Enclosure: Standard Drive without Harmonic Filter, Types 1 and 12

1–15 hp (0.75–11 kw) @ 460 V, ND
0.5–10 hp (0.37–7.5 kw) @ 460 V, HD
1–7.5 hp (0.75–5.5kw) @ 208/230 V, ND
0.5–5 hp (0.4–4 kw) @ 208/230 V, HD

NOTE: If a Type 2 SPD or DV/DT filter is selected, the enclosure size increases to 1000 mm.

600 mm Enclosure: Standard Drive without Harmonic Filter, Type 3R

1–15 hp (0.75–11 kw) @ 460 V, ND
0.5–10 hp (0.37–7.5 kw) @ 460 V, HD
1–7.5 hp (0.75–5.5kw) @ 208/230 V, ND
0.5–5 hp (0.4–4 kw) @ 208/230 V, HD

NOTE: If a Type 2 SPD or DV/DT filter is selected, the enclosure size increases to 1000 mm.

1000 mm Enclosure: Standard Drive without Harmonic Filter, Types 1 and 12

20–30 hp (15–22 kw) @ 460 V, ND
15–25 hp (11–18.5 kw) @ 460 V, HD
10–15 hp (7.5–11 kw) @ 208/230 V, ND
7.5–10 hp (5.5–7.5 kw) @ 208/230 V, HD

NOTE: If a Type 2 SPD or DV/DT filter is selected, the enclosure size increases to 1200 mm.

1000 mm Enclosure: Standard Drive without Harmonic Filter, Type 3R

20–30 hp (15–22 kw) @ 460 V, ND
15–25 hp (11–18.5 kw) @ 460 V, HD
10–15 hp (7.5–11 kw) @ 208/230 V, ND
7.5–10 hp (5.5–7.5 kw) @ 208/230 V, HD

NOTE: If a Type 2 SPD or DV/DT filter is selected, the enclosure size increases to 1200 mm.

1200 mm Enclosure: Standard Drive without Harmonic Filter, Types 1 and 12

40–60 hp (30–45 kw) @ 460 V, ND
30–50 hp (22–37 kw) @ 460 V, HD
20–30 hp (15–22 kw) @ 208/230 V, ND
15–25 hp (11–19 kw) @ 208/230 V, HD

NOTE: If a Type 2 SPD or DV/DT filter is selected, the enclosure is floor standing.

For Type 1, see 2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 1.
For Type 12, see 2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 12.
For Type 3R, see 2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 3R.

1200 mm Enclosure: Standard Drive without Harmonic Filter, Type 3R

40–60 hp (30–45 kw) @ 460 V, ND
30–50 hp (22–37 kw) @ 460 V, HD
20–30 hp (15–22 kw) @ 208/230 V, ND
15–25 hp (11–19 kw) @ 208/230 V, HD

NOTE: If a Type 2 SPD or DV/DT filter is selected, the enclosure is floor standing.

For Type 1, see 2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 1.
For Type 12, see 2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 12.
For Type 3R, see 2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 3R.

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 1

75–125 hp (55–90 kw) @ 460 V, ND
60–100 hp (45–75 kw) @ 460 V, HD
40–60 hp (30–45 kw) @ 230 V, ND
30–50 hp (22–37 kw) @ 230 V, HD
40 hp (30 kw) @ 208 V, ND
30 hp (22 kw) @ 208 V, HD

NOTE: Harmonic Filter M09 is available from 40–100 hp HD and 40–125 hp ND @ 460 V.

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 12

75–125 hp (55–90 kw) @ 460 V, ND
60–100 hp (45–75 kw) @ 460 V, HD
40–60 hp (30–45 kw) @ 230 V, ND
30–50 hp (22–37 kw) @ 230 V, HD
40 hp (30 kw) @ 208 V, ND
30 hp (22 kw) @ 208 V, HD

NOTE: Harmonic Filter M09 is available from 40–100 hp HD and 40–125 hp ND @ 460 V.

Conduit Entry and Weights, 75–125 hp ND and 60–100 hp HD @ 460 V, 40–60 hp ND, 30–50 hp HD @ 230 V, and 30 hp HD @ 208 V, Types 1 and 12

Conduit entry is shown as cross-hatched area.

Conduit Entry and Weights, 40–125 hp ND and 40–100 hp HD @ 460 V, Types 1 and 12

Conduit entry is shown as cross-hatched area.

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 3R

75–125 hp (55–90 kw) @ 460 V, ND
60–100 hp (45–75 kw) @ 460 V, HD
40–60 hp (30–45 kw) @ 230 V, ND
30–50 hp (22–37 kw) @ 230 V, HD
40 hp (30 kw) @ 208 V, ND
30 hp (22 kw) @ 208 V, HD

NOTE: Harmonic Filter M09 is available from 40–100 hp HD and 40–125 hp ND @ 460 V.

Conduit Entry and Weights, 75–125 hp ND and 60–100 hp HD @ 460 V, 40–60 hp ND and 30–50 hp HD @ 230 V, and 30 hp ND @ 208 V, Type 3R

Conduit entry is shown as cross-hatched area.

Conduit Entry and Weights, 40–125 hp ND and 40–100 hp HD @ 460 V, Type 3R

Conduit entry is shown as cross-hatched area.

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 1

150–250 hp (110–160 kw) @ 460 V, ND
125–200 hp (90–130 kw) @ 460 V, HD

NOTE:
  • Harmonic Filter M09 is available from 125–200 hp HD and 150–250 hp ND @ 460 V.

  • Bypass Y10 is available from 125–200 hp HD and 150–250 hp ND @ 460 V.

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 12

150–250 hp (110–160 kw) @ 460 V, ND
125–200 hp (90–130 kw) @ 460 V, HD

NOTE:
  • Harmonic Filter M09 is available from 125–200 hp HD and 150–250 hp ND @ 460 V.

  • Bypass Y10 is available from 125–200 hp HD and 150–250 hp ND @ 460 V.

Conduit Entry and Weights, 150–250 hp ND and 150–200 hp HD @ 460 V, Types 1 and 12

Conduit entry is shown as cross-hatched area.

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 1

300–500 hp (200–310 kw) @ 460 V, ND
250–400 hp (160–250 kw) @ 460 V, HD

NOTE: Harmonic Filter M09 is available from 250–400 hp HD and 300–500 hp ND @ 460 V.

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 12

300–500 hp (200–310 kw) @ 460 V, ND
250–400 hp (160–250 kw) @ 460 V, HD

NOTE: Harmonic Filter M09 is available from 250–400 hp HD and 300–500 hp ND @ 460 V.

Conduit Entry and Weights, 300–500 hp ND and 250–400 hp HD @ 460 V, Types 1 and 12

Conduit entry is shown as cross-hatched area.

Conduit Entry and Weights, 300–400 hp ND and 250–300 hp HD @ 460 V, Types 1 and 12

Conduit entry is shown as cross-hatched area.

Conduit Entry and Weights, 500 hp ND and 400 hp HD @ 460 V, Types 1 and 12

Conduit entry is shown as cross-hatched area.

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 1

600–700 hp (400–500 kw) @ 460 V, ND
500–600 hp (310–400 kw) @ 460 V, HD

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 12

600–700 hp (400–500 kw) @ 460 V, ND
500–600 hp (310–400 kw) @ 460 V, HD

Conduit Entry and Weights, 600–700 hp ND and 500–600 hp HD @ 460 V, Types 1 and 12

Conduit entry is shown as cross-hatched area.

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 1

900 hp (630 kw) @ 460 V, ND
700 hp (500 kw) @ 460 V, HD

2000 mm Enclosure, Standard Drive without Harmonic Filter, Type 12

900 hp (630 kw) @ 460 V, ND
700 hp (500 kw) @ 460 V, HD

Conduit Entry and Weights, 900 hp ND and 700 hp HD @ 460 V, Types 1 and 12

Conduit entry is shown as cross-hatched area.

Overall Dimensions

hp (Normal Duty) 208/230 V 460 V Width Depth Height
in. mm in. mm in. mm
1–7.5 X   16.29 413.7 21.95 557.8 31.9 810.2
1–15   X 16.29 413.7 21.95 557.8 31.9 810.2
10–15 X   16.29 413.7 21.95 557.8 47.65 1210.3
20–30   X 16.29 413.7 21.95 557.8 47.65 1210.3
20–30 X   16.29 413.7 21.95 557.8 55.52 1410.3
40–60   X 16.29 413.7 21.95 557.8 55.52 1410.3
40–60 X   15.75 400 25.46 646.6 85.8 2179
75–125   X 15.75 400 25.46 646.6 85.8 2179
150–250   X 15.75 400 25.46 646.6 93 2362.2
300–500   X 23.62 600 25.46 646.6 93 2362.2
600–700   X 31.5 800 25.46 646.6 93 2362.2
900   X 47.24 1200 25.46 646.6 93 2362.2

Schematics

Power Circuit Y (with Bypass): Hand-Off-Auto, Start-Stop, and Speed Potentiometer

NOTE: Representative power and control circuit elementary diagram. See the documentation supplied with the drive for a complete diagram.

Power Circuit Y (with Bypass) Factory Configurations

Power Circuit W (without Bypass): Hand-Off-Auto, Start-Stop, and Speed Potentiometer

NOTE: Representative power and control circuit elementary diagram. See the documentation supplied with the drive for a complete diagram.

Power Circuit W (without Bypass) Factory Configurations

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.